HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
YTHX9321R1011
Prestige™ SD Thermostat Kit, with Wireless Outdoor Sensor and Standard Definition Touchscreen Display; RedLINK™ Enabled; 7 Day Program; Up to 3H/2C Heat Pump; Up to 2H/2C Conv; Hum and Dehum control; 24VAC Hardwired only
Hazmat# UN3091 Lithium metal batteries packed in/with equipment

Locate Distributors Product Specifications   Literature and Documents
Overview
The Prestige™ SD Standard Definition (SD) Touchscreen Thermostat provides control of 24Vac of heating and cooling systems. RedLINK™ enabled to work with compatible wireless accessories. The Prestige™ SD Comfort System Kit contains Portable Comfort Control, Wireless Outdoor Sensor and Standard Definition (SD) Touchscreen Thermostat.

Processing ...
Product Prices
U

Features

• Large, easy-to-read backlit display shows current indoor temperature and humidity, temperature setting, date and time on the home screen. Also displays outdoor temperature and humidity on home screen (if wireless outdoor sensor is installed)
• Adjustable backlight level allows thermostat to be on full brightness at all times or dim to the brightness level of choice when the thermostat is not being used
• Interview-Based Programming wizard to easily and confidently schedule thermostat temperatures and times
• USB Port allows downloading of installer settings to quickly and consistently perform setup of thermostats in similar applications
•  USB Port also allows easy setup of dealer logo and contact information on thermostat screen
• Real-Time Clock keeps time during power failure; automatically updates for daylight saving time
• Precise Temperature Control (+/- 1°F) for reliable and consistent temperature.
• Multiple HOLD options allows modification of schedule as needed
• Change Reminders to inform it is time to replace Air Filter, humidifier pad, ultraviolet bulb or batteries in connected devices
• RedLINK™ Enabled to communicate with compatible wireless devices
• Kits Include Wireless Outdoor Sensor and Prestige™ SD Thermostat. Some Kits include a Portable Comfort Control.
Product Specifications  Back To Top
Description Prestige SD Thermostat Kit, with Wireless Outdoor Sensor
Application Up to 3 Heat/2 Cool Heat Pumps
Application Up to 2 Heat/2 Cool Conventional Systems
Programmability 7-Day Multiple Day Programming or Non-Programmable
Changeover Auto or Manual
Color Arctic White
Switch Positions (System) HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan) AUTO-ON-CIRC
Power Method Hardwired
Terminal Designations C, R, Rc, W-O/B, W2-AUX/E, Y, Y2, G, L, K, HUM, HUM, DHM, DHM
Electrical Ratings 18 to 30 Vac
Frequency 60 Hz
Frequency 50 Hz
Electrical Connections Screw terminals
Operating Temperature Range (F) 32 F to 120 F
Operating Temperature Range (C) 0 C to 48.9 C
Setting Temperature Range (F) Heat: 40 F to 90 F; Cool 60 F to 99F
Setting Temperature Range (C) Heat: 4.5 C to 32.0 C; Cool: 15.5 C to 37.0 C
Humidity Setting Range Cooling: 40 to 80% RH. Heating: 10 to 80% RH.
Stages Up to 3 Heat / 2 Cool Heat Pump or Up to 2 Heat / 2 Cool Conventional
Outdoor Sensor Outdoor Sensor Included
Remote Sensor No
Operating Humidity Range (% RH) 0 to 90% RH, non-condensing
Includes Standard Definition Touchscreen Thermostat
Includes C7089R1013 Wireless Outdoor Sensor
Comments Tri-Lingual Display (selectable for English, French or Spanish)
Used With RedLINK™ enabled thermostats and accessories
Display Size 8.06 sq. in.
Humidification Setting Range 10 to 60% RH.
Dehumidification Setting Range 40 to 80% RH.
Voltage 18 to 30 Vac

Literature and other Resources Download Back To Top
System Installation Guide - (THX9321 Prestige Thermostat with Wireless Accessories)
Operating Manual - (THX9321R1003 Prestige™ Touchscreen 7 Day Programmable Thermostat (English, French, Spanish))
Installation Instructions - (THX9321 THX9000 Series, Cover Plate Assembly English, French, Spanish)
Installation Instructions - (THX9321 Wiring Module)
THX9321R1008 Front(Photo_Color - Web Quality Image)
THX9321R5000 Front(Photo_Color - Web Quality Image)
THX9321R5000 Front(Photo_Color - Print Quality Image)
Prestige_HD_6inch Front(Photo_Color - Web Quality Image)
Prestige_HD_6inch Front(Photo_Color - Print Quality Image)
Prestige_SD_3inch Front(Photo_Color - Web Quality Image)
Prestige_SD_3inch Front(Photo_Color - Print Quality Image)
Prestige_SD_6inch Front(Photo_Color - Web Quality Image)
Prestige_SD_6inch Front(Photo_Color - Print Quality Image)
Wire Saver Wiring(LineArt)
Wire Saver Wiring(LineArt - Web Quality Image)
1H/1C system, 2 transformers, with wiresaver Wiring(LineArt)
1H/1C system, 2 transformers, with wiresaver Wiring(LineArt - Web Quality Image)
Wiresaver for a 2H/1C conventional application Wiring(LineArt)
Wiresaver for a 2H/1C conventional application Wiring(LineArt - Web Quality Image)
Wiresaver for a 2H/2C conventional application Wiring(LineArt)
Wiresaver for a 2H/2C conventional application Wiring(LineArt - Web Quality Image)
Wiresaver for a 3H/2C heat pump application Wiring(LineArt)
Wiresaver for a 3H/2C heat pump application Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration