HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
YTH6320R1001
Wireless Thermostat Kit. RedLINK™ Enabled. Up to 3H/2C Heat Pump or Up to 2H/2C Conventional. Kit includes Wireless FocusPRO® 5-1-1 Programmable Thermostat, Equipment Interface Module and Return Air Sensor.

Locate Distributors Product Specifications   Literature and Documents
Overview
Everything you need to relocate thermostat or upgrade equipment without running new wires

Processing ...
Product Prices
U

UA
Must order in multiple(s) of 6

Features

• WIRELESS FOCUSPRO® THERMOSTAT: Same great features of the FocusPRO® thermostat - now wireless. Installs in minutes. Can display outdoor temperature and humidity. 1 year battery life. 2 month low battery warning. Dual Fuel enabled -requires C7089R1013 wireless outdoor sensor (sold separately).
• EQUIPMENT INTERFACE MODULE(EIM): All HVAC equipment is wired to the module. Module receives communication from the wireless devices.
• RETURN AIR SENSOR: Works with the Equipment Interface Module to maintain safe indoor temperatures if power is lost at the wireless thermostat. Maintains 62 F for heating and 82 F for cooling.
• REDLINK™ WIRELESS TECHNOLOGY: Powered by RedLINK™ reliability. No interference with other wireless devices in the home.
Product Specifications  Back To Top
Description Everything you need to relocate thermostat or upgrade equipment without running new wires.
Application Gas, oil, electric, heat pump, forced warm air, hot water, steam or gravity
Programmability 5-1-1 Day Program or 5-2 Day Program
Changeover Auto/Manual Selectable
Switch Positions (System) HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan) AUTO-ON
Power Method Battery (Thermostat)
Terminal Designations C, R, Rc, Rh, W-O/B, W2-Aux/E, Y, Y2, G, L, RAS
Electrical Ratings Equipment Interface Module--18 to 30 Vac, 50 Hz; 60 Hz
Stages Up to 3 Heat / 2 Cool Heat Pump or Up to 2 Heat / 2 Cool Conventional
Heat Current 1.0 A running
Cool Current 1.0 A running
Fan Current 0.6 A running
Includes C7735A1000 Return Air Sensor
Includes THM5320R1000 Equipment Interface Module
Includes TH6320R1004 Wireless FocusPRO® 5-1-1 Programmable Thermostat

Literature and other Resources Download Back To Top
Reference Card - (YTH6320R Quick Reference Card English/French)
Reference Card - (YTH6320R Quick Reference Card English/Spanish)
Operator Manual - (YTH6320 Portable Comfort Control (English, French, Spanish))
Installation Guide - (YTH6320 RedLINK Wireless System with TrueZONE Panel and Wireless Adapter, English, French, Spanish)
Operator Manual - (YTH6320 FocusPRO Wireless 5-1-1/5-2 Day Programmable Thermostat (English, French, Spanish))
flyer - (YTH6320R1001 Wireless FocusPRO Thermostats Now Dual Fuel Enabled)
Installation Guide - (YTH6320R1015 RedLink Wireless System with Equipment Interface Module English, French, Spanish)
YTH6320R1015_3inch Front(Photo_Color - Web Quality Image)
YTH6320R1015_3inch Front(Photo_Color - Print Quality Image)
YTH6320R1015_6inch Front(Photo_Color - Web Quality Image)
YTH6320R1015_6inch Front(Photo_Color - Print Quality Image)
YTH6320R1023_6inch Front(Photo_Color - Web Quality Image)
YTH6320R1023_6inch Front(Photo_Color - Print Quality Image)
Programmable Wireless Zone adapter Multiple Parts(Photo_BW - Web Quality Image)
Programmable Wireless Zone adapter Multiple Parts(Photo_BW - Print Quality Image)
Programmable Wireless Zone adapter Multiple Parts(Photo_BW - Web Quality Image)
Programmable Wireless Zone adapter Multiple Parts(Photo_BW - Print Quality Image)
Programmable Wireless Zone adapter Multiple Parts(Photo_Color - Web Quality Image)
Programmable Wireless Zone adapter Multiple Parts(Photo_Color - Print Quality Image)
Programmable Wireless Zone adapter Multiple Parts(Photo_Color - Web Quality Image)
Programmable Wireless Zone adapter Multiple Parts(Photo_Color - Print Quality Image)
Programmable Wireless System Kit Multiple Parts(Photo_BW - Web Quality Image)
Programmable Wireless System Kit Multiple Parts(Photo_BW - Print Quality Image)
Programmable Wireless System Kit Multiple Parts(Photo_BW - Web Quality Image)
Programmable Wireless System Kit Multiple Parts(Photo_BW - Print Quality Image)
Programmable Wireless System Kit Multiple Parts(Photo_Color - Web Quality Image)
Programmable Wireless System Kit Multiple Parts(Photo_Color - Print Quality Image)
Programmable Wireless System Kit Multiple Parts(Photo_Color - Web Quality Image)
Programmable Wireless System Kit Multiple Parts(Photo_Color - Print Quality Image)
Programmable Wireless Thermostat Kits Main(Photo_BW - Web Quality Image)
Programmable Wireless Thermostat Kits Main(Photo_BW - Print Quality Image)
Programmable Wireless Thermostat Kits Multiple Parts(Photo_BW - Web Quality Image)
Programmable Wireless Thermostat Kits Multiple Parts(Photo_BW - Print Quality Image)
Programmable Wireless Thermostat Kits Multiple Parts(Photo_Color - Web Quality Image)
Programmable Wireless Thermostat Kits Multiple Parts(Photo_Color - Print Quality Image)
Programmable Wireless Thermostat Kits Multiple Parts(Photo_Color - Web Quality Image)
Programmable Wireless Thermostat Kits Multiple Parts(Photo_Color - Print Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Multiple Parts(Photo_BW - Web Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Multiple Parts(Photo_BW - Print Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Multiple Parts(Photo_BW - Web Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Multiple Parts(Photo_BW - Print Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Multiple Parts(Photo_Color - Web Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Multiple Parts(Photo_Color - Print Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Multiple Parts(Photo_Color - Web Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Multiple Parts(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
50002883-001 - FocusPRO 5000/6000 and PRO 3000/4000 Cover Plate Assembly
50007298-001 - 12 pack of medium coverplates (5 in. x 6 7/8 in.)
REM5000R1001 - Use the Portable Comfort Control anywhere in the home to experience a new level of comfort and convenience. RedLINK™ Enabled. Works in both zoned and non-zoned applications.
C7089R1013 - Senses outdoor temperature and humidity to display on RedLINK™ enabled thermostats and accessories.