HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
YTH5320R1017
Wireless System Kit. RedLINK™ Enabled. Up to 3H/2C Heat Pump or Up to 2H/2C Conventional. Kit includes Wireless FocusPRO® Non-Programmable Thermostat, Equipment Interface Module, Return Air Sensor, Portable Comfort Control and Wireless Outdoor Sensor.
Hazmat# UN3091 Lithium metal batteries packed in/with equipment

Locate Distributors Product Specifications   Literature and Documents
Overview
Everything you need to relocate thermostat or upgrade equipment without running new wires. Includes the Portable Comfort Control to sense and control temperature from any room and a Wireless Outdoor sensor to display outdoor temperature and humidity on all devices.

Processing ...
Product Prices
U

UA
Must order in multiple(s) of 6

Features

• WIRELESS FOCUSPRO® THERMOSTAT: Same great features of the FocusPRO® thermostat - now wireless. Installs in minutes. Displays outdoor temperature and humidity. 1 year battery life. 2 month low battery warning. Dual Fuel enabled.
• EQUIPMENT INTERFACE MODULE(EIM): All HVAC equipment is wired to the module. Module receives communication from the wireless devices.
• RETURN AIR SENSOR: Works with the Equipment Interface Module to maintain safe indoor temperatures if power is lost at the wireless thermostat. Maintains 62 F for heating and 82 F for cooling.
• PORTABLE COMFORT CONTROL: Allows homeowners to sense and control temperature from any room in the home to provide comfort where they spend their time. Manage comfort and energy savings from one convenient control. Touchscreen interface with backlit display. Displays outdoor temperature and humidity. 1 year battery life. 2 month low battery warning.
• WIRELESS OUTDOOR SENSOR: Reliable performance in all climates. Installs in minutes. Up to 5 year battery life. 2 month low battery warning.
• REDLINK™ WIRELESS TECHNOLOGY: Powered by RedLINK™ reliability. No interference with other wireless devices in the home.
Product Specifications  Back To Top
Description Everything you need to relocate thermostat or upgrade equipment without running new wires. Includes the Portable Comfort Control to sense and control temperature from any room and a Wireless Outdoor Sensor to display outdoor temperature and humidity.
Application Gas, oil, electric, heat pump, forced warm air, hot water, steam or gravity
Changeover Auto/Manual Selectable
Stages Up to 3 Heat / 2 Cool Heat Pump or Up to 2 Heat / 2 Cool Conventional
Power Method Thermostat--Battery
Terminal Designations C, R, Rc, Rh, W-O/B, W2-Aux/E, Y, Y2, G, L, RAS
Switch Positions (Fan) AUTO-ON
Switch Positions (System) HEAT-OFF-COOL-AUTO-EM.HEAT
Electrical Ratings Equipment Interface Module--18 to 30 Vac, 50 Hz; 60 Hz
Cool Current 1.0 A running
Heat Current 1.0 A running
Fan Current 0.6 A running
Includes C7735A1000 Return Air Sensor
Includes THM5320R1000 Equipment Interface Module
Includes TH5320R1002 Wireless FocusPRO® Non-Programmable Thermostat
Includes C7089R1013 Wireless Outdoor Sensor
Includes REM5000R1001 Personal Comfort Station

Literature and other Resources Download Back To Top
Operator Manual - (YTH5320 Portable Comfort Control (English, French, Spanish))
Installation Guide - (YTH5320 RedLINK Wireless System with TrueZONE Panel and Wireless Adapter, English, French, Spanish)
Operator Manual - (YTH5320 FocusPRO Wireless Non-Programmable Digital Thermostat (English, French, Spanish))
flyer - (YTH5320R1000 Wireless FocusPRO Thermostats Now Dual Fuel Enabled)
Installation Guide - (YTH5320R1017 RedLink Wireless System with Equipment Interface Module English, French, Spanish)
YTH5320R1000(Photo_Color - Web Quality Image)
YTH5320R1000(Photo_Color - Print Quality Image)
YTH5320R1017_Collage_3inch Front(Photo_Color - Web Quality Image)
YTH5320R1017_Collage_3inch Front(Photo_Color - Print Quality Image)
YTH5320R1017_6inch Front(Photo_Color - Web Quality Image)
YTH5320R1000_6inch Front(Photo_Color - Web Quality Image)
YTH5320R1000_6inch Front(Photo_Color - Print Quality Image)
YTH5320R1025_3inch Front(Photo_Color - Web Quality Image)
YTH5320R1025_3inch Front(Photo_Color - Print Quality Image)
Non-programmable Wireless Zone adapter Main(Photo_BW - Web Quality Image)
Non-programmable Wireless Zone adapter Main(Photo_BW - Print Quality Image)
Non-programmable Wireless Zone adapter Multiple Parts(Photo_BW - Web Quality Image)
Non-programmable Wireless Zone adapter Multiple Parts(Photo_BW - Print Quality Image)
Non-programmable Wireless Zone adapter Multiple Parts(Photo_Color - Web Quality Image)
Non-programmable Wireless Zone adapter Multiple Parts(Photo_Color - Print Quality Image)
Non-programmable Wireless Zone adapter Multiple Parts(Photo_Color - Web Quality Image)
Non-programmable Wireless Zone adapter Multiple Parts(Photo_Color - Print Quality Image)
Non-programmable wireless system kit Main(Photo_BW - Web Quality Image)
Non-programmable wireless system kit Main(Photo_BW - Print Quality Image)
Non-programmable wireless system kit Multiple Parts(Photo_BW - Web Quality Image)
Non-programmable wireless system kit Multiple Parts(Photo_BW - Print Quality Image)
Non-programmable wireless system kit Multiple Parts(Photo_Color - Web Quality Image)
Non-programmable wireless system kit Multiple Parts(Photo_Color - Print Quality Image)
Non-programmable wireless system kit Multiple Parts(Photo_Color - Web Quality Image)
Non-programmable wireless system kit Multiple Parts(Photo_Color - Print Quality Image)
Non-programmable Wireless Thermostat Kit Multiple Parts(Photo_BW - Web Quality Image)
Non-programmable Wireless Thermostat Kit Multiple Parts(Photo_BW - Print Quality Image)
Non-programmable Wireless Thermostat Kit Multiple Parts(Photo_BW - Web Quality Image)
Non-programmable Wireless Thermostat Kit Multiple Parts(Photo_BW - Print Quality Image)
Non-programmable Wireless Thermostat Kit Multiple Parts(Photo_Color - Web Quality Image)
Non-programmable Wireless Thermostat Kit Multiple Parts(Photo_Color - Print Quality Image)
Non-programmable Wireless Thermostat Kit Multiple Parts(Photo_BW - Web Quality Image)
Non-programmable Wireless Thermostat Kit Multiple Parts(Photo_BW - Print Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Main(Photo_BW - Web Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Main(Photo_BW - Print Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Multiple Parts(Photo_BW - Web Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Multiple Parts(Photo_BW - Print Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Multiple Parts(Photo_Color - Web Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Multiple Parts(Photo_Color - Print Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Multiple Parts(Photo_Color - Web Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Multiple Parts(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
50002883-001 - FocusPRO 5000/6000 and PRO 3000/4000 Cover Plate Assembly
50007298-001 - 12 pack of medium coverplates (5 in. x 6 7/8 in.)