|
Description |
Beige Thermostat Package with auto heat or cool changeover and W3,E,G,R,Y1,W1,O,X1,X2,X,W2,B terminals for multistage heating and cooling systems |
|
Application |
Multistage Heat and Cool Systems |
|
Changeover |
Auto heat or cool |
|
Terminal Designations |
W3, E, G, R, Y1, W1, O, X1, X2, X, W2, B |
|
Switch Positions (System) |
OFF-HEAT-COOL-AUTO-EM. HEAT |
|
Dimensions (in.) |
(including Q674 subbase) 3 9/16 in. high x 5 5/8 in. wide x 2 3/16 in. deep |
|
Dimensions (mm) |
(including Q674 subbase) 91 mm high x 143 mm wide x 56 mm deep |
|
Setting Temperature Range (F) |
42 F to 88 F |
|
Differential Temperature (C) |
2C minimum between heating and cooling. |
|
Anticipator (cooling) |
0 to 1.0A fixed |
|
Anticipator (heating) |
Stage1 fixed 0.1 to 1.2A; Stage 2 adj. 0.1A to 1.2A |
|
Cool Current |
1st Stage 1.0A running, 6.5A inrush at 30 Vac max. |
|
Heat Current |
1st Stage 1.0A running, 6.5A inrush at 30 Vac max. |
|
Fan Operation |
Auto Fan in EM. HEAT |
|
LEDs |
AUX.HT., EM.HT., CHECK |
|
Ambient Temperature Range (F) |
40 F to 90 F |
|
Ambient Temperature Range (C) |
4 C to 32 C |
|
Approvals, Canadian Standards Association |
Thermostat Certified; File No. LR95329-1 |
|
Includes |
Q674F1444 subbase & T874G1642 thermostat. |
|
Comments |
For heat pump applications. Includes locking cover with thermometer, field adjustable range stops and field adjustable locking levers. |
|
Tradeline Value |
Super Tradeline |
|