HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
>Excel 5000 System
>WEBs System
>Light Commercial Building Solutions
>Non-Communicating Controllers (Legacy)
Combustion Products LAR
Commercial Combustion
Commercial Components
Training Materials & Product Literature


Environmental & Combustion Controls
W974B1006
Setup/Setback module for W973

Locate Distributors Product Specifications   Literature and Documents
Overview
Used with W973 Logic Panel to provide cooling shutdown and selectable heating setback to conserve energy during building unoccupied periods. Cooling shutdown closes outdoor damper, locks out mechanical cooling and stops fan.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Cooling shutdown closes the outdoor air damper and prevents cooling equipment operation.
• Heating setback is field selectable for 5, 8, 12 or 15 degrees F (2.8, 4.4, 6.7, or 8.3 degrees C).
• Convenient, male quick-connect terminals facilitate wiring.
• Compact to fit easily within air conditioning equipment control panels.
• Mount in any position on a flat surface.
Product Specifications  Back To Top
Description Setup/Setback module for W973
Application Module
Application Size Small (<20 I/O Points)
Control system W973 single zone
Compatible With W973 Logic Panel
Dimensions (in.) 5 5/16 in high x 4 1/8 in wide x 3 in deep
Dimensions (mm) 135 mm high x 105 mm wide x 76 mm deep
Comments Used with W973 Logic Panel to conserve energy during unoccupied periods

Literature and other Resources Download Back To Top
Product Data - (W974A Setback/Setup Modules)
Download

Welcome

Login to My Account 
New User Registration