Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Air Quality
Building Automation
>
Excel 5000 System
>
WEBs System
>
Light Commercial Building Solutions
>
Non-Communicating Controllers (Legacy)
Combustion Products LAR
Commercial Combustion
Commercial Components
Training Materials & Product Literature
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> W9076
W9076A1000
Digital Temperature indicator that provides a continuous LED display for temperature (includes sensor)
Locate Distributors
Product Specifications
Literature and Documents
Overview
The W9076 digital temperature indicator provides continuous led (light-emitting diode) digital display of temperature in commercial building applications. Display permits user selection of fahrenheit or celsius readings in the range of -40 F to 199 F (-40 C to 93 C). Several locations can be monitored on the display through suitable switching of additional remote sensors.
Product Prices
Package Type
Product Base Price($)
Order Quantity
U
1 +
$979.91
Quote Feature is temporarily disabled.
Add To Quote
Add To Quote
Processing your request. Please wait...
Features
• Fahrenheit or Celsius display is field selectable.
• Solid state sensor provides fast response, accurate temperature readings.
• The 3-1/2 digit LED display has 0.3 inch numerals.
• Front mounting permits fast, easy installation.
Product Specifications
Back To Top
Description
Digital Temperature indicator that provides a continuous LED display for temperature (includes sensor)
Application
Monitors temperature is space or ducts, and fluid in hot or cold water pipes
Contact Ratings
49 mm dia, 70mm long
Voltage
24 Vac, +25%, -15%. For each volt above 26 Vac, derate ambient temperature by 5 F (2.8 C)
Frequency
60 Hz
Frequency
50 Hz
Operating Temperature Range (F)
-40 F to +199 F
Operating Temperature Range (C)
-40 C to +93 C
Dimensions (in.)
4 9/16 in. high x 1 15/16 wide x 2 3/4 in. deep
Dimensions (mm)
116 mm high x 49 mm wide x 70 mm deep
Includes
194950E Sensor
Comments
Solid state sensor usable up to 300 ft (91 m)
Used With
T7047C1090 Case (for wall mounting the remote sensor), 121371A Immersion Well, 131524A/107324A/311266D Holders for duct mounting sensor, 107408 Heat-inductive compound
Literature and other Resources Download
Back To Top
Product Data - (W9076A Digital Temperature Indicator)
Download
Welcome
Login to My Account
New User Registration
Find Quote
Replacement Parts
107324A - Capillary Holder Assembly for duct insertion, 8 3/8 in. long
131524A - Capillary Holder Assembly., 8 3/8 in. long, duct insertion
121371A - Copper. Bulb size: 3/8 in. x 3 in. (10 mm x 76 mm). Well size: 3 in. (76 mm) insertion, 1 1/2 in. NPT. Includes mounting clamp.
121371E - Stainless steel. Bulb size: 3/8 in. x 3 in. (10 mm x 76 mm). Well size: 3 in. (76 mm) insertion, 1 1/2 in. (38 mm) insulation, 1/2 in. (13 mm) NPT. Includes mounting clamp.
Product Accessories
107324A - Capillary Holder Assembly for duct insertion, 8 3/8 in. long
131524A - Capillary Holder Assembly., 8 3/8 in. long, duct insertion
121371A - Copper. Bulb size: 3/8 in. x 3 in. (10 mm x 76 mm). Well size: 3 in. (76 mm) insertion, 1 1/2 in. NPT. Includes mounting clamp.
230038A - Replacement Faceplate Lens for use with W9076