HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
>EnviraLINK
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
W8735D1009
Telephone Access Module

Locate Distributors Product Specifications   Literature and Documents
Overview
The W8735D Telephone Access Module (TAM) provides remote telephone access to the HVAC system when used with an EnviraCOM™ enabled thermostat such as the TH9421C1004 VisionPRO® IAQ Total Home Comfort System and the TH5320C1002 FocusPRO® thermostat. These thermostats are used with one or more of the following controls: A W8835A EnviraZone panel, a THM5421C1008 or W8703 Damper Interface Module. The W8735D also communicates with R7184P and R7184U oil primary controls and L7224U Aquastat® remote temperature sensors as well as any other EnviraCOM enabled controls to communicate current status and alert information.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Supports up to four independent EnviraCOM channels for a maximum of 36 zones per W8735D (9 zones per channel when using zone panels)
• Use with the TH9421C1004 VisionPRO IAQ Total Home Comfort System and W8835A EnviraZone for zoned systems
• Use with THM5421C1008 for single zone applications
• Use with TH5320C1002 FocusPRO EnviraCOM thermostat for zoning applications
• Compatible with the T8635L Microelectronic Communicating Programmable Thermostat, W8835A EnviraZone panel, or W8635A and W8635B Equipment Interface Modules
• Use with any EnviraCOM generating products like R7184U Oil Primary and L7224U Aquastat™ controls
• Provides remote telephone access to check or change thermostat settings (i.e. heat, cool, auto, or off)
• Provides remote telephone access to check current indoor and outdoor temperatures and indoor humidity
• Reports alert messages on high or low indoor/outdoor temperature, high or low humidity, low battery, auxiliary input sensor tripped, pass code change, air filter change required, system alerts, and power outage
• Prioritize alerts to specify the time of day that the TAM will dial-out
• Emergency drop call feature
• Up to three telephone numbers can be programmed for alert messaging
• Auxiliary sensor input for use with an optional N.C. sensor contact
• Auxiliary output for local alert enunciation
Product Specifications  Back To Top
Application The W8735D Telephone Access Module (TAM) provides remote telephone access to the HVAC system when used with EnviraCOM™ enabled controls
Programmability Up to 3 dialup numbers, alert prioritization, low/high temperature alert settings, low/high humidity alert settings, and zone naming.
Network Zoning Yes
Number of Zones 9 zones per channel; 2 channels; 18 total zones
Power Method Plug in transformer, 12 Vdc (+/- 5%), 2.0 A, 9 Vdc battery backup
Color Premier White®
Terminal Designations 1/D, 2/R, 3/B (terminal connections per channel), Aux In, Aux Out
Dimensions (in.) 10 in. high x 5 in. wide x 2 in. deep
Dimensions (mm) 254 mm high x 127 mm wide x 51 mm deep
Mounting Number 6 screw and wall anchors supplied in bag assembly
Operating Humidity Range (% RH) 5 to 95% RH, non-condensing
LEDs Communication and Battery LEDs
Electrical Ratings EnviraCOM™ Terminals: 1/D, 2/R, 3/B = 24 Vac; Auxiliary Terminals: Aux In = N.C.24 Vac/24 Vdc, polarity insensitive; Aux Out = N.O. dry contact, 24 Vac/24 Vdc
Communications Standard RJ11 plug for analog telephone line; Compatible with most answering machines an voicemail
Ambient Temperature Range (F) 32 F to 120 F
Ambient Temperature Range (C) 0 C to 49 C
Approvals, Federal Communications Commission FCC rules: Part 68 and Part 15
Used With EnviraCOM enabled thermostats and combustion controls

Literature and other Resources Download Back To Top
Installation Instructions - (W8735S1000 Outdoor Reset Module)
Sell Sheet - (W8735D W8735D Telphone Access Module)
Specification Data - (W8735A1005 EnviraCOM Serial Adapter)
Installation Instructions - (W8735S1008 Domestic Hot Water Module)
Installation Instructions - (W8735S1008 General Purpose Temperature Sensor)
Quick Guide - (W8735D1025 W8735D Telephone Access Module (TAM))
Sell Sheet - (W8735D Telephone Access Module - French)
Installation Instructions - (W8735D W8735D Telephone Access Module (TAM))
Sell Sheet - (W8735D W8735D Telephone Access Module (TAM))
Installation Instructions - (W8735A Enviracom Serial Adapter)
Specification Data - (W8735D W8735D Telephone Access Module (TAM))
Brochure - (W8735D W8735D Telephone Access Module (TAM))
Owner's Manual - (W8735D W8735D Telephone Access Module)
Specification Data - (W8735B Telephone Access Module)
Installation Instructions - (W8735B Telephone Access Module)
Owners Manual - (W8735B Telephone Access Module)
Y pack for communications module for TAM Multiple Parts(Photo_BW - Web Quality Image)
Y pack for communications module for TAM Multiple Parts(Photo_BW - Print Quality Image)
AquaReset Domestic Hot Water Kit, W8735S1000 Multiple Parts(Photo_BW - Web Quality Image)
AquaReset Domestic Hot Water Kit, W8735S1000 Multiple Parts(Photo_BW - Print Quality Image)
AquaReset Domestic Hot Water Kit, W8735S1000 Multiple Parts(Photo_BW - Web Quality Image)
AquaReset Domestic Hot Water Kit, W8735S1000 Multiple Parts(Photo_BW - Print Quality Image)
AquaReset Kit, W8735S1000 Multiple Parts(Photo_BW - Web Quality Image)
AquaReset Kit, W8735S1000 Multiple Parts(Photo_BW - Print Quality Image)
AquaReset Kit, W8735S1000 Multiple Parts(Photo_BW - Web Quality Image)
AquaReset Kit, W8735S1000 Multiple Parts(Photo_BW - Print Quality Image)
AquaReset Domestic Hot Water Kit, W8735S1000 Multiple Parts(Photo_Color - Web Quality Image)
AquaReset Domestic Hot Water Kit, W8735S1000 Multiple Parts(Photo_Color - Print Quality Image)
AquaReset Domestic Hot Water Kit, W8735S1000 Multiple Parts(Photo_Color - Web Quality Image)
AquaReset Domestic Hot Water Kit, W8735S1000 Multiple Parts(Photo_Color - Print Quality Image)
AquaReset Kit, W8735S1000 Multiple Parts(Photo_Color - Web Quality Image)
AquaReset Kit, W8735S1000 Multiple Parts(Photo_Color - Print Quality Image)
AquaReset Kit, W8735S1000 Multiple Parts(Photo_Color - Web Quality Image)
AquaReset Kit, W8735S1000 Multiple Parts(Photo_Color - Print Quality Image)
Telephone Acces Module Main(Photo_BW - Web Quality Image)
Telephone Acces Module Main(Photo_BW - Print Quality Image)
EnviraCOM Enabled Gateway Front(Photo_BW - Web Quality Image)
EnviraCOM Enabled Gateway Front(Photo_BW - Print Quality Image)
EnviraCOM Enabled Gateway Front(Photo_Color - Web Quality Image)
EnviraCOM Enabled Gateway Front(Photo_Color - Print Quality Image)
Telephone Access Module Main(Photo_Color - Web Quality Image)
Telephone Access Module Main(Photo_Color - Print Quality Image)
Telephone Access Module Main(Photo_Color - Web Quality Image)
Telephone Access Module Main(Photo_Color - Print Quality Image)
Telephone Access Module Main(Photo_Color - Web Quality Image)
Telephone Access Module Main(Photo_Color - Print Quality Image)
Telephone Access Module Main(Photo_Color - Web Quality Image)
Telephone Access Module Main(Photo_Color - Print Quality Image)
Telephone Access Module Main(Photo_BW - Web Quality Image)
Telephone Access Module Main(Photo_BW - Print Quality Image)
Telephone Access Module Main(Photo_BW - Web Quality Image)
Telephone Access Module Main(Photo_BW - Print Quality Image)
Telephone Access Module Main(Photo_Color - Web Quality Image)
Telephone Access Module Main(Photo_Color - Print Quality Image)
Telephone Access Module Main(Photo_Color - Web Quality Image)
Telephone Access Module Main(Photo_Color - Print Quality Image)
Enviracom Serial Adapter Installation(LineArt)
Enviracom Serial Adapter Installation(LineArt - Web Quality Image)
Enviracom Serial Adapter Wiring(LineArt)
Enviracom Serial Adapter Wiring(LineArt - Web Quality Image)
Telephone Access Module Main(Photo_BW - Web Quality Image)
Telephone Access Module Main(Photo_BW - Print Quality Image)
Telephone Access Module Main(Photo_BW - Web Quality Image)
Telephone Access Module Main(Photo_BW - Print Quality Image)
Telephone Access Module Main(Photo_Color - Web Quality Image)
Telephone Access Module Main(Photo_Color - Print Quality Image)
Telephone Access Module Main(Photo_Color - Web Quality Image)
Telephone Access Module Main(Photo_Color - Print Quality Image)
Telephone Access Module Main(Photo_BW - Web Quality Image)
Telephone Access Module Main(Photo_BW - Print Quality Image)
Telephone Access Module Main(Photo_BW - Web Quality Image)
Telephone Access Module Main(Photo_BW - Print Quality Image)
Telephone Access Module Main(Photo_BW - Web Quality Image)
Telephone Access Module Main(Photo_BW - Print Quality Image)
Telephone Access Module Main(Photo_BW - Web Quality Image)
Telephone Access Module Main(Photo_BW - Print Quality Image)
Telephone Access Module Main(Photo_BW - Web Quality Image)
Telephone Access Module Main(Photo_BW - Print Quality Image)
Telephone Access Module Main(Photo_BW - Web Quality Image)
Telephone Access Module Main(Photo_BW - Print Quality Image)
Telephone Access Module Main(Photo_BW - Web Quality Image)
Telephone Access Module Main(Photo_BW - Print Quality Image)
Telephone Access Module Main(Photo_BW - Web Quality Image)
Telephone Access Module Main(Photo_BW - Print Quality Image)
Telephone Access Module Main(Photo_BW - Web Quality Image)
Telephone Access Module Main(Photo_BW - Print Quality Image)
Telephone Access Module Main(Photo_BW - Web Quality Image)
Telephone Access Module Main(Photo_BW - Print Quality Image)
Telephone Access Module Main(Photo_BW - Web Quality Image)
Telephone Access Module Main(Photo_BW - Print Quality Image)
Telephone Access Module Main(Photo_BW - Web Quality Image)
Telephone Access Module Main(Photo_BW - Print Quality Image)
Telephone Access Module Main(Photo_BW - Web Quality Image)
Telephone Access Module Main(Photo_BW - Print Quality Image)
Telephone Access Module Main(Photo_BW - Web Quality Image)
Telephone Access Module Main(Photo_BW - Print Quality Image)
Telephone Access Module Main(Photo_BW - Web Quality Image)
Telephone Access Module Main(Photo_BW - Print Quality Image)
Telephone Access Module Main(Photo_BW - Web Quality Image)
Telephone Access Module Main(Photo_BW - Print Quality Image)
W8735C Front(Photo_BW - Web Quality Image)
W8735C Front(Photo_BW - Print Quality Image)
W8735C Front(Photo_Color - Web Quality Image)
W8735C Front(Photo_Color - Print Quality Image)
Telephone Acces Module Main(Photo_Color - Web Quality Image)
Telephone Acces Module Main(Photo_Color - Print Quality Image)
Enviracom Serial Adapter Wiring(LineArt)
Enviracom Serial Adapter Wiring(LineArt - Web Quality Image)
W8735 location Main(LineArt)
W8735 location Main(LineArt - Web Quality Image)
W8735 Main(LineArt)
W8735 Main(LineArt - Web Quality Image)
W8735 Main(LineArt)
W8735 Main(LineArt - Web Quality Image)
W8735 Main(LineArt)
W8735 Main(LineArt - Web Quality Image)
W8735 Wiring(LineArt)
W8735 Wiring(LineArt - Web Quality Image)
W8735 Wiring(LineArt)
W8735 Wiring(LineArt - Web Quality Image)
W8735B Exploded(LineArt)
W8735B Exploded(LineArt - Web Quality Image)
W8735B Installation(LineArt)
W8735B Installation(LineArt - Web Quality Image)
W8735B Installation(LineArt)
W8735B Installation(LineArt - Web Quality Image)
W8735B Main(LineArt)
W8735B Main(LineArt - Web Quality Image)
W8735B subbase Cover Off(LineArt)
W8735B subbase Cover Off(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration