HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
>Networked Zoning
>Conventional Zoning
>Zoning Dampers
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
W8735A1005
Enviracom Serial Adapter

Locate Distributors Product Specifications   Literature and Documents
Overview
The EnviraComâ„¢ Serial Adapter allows a user to control Honeywell EnviraCom Communicating Thermostats, EnviraZone Systems, and other HVAC products by using any manufacturer's RS-232 compatible home automation control system.

Loading ...
Features

• Use with YTH9421C VisionPRO IAQ thermostat, or with W8835 EnviraZONE zone control panel.
• Can be used with W8735D Telephone Access Module.
• Allows easy integration to host controllers, gateways and computers.
• Uses standard DB-9 connector.
• Powered through EnviraCom bus; no external power source required.
• Uses true RS-232 signals; universally compatible.
Product Specifications  Back To Top
Application The W8735A Enviracom Serial Adapter provides local access to an Enviracom HVAC system through a host computer, gateway, or controller. The host provides the application to control the W8735A and the HVAC equipment.
Communications Networked
Used With Networked Zoning System

Literature and other Resources Download Back To Top
Sell Sheet - (W8735D W8735D Telphone Access Module)
Sell Sheet - (W8735D Telephone Access Module - French)
Owner's Manual - (W8735D W8735D Telephone Access Module)
Installation Instructions - (W8735D W8735D Telephone Access Module (TAM))
Specification Data - (W8735D W8735D Telephone Access Module (TAM))
Brochure - (W8735D W8735D Telephone Access Module (TAM))
Sell Sheet - (W8735D W8735D Telephone Access Module (TAM))
Quick Guide - (W8735D1009, W8735D1017, W8735D1025 W8735D Telephone Access Module (TAM))
Specification Data - (W8735A1005 EnviraCOM Serial Adapter)
Installation Instructions - (W8735A Enviracom Serial Adapter)
Specification Data - (W8735B Telephone Access Module)
Installation Instructions - (W8735B Telephone Access Module)
Owners Manual - (W8735B Telephone Access Module)
Download

Welcome

Login to My Account 
New User Registration