HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
>Networked Zoning
>Conventional Zoning
>Zoning Dampers
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
W8703A1003
Damper Interface Module utilitizes the Enviracom HVAC communication Network Use with T8635L and W8635A,B

Locate Distributors Product Specifications   Literature and Documents
Overview
The W8703 Damper Interface Module (DIMP expands by three zones the capacity of the W8835 EnviraZone control panel.

Loading ...
Features

• Use with up to three thermostats and a W8835 EnviraZone Control Panel.
• Use one or two W8703 to expand W8835 to 6 or 9 zones.
Product Specifications  Back To Top
Application Damper Interface Module
Network Zoning Yes
Number of Zones Up to 3 zones when used with communicating thermostats and EnviraCom Zone Control Panel
Individual Zone Fan Control Yes
LEDs Yes
Communications Networked
Used With Networked Zoning System

Literature and other Resources Download Back To Top
Specification Data - (W8703A Damper Interface Module)
Installation Instructions - (W8703A Damper Interface Module)
Download

Welcome

Login to My Account 
New User Registration