HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
>Air Cleaners
>Dehumidification
>Humidification
>Ultraviolet Air Treatment
>Ventilation
>Carbon Monoxide Detection
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
W8150A1001
Fresh Air Ventilation Control

Locate Distributors Product Specifications   Literature and Documents
Overview
W8150 Fresh Air Ventilation Control provides fresh air to a home. The control operates a fresh air intake damper and, when necessary, activates the main HVAC blower to efficiently meet ASHRAE ventilation rates.

Loading ...
Features

• Designed to help meet local ventilation codes and standards, including ASHRAE 62.2-2003 standard, Ventilation and Acceptable Indoor Air Quality in Low-Rise Residential Buildings.
• Microcontroller optimizes the air delivery schedule to make efficient use of normal HVAC run times.
• Easy-to-use input dials allow customized ventilation for each installation.
• Test mode that includes immediate feedback to installer to confirm that air delivery requirements of selected ventilation standard are being met.
• Economical supply-only ventilation; works with forced air system.
• Can be used with other equipment, such as an HRV/ ERV, for balanced ventilation.
Product Specifications  Back To Top
Application Fresh Air Ventilation System
Airflow Capacity (external static pressure) 50 to 160 cfm
Current Draw, Nominal (minimum speed) 0.6 A
Electrical Ratings 24 Vac
Characteristics Includes W8150A Fresh Air Ventilation Control, mounting hardware, homeowner information label
Used With HR150B
Used With HR200B
Used With ER150B
Used With ER150C
Used With ER200C
Used With ER200B
Used With EARD6
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Sell Sheet - (Y8150A Y8150A Fresh Air Ventilation System)
5X7 postcard - (Y8150A Y8150A Fresh Air Ventilation System)
direct mail postcard - (Y8150 Y8150 Fresh Air Ventilation System)
Competive Comparison - (Y8150 Y8150 Fresh Air Ventilation Control System Competitive Comparison)
Product Data - (Y8150, W8150 Fresh Air Ventilation System/Control)
Sell Sheet - (ER150, ER200, Y8150 Fresh Air Ventilation Systems)
Download

Welcome

Login to My Account 
New User Registration