HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
W7459A1001
Economizer Logic Module (works with M7415 Damper Actuators)

Locate Distributors Product Specifications   Literature and Documents
Overview
W7459 Solid State Economizer Logic Module are used with M7415 and M8405 Dedicated Economizer Actuators to proportion outdoor and return air dampers in economizer systems.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Attaches to one side of actuator for proportional control of damper.
• Combines solid state changeover control, minimum damper position potentiometer and compressor staging relays.
• Use one sensor in outdoor air for single sensor control; use two sensors, one in return air and one in outdoor air, for differential control.
Product Specifications  Back To Top
Description Economizer Logic Module (works with M7415 Damper Actuators)
Output Output for M7415
Input Enthalpy Sensor: C7400A
Input Discharge Air Temperature sensor: C7150 or C7046
Input Y1 and Y2 from thermostat
Use with Sensor C7660
Use with Sensor C7046
Use with Sensor C7150
Use with Sensor C7400A
Voltage 24 Vac
Frequency 60 Hz
Frequency 50 Hz
Contact Ratings 1.5 A Run @ 24 Vac
Contact Ratings 3.5 A Inrush @ 24 Vac
Operating Temperature Range (F) -40 F to +125 F
Operating Temperature Range (C) -40 C to +52 C
Operating Humidity Range (% RH) 5 to 95% RH, non-condensing
Dimensions (in.) 4 1/16 in. high x 2 13/16 in. wide x 1 1/4 in. deep
Dimensions (mm) 103 mm high x 71 mm wide x 32 mm deep
Approvals, Underwriters Laboratories Inc UL Listed File: E4436, Guide: XAPX2, CE Report: GV97-010, Flammability Rating UL94V-5V
Comments Optional remote minimum position potentiometer.
Used With M7415 Damper Actuator

Literature and other Resources Download Back To Top
Quick Selection Guide - (W7459 Economizer System Quick Selection Guide)
Pocket Guide - (W7459 Economizer Check-Out Procedures; In the Field Tool)
Product Data - (W7459A Solid State Economizerâ„¢ Logic Module)
Specification Data - (W7459A Solid-State Economizer Logic Module)
Solid State economizer Motor and Logic Module Main(Photo_BW - Web Quality Image)
Solid State economizer Motor and Logic Module Main(Photo_BW - Print Quality Image)
Solid State economizer Motor and Logic Module Main(Photo_Color - Web Quality Image)
Solid State economizer Motor and Logic Module Main(Photo_Color - Print Quality Image)
Economizer Potentiometer Wiring(LineArt)
Economizer Potentiometer Wiring(LineArt - Web Quality Image)
Economizer Wiring(LineArt)
Economizer Wiring(LineArt - Web Quality Image)
Economizer Wiring(LineArt)
Economizer Wiring(LineArt - Web Quality Image)
Economizer Wiring(LineArt)
Economizer Wiring(LineArt - Web Quality Image)
Economizer Sensor Wiring(LineArt)
Economizer Sensor Wiring(LineArt - Web Quality Image)
Sensor Wiring(LineArt)
Sensor Wiring(LineArt - Web Quality Image)
Actuator Parts Ad Slick(LineArt)
Actuator Parts Ad Slick(LineArt - Web Quality Image)
Solid State Economizer Logic Module Wiring(LineArt)
Solid State Economizer Logic Module Wiring(LineArt - Web Quality Image)
Actuator Economizer Ad Slick(LineArt)
Actuator Economizer Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
S963B1128 - Manual Potentiometer (135 ohm)
4074EJM - 1.2K ohm checkout resistor, 620 ohm resistor, and jumper