HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
W7215A1006
Series 72 Economizer Logic Module with analog input from Carbon Dioxide Sensor

Locate Distributors Product Specifications   Literature and Documents
Overview
Use with C7400A, or C7660 and C7150B or C7046 Sensors; Demand Control Ventilation (DCV) sensor C7232 C02 sensor (2-10 Vdc); and Honeywell Series 72 actuators, or M7415 Damper Actuator to proportion outdoor and return air dampers for economizer and ventilation control in commercial HVAC equipment. (See below)

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Input from DCV C02 sensor provides optimum ventilation based on occupancy.
• All models include air change and shutdown; "A" models also provide prepurge.
• Demand control ventilation economizer provides comfort, energy savings, reliability, air quality compliance and application flexibility in heating, cooling and ventilating applications.
• Combines solid state enthalpy or dry bulb changeover control, minimum and maximum damper position potentiometer and DCV setpoint functions.
• Optional differential enthalpy control (enthalpy setpoint D with two C7400A sensors) provides greater economizer savings and maximum comfort over single enthalpy control by selecting the most economical method for cooling.
• Enthalpy setpoint (A-D) on economizer module controls the combination of air temperature and humidity that is suitable for free cooling.
• LEDs indicates when economizer is in free cooling and DCV modes.
• B models provide for input from an outdoor air quality sensor.
Product Specifications  Back To Top
Description Series 72 Economizer Logic Module with analog input from one Indoor Air Quality sensor (commonly Carbon Dioxide Sensor)
Output 2-10 Vdc to actuator
Input Air Quality Sensor
Input Discharge Air Temperature sensor: C7150 or C7046
Use with Sensor C7660
Use with Sensor C7046
Use with Sensor C7150
Use with Sensor C7400A
Use with Sensor C7232
Voltage 24 Vac
Frequency 60 Hz
Frequency 50 Hz
Contact Ratings 3.5 A Inrush @ 30Vac
Contact Ratings 1.5 A Run @ 30 Vac
Operating Temperature Range (F) -25 F to +125 F
Operating Temperature Range (C) -32 C to +52 C
Operating Humidity Range (% RH) 5 to 95% RH, non-condensing
Dimensions (in.) 8 11/16 in. high x 5 13/16 in. wide x 1 11/16 in. deep
Dimensions (mm) 221 mm high x 147 mm wide x 43 mm deep
Approvals, Underwriters Laboratories Inc UL Listed File: E4436, Guide: XAPX, CE Report: GV02-003, Meets UL873 plenum requirements, C-tick, Complies with California Title 24
Approvals, Others Complies with California Title 24
Comments Economizer Logic Module operates Series 72 actuators.
Comments Can accept remote minimum position damper position potentiometer and/or analog input from one carbon dioxide sensor for indoor air.
Used With Honeywell Series 72 actuators

Literature and other Resources Download Back To Top
Brochure - (W7215 Economizers Overview - Going Green Can Save $)
Quick Selection Guide - (W7215 Economizer System Quick Selection Guide)
Product Data - (W7215 ECONOMIZER Logic Modules for Ventilation Control)
Pocket Guide - (W7215 Economizer Check-Out Procedures; In the Field Tool)
Brochure - (W7215 Economizers - How Can You Help Your Customer's Save Energy?)
Specification Data - (W7215 ECONOMIZER Logic Module for Ventilation Control)
Economizer family of products Multiple Parts(Photo_BW - Web Quality Image)
Economizer family of products Multiple Parts(Photo_BW - Print Quality Image)
Economizer family of products Multiple Parts(Photo_Color - Web Quality Image)
Economizer family of products Multiple Parts(Photo_Color - Print Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Callouts(LineArt)
Economizer Logic Modules Callouts(LineArt - Web Quality Image)
Economizer Logic Modules Dimension(LineArt)
Economizer Logic Modules Dimension(LineArt - Web Quality Image)
Economizer Logic Modules Installation(LineArt)
Economizer Logic Modules Installation(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Modules Wiring(LineArt)
Economizer Logic Modules Wiring(LineArt - Web Quality Image)
Economizer Logic Module Wiring(LineArt)
Economizer Logic Module Wiring(LineArt - Web Quality Image)
Economizer Logic Module Ad Slick(LineArt)
Economizer Logic Module Ad Slick(LineArt - Web Quality Image)
Economizer Logic Module Wiring(LineArt)
Economizer Logic Module Wiring(LineArt - Web Quality Image)
Logic Module/Damper Motor Wiring(LineArt)
Logic Module/Damper Motor Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
S963B1128 - Manual Potentiometer (135 ohm)
4074EJM - 1.2K ohm checkout resistor, 620 ohm resistor, and jumper