HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
W7210A1001
Series 72 Economizer Logic Module

Locate Distributors Product Specifications   Literature and Documents
Overview
W7210A,D Solid State Economizerâ„¢ Logic Modules are used with solid state C7400A Enthalpy Sensors or C7660 Dry Bulb Temperature Sensors and Honeywell Series 72 actuators to proportion outdoor and return air dampers for economizer control in commercial HVAC equipment.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Operates from the commercial thermostat to provide a totally integrated control system.
• Includes enthalpy or dry bulb changeover control, minimum damper position potentiometer and compressor staging relay functions.
• Optional differential enthalpy control provides greater economizer savings than single enthalpy control by selecting the most economical air for cooling.
• Differential enthalpy control uses two sensor inputs, one in return air and one in outdoor air then economizer control selects the air with the lower enthalpy.
• Enthalpy setpoint (A-D) W7210 Solid State Economizer Logic Module controls the combination of air temperature and humidity suitable for free cooling.
• LED indicates when free cooling is available.
• Mount on the sheet metal duct.
• Mounting screws included.
Product Specifications  Back To Top
Description Series 72 Economizer Logic Module
Output Two SPDT one 2-10Vdc
Input Dry Bulb Temperature sensor C7660, or Enthalpy sensor C7400A, or Mixed Air Temperature sensor C7150
Use with Sensor C7660
Use with Sensor C7046
Use with Sensor C7150
Use with Sensor C7400A
Voltage 24 Vac
Frequency 50 Hz
Frequency 60 Hz
Contact Ratings 1.5 A Run @ 24 Vac
Contact Ratings 3.5 A Inrush @ 24 Vac
Operating Temperature Range (F) -40 F to +125 F
Operating Temperature Range (C) -40 C to +52 C
Operating Humidity Range (% RH) 5 to 95% RH, non-condensing
Dimensions (in.) 5 3/16 in. high x 4 11/16 in. wide x 1 9/16 in. deep
Dimensions (mm) 119 mm high x 132 mm wide x 40 mm deep
Approvals, Underwriters Laboratories Inc Flammability Rating UL94V-5V
Comments Economizer Logic Module operates Series 72 actuators.
Comments Optional remote minimum position potentiometer.
Used With Honeywell Series 72 actuators

Literature and other Resources Download Back To Top
Quick Selection Guide - (W7210 Economizer System Quick Selection Guide)
Product Data - (W7210A Solid State Economizer Logic Module)
Economizer family of products Multiple Parts(Photo_BW - Web Quality Image)
Economizer family of products Multiple Parts(Photo_BW - Print Quality Image)
Economizer family of products Multiple Parts(Photo_Color - Web Quality Image)
Economizer family of products Multiple Parts(Photo_Color - Print Quality Image)
Economizer Systems Multiple Parts(Photo_BW - Web Quality Image)
Economizer Systems Multiple Parts(Photo_BW - Print Quality Image)
Solid State Economizer Control Main(Photo_BW - Web Quality Image)
Solid State Economizer Control Main(Photo_BW - Print Quality Image)
Solid State Economizer Control Main(Photo_Color - Web Quality Image)
Solid State Economizer Control Main(Photo_Color - Print Quality Image)
Economizer Logic Module Wiring(LineArt)
Economizer Logic Module Wiring(LineArt - Web Quality Image)
Economizer Logic Module Wiring(LineArt)
Economizer Logic Module Wiring(LineArt - Web Quality Image)
Economizer Logic Module Wiring(LineArt)
Economizer Logic Module Wiring(LineArt - Web Quality Image)
Economizer Logic Module Wiring(LineArt)
Economizer Logic Module Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
S963B1128 - Manual Potentiometer (135 ohm)