HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
>Excel 5000 System
>WEBs System
>Light Commercial Building Solutions
>Non-Communicating Controllers (Legacy)
Commercial Combustion
Commercial Components
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
W7100G1001
20 to 30 Vac Discharge Air or Water Temperature Controller

Locate Distributors Product Specifications   Literature and Documents
Overview
Controls discharge water temperature in reciprocating chiller and cooling tower applications.

Loading ...
Features

• The W7100G maintains average discharge water temperature by staging on and off compressors, unloaders of water tower fans as required.
• Provides up to six stages of cooling.
• Use W7101A for expanding up to 10 cooling stages.
• Advanced proportional plus integral microprocessor control algorithm minimizes droop.
• Soft start to minimize compressor cycling during system start up.
• Adjustable minimum on/off timing and time delay between stages of either 30 or 60 seconds.
• Reset of discharge water temperature based on either outdoor air or space sensor signal.
• Use C7170 Sensor for sensing water temperature.
• LEDs indicate which stages of cooling are energized.
• Use S963B Potentiometer for remote set point capability.
Product Specifications  Back To Top
Description 20 to 30 Vac Discharge Air or Water Temperature Controller
Application Chiller
Application Size 0 Heat / 6 Cool
Control system W7100 family
Output Type Staged On/Off
Compatible With W7101 Satellite Expansion Module
Contact Ratings NO 750 VA inrush @ 120/240 Vac, 75 VA running @ 120/240 Vac
Contact Ratings NC 240 VA inrush @ 40 Vac, 30 VA running @ 24 Vac
Contact Ratings NO 240 VA inrush @ 24 Vac, 60 VA running @ 24 Vac
Contact Ratings NC 75 VA inrush @ 24 Vac, 30 VA running @ 24 Vac
Electrical Connections 1/4 in. quick-connect male terminals
Voltage 20 to 30 Vac
Frequency 50 Hz
Frequency 60 Hz
Power Consumption 12 VA at 24 Vac, 50/60 Hz (max).
Operating Temperature Range (F) -40 F to +150 F
Operating Temperature Range (C) -40 F to +150 F
Dimensions (in.) 8 5/8 in. high x 6 1/2 in. wide x 3 in. deep
Dimensions (mm) 219 mm high x 161 mm wide x 76 mm deep
Shipping Temperature Range (F) -40 F to +150 F
Shipping Temperature Range (C) -40 C to +65 C
Comments 4 additional stages of cooling can be added with W7101A

Literature and other Resources Download Back To Top
Product Data - (W7100A, W7100B, W7100C, W7100D, W7100E Discharge Air Controller)
Installation Instructions - (4074EDJ Bag Assembly, Use with W7100 Controllers)
Product Data - (W7100F Discharge Air or Water Temperature Control)
Product Data - (W7100G Discharge Water Temperature Control)
Specification Data - (W7100G Discharge Water Temperature Control)
Specification Data - (W7100J Discharge Water Temperature Control)
Product Data - (W7100J Discharge Water Temperature Control)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
S963B1037 - Manual Potentiometer (480 ohm)
S963B1078 - Manual Potentiometer (500 ohm)
S963B1128 - Manual Potentiometer (135 ohm)