HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Environmental & Combustion Controls
W136A1045
Test Meter

Locate Distributors Product Specifications   Literature and Documents
Overview
Combination ac/dc voltmeter and dc microammeter used to test all flame safeguard controls and associated burner equipment. The W136A can be used to verify flame detector output is sufficient to operate the flame relay.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Measure ac voltage of 0 to 300 Vac and dc voltages of 0 to 150 Vdc.
• Has 0 to 25 dc microamp scale for accurate checking of flame signal strength.
• Protective circuit prevents meter burnout on 25 uA or SPL settings.
• W136A1045 is in a black leather carrying case that holds meter and has compartment for storing test leads and accessories.
• The W136A1045 includes two push-on alligator clips that fit over probes and 196146 Cable Connector to plug into flame current jack and connect meter in series with flame current lead.
• The W136A1052 requires Cable Connector 196146 to be ordered separately.
Product Specifications  Back To Top
Description Test Meter
Application Analog Test Meter
Dimensions (in.) 8 1/2 in. high x 6 in. wide x 2 1/3 in. deep
Dimensions (mm) 216 mm high x 152 mm wide x 59 mm deep
Includes Two color coded, 30 in. (762 mm) long pin jack probe terminals
Comments Scale ranges: 0 to 300 Vac; 0 to 150 Vdc; 0 to 25 microamps
Used With Flame Safeguard Controls

Literature and other Resources Download Back To Top
Product Data - (W136A Test Meter)
Microamp Meter Main(Photo_BW - Web Quality Image)
Microamp Meter Main(Photo_BW - Print Quality Image)
Microamp Meter Main(Photo_Color - Web Quality Image)
Microamp Meter Main(Photo_Color - Print Quality Image)
Test Meter Wiring(LineArt)
Test Meter Wiring(LineArt - Web Quality Image)
Test Meter Wiring(LineArt)
Test Meter Wiring(LineArt - Web Quality Image)
Test Meter Wiring(LineArt)
Test Meter Wiring(LineArt - Web Quality Image)
Test Meter Wiring(LineArt)
Test Meter Wiring(LineArt - Web Quality Image)
Test Meter Wiring(LineArt)
Test Meter Wiring(LineArt - Web Quality Image)
Test Meter Wiring(LineArt)
Test Meter Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration