HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
VR8204M1091
24 Vac Dual Intermittent Pilot Gas Valve with 1/2 in. x 1/2 in. inlet/outlet, standard opening and 3.5 in. wc pressure regulator setting

Locate Distributors Product Specifications   Literature and Documents
Overview
Combination gas controls for use in 24 Vac, gas-fired, intermittent pilot appliances with capacities from 20 to 200 cfh.

Processing ...
Product Prices
VR8204M1091/U

Features

• Controls include manual valve, two automatic operators, servo pressure regulator and pilot adjustment.
• Use with S86F,H; S8600F,H and S8610 Control Modules.
• Compact size.
• Provide two automatic valves.
• Solenoid operated first automatic valve opens on thermostat call for heat; closes when call for heat ends.
• Diaphragm operated second automatic valve opens under control of regulator; closes if gas or power supply is interrupted.
• Meet codes requiring dual safety shutoff.
• Natural to LP and LP to Natural conversion kits available for standard and slow opening gas valves.
• All adjustments and wiring connections are accessible from top of control.
• ON-OFF lighting sequence.
Product Specifications  Back To Top
Description 24 Vac Dual Intermittent Pilot Gas Valve with 1/2 in. x 1/2 in. inlet/outlet, standard opening and 3.5 in. wc pressure regulator setting
Type Single Stage
Ignition Type Intermittent Pilot
Type of Gas Natural
Inlet/Outlet Size (in.) 1/2 in. x 1/2 in.
Body Pattern Straight-through
Opening Characteristics (standard, step) Standard
Capacity @ 1 in. p.d. 150,000 BTU/hr; 20,000 BTU/hr minimum
Pressure Ratings (psi) 1/2 psi
Pressure Ratings (kPa) 3.5 kPa
Pressure Regulator Setting (psi) 3.5 in. wc
Pressure Regulator Setting (kPa) 0.87 kPa
Pilot Gas Outlet Compression fitting for 1/4 in. OD tubing
Pressure Tapping 1/8 in. NPT with plug
Electrical Connections 1/4 in. quick-connect male terminals
Electrical Ratings 24 Vac
Frequency 60 Hz
Anticipator Setting 0.5 A
Temperature Range (F) -40 F to +175 F
Temperature Range (C) -40 C to +79 C
Mounting 0 to 90 degrees in any direction from the upright position of the gas control knob, including vertically.
Dimensions (in.) 4 15/16 in. high x 4 1/8 in. wide x 2 11/16 in. deep
Dimensions (mm) 125 mm high x 104 mm wide x 69 mm deep
Includes Natural to LP Conversion Kit
Includes One 1/2" x 3/8" reducer bushing
Includes One 3/4" straight flange
Approvals, American Gas Association IAS AGA Design Certified: File No. L2025006; CSA Design Certified: File No. L2025006
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Installation Instructions - (VR8204 Intermittent Pilot Combincation Gas Controls)
Product Data - (VR8204 Intermittent Pilot Dual Automatic Valve Combination Gas Controls)
- (VR8204A Intermittent Pilot Combination Gas Control-TRADELINE)
Installation Instructions - (VR8204A Bloc Combine Gas A Veilleuse Intermittente -TRADELINE-FRENCH)
Dimensions for VR8204 Intermittent Pilot Combination Gas Control Dimension(LineArt)
Dimensions for VR8204 Intermittent Pilot Combination Gas Control Dimension(LineArt - Web Quality Image)
Intermittent Pilot Dual Automatic Valve Combination Gas Control Dimension(LineArt)
Intermittent Pilot Dual Automatic Valve Combination Gas Control Dimension(LineArt - Web Quality Image)
VR8204 Intermittent Pilot Dual Automatic Valve Combination Gas Control Ad Slick(LineArt)
VR8204 Intermittent Pilot Dual Automatic Valve Combination Gas Control Ad Slick(LineArt - Web Quality Image)
Intermittent Pilot Dual Valve Combination Gas Control Main(Photo_BW - Web Quality Image)
Intermittent Pilot Dual Valve Combination Gas Control Main(Photo_BW - Print Quality Image)
Intermittent Pilot Dual Valve Combination Gas Control Main(Photo_Color - Web Quality Image)
Intermittent Pilot Dual Valve Combination Gas Control Main(Photo_Color - Print Quality Image)
Intermittent Pilot Dual Valve Gas Control Main(Photo_BW - Web Quality Image)
Intermittent Pilot Dual Valve Gas Control Main(Photo_BW - Print Quality Image)
Intermittent Pilot Dual Valve Gas Control Main(Photo_Color - Web Quality Image)
Intermittent Pilot Dual Valve Gas Control Main(Photo_Color - Print Quality Image)
Combination Gas Control Main(Photo_BW - Web Quality Image)
Combination Gas Control Main(Photo_BW - Print Quality Image)
Gas Valve Callouts(LineArt)
Gas Valve Callouts(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram

Product Accessories
392877 - 1/4 inch barbed vent fitting
393691 - Single Stage Natural Gas to LP Conversion kit, including regulator spring, screw and cap
394588 - Single Stage LP to Natural Gas Conversion kit, including regulator spring, screw and cap
396221 - LP Conversion Kit Envelope Assembly
390427A - 3/4 inch x 1/2 inch reducer bushing for valves
390427B - 1/2 inch x 3/8 inch reducer bushing for valves
390427D - Envelope Assembly, includes one each of 3/4 inch x 1/2 inch, 1/2 inch x 3/8 inch, 3/4 inch x 3/8 inch reducer bushing
393690-11 - Flange Kit bag assembly, includes 3/8 inch straight flange, O-ring, 9/64 inch hex screws and 9/64 inch hex wrench
393690-13 - Flange Kit bag assembly, includes 1/2 inch angle flange, O-ring, 9/64 inch hex screws and 9/64 inch hex wrench
393690-15 - Flange Kit bag assembly, includes 3/4 inch angle flange, O-ring, 9/64 inch hex screws and 9/64 inch hex wrench
393690-4 - Flange Kit bag assembly, includes 3/4 in. straight flange, O-ring, and hex screws.
395253-1 - Natural Conversion Kit (5"-7") Envelop Assembly
396222 - Envelope Assembly-Natural Conversion Kit
390427E - Envelope Assembly, includes two 3/4" NPT x 1/2" NPT reducer bushings