HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
VP522B1011
Three-way Diverting, Sequencing, Unitary, O.D.: 5/8 in. (15.9 mm); Nominal: 1/2 in. (12.7 mm), Port A: 2.5 Cv, Port B: 2.5 Cv, Water

Locate Distributors Product Specifications   Literature and Documents
Overview
Three-pipe, sequencing, pneumatically operated water valve for controlling both hot and cold water flow in fan-coil and induction units. Replacement devices are available for Johnson, Powers, Robertshaw, Barber-Colman, and older Honeywell devices.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Corrosion resistant.
• Molded-in composition discs for tight shutoff.
• Flare connections for easy installation.
• Operator rotates 360 degrees for convenient air piping alignment.
Product Specifications  Back To Top
Description Three-way Diverting, Sequencing, Unitary, O.D.: 5/8 in. (15.9 mm); Nominal: 1/2 in. (12.7 mm), Port A: 2.5 Cv, Port B: 2.5 Cv, Water
Body Pattern Three-way Diverting, Sequencing
Capacity (Cv) Port A: 2.5 Cv, Port B: 2.5 Cv
Capacity (Kv) Port A: 2.2 Kv, Port B: 2.2 Kv
Spring Range (psi) Adjustable
Spring Range (kPa) Adjustable
Valve Action Diverting/Sequencing
Valve Type Unitary
Type of End Connection 45 deg. SAE flare
End Connection Size (in.) O.D.: 5/8 in.; Nominal: 1/2 in.
End Connection Size (mm) O.D.: 15.9 mm; Nominal: 12.7 mm
Body Pressure (psi) 250 psi
Body Pressure (kPa) 1724 kPa
Maximum Diaphragm Pressure (psi) 25 psi
Maximum Diaphragm Pressure (kPa) 172 kPa
Dimensions (in.) 9 7/8 in. high x 5 1/8 in. diameter
Dimensions (mm) 257 mm high x 130 mm diameter
Temperature Range (F) 35 F to 250 F
Temperature Range (C) 2 C to 121 C
Maximum Actuator Temperature (F) 160 F
Maximum Actuator Temperature (C) 71 C
Air connections 1/8 in. NPT
Controlled Medium Water
Operating Humidity Range (% RH) 5 to 95% RH
Close-off Ratings at Branch Line Pressure 15 psid at 13 psi

Literature and other Resources Download Back To Top
Service Data - (VP522A Sequencing Water Valve)
Specification Data - (VP522A Sequencing Water Valves)
Installation Instructions - (VP522A Sequencing Water Valve)
VP522 Pneumatic Sequencing Water Valve Dimensions Dimension(LineArt)
VP522 Pneumatic Sequencing Water Valve Dimensions Dimension(LineArt - Web Quality Image)
VP522 Operating Sequence on Control Air Pressure increase Chart(LineArt)
VP522 Operating Sequence on Control Air Pressure increase Chart(LineArt - Web Quality Image)
Pneumatic Sequencing Water Valve Dimension(LineArt)
Pneumatic Sequencing Water Valve Dimension(LineArt - Web Quality Image)
Typical Piping for VP522 Pneumatic Sequencing Water Valve Installation(LineArt)
Typical Piping for VP522 Pneumatic Sequencing Water Valve Installation(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram

Product Accessories
312817Y - Actuator assembly for VP522B1011 andVP522B1029