HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
VCZZ1600
Replacement cartridge, silver spring, for VC series 2-way valves, with Equal Percentage Low flow for use with fail safe proportional actuators. Includes cartridge wrench.

Locate Distributors Product Specifications   Literature and Documents
Overview
The cartridges used in VC-Series valves determine the Cv (kv) rating and flow characteristic of a valve body. Replacing the cartridge rebuilds the valve to original factory specifications. 1000-series cartridges fit all 2-way VC bodies. 6000-series cartridges fit all 3-way VC bodies. For trouble-free operation of the product, good installation practice must include initial system flushing, chemical water treatment, and the use of a 50 micron (or finer) system side stream filter(s). Remove all filters before flushing. Do not use boiler additives, solder flux and wetted materials which are petroleum based or contain mineral oil, hydrocarbons, or ethylene glycol acetate. Compounds which can be used, with minimum 50% water dilution, are diethylene glycol, ethylene glycol, and propylene glycol (antifreeze solutions).

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Use VCZZ1XXX with two-way valves.
• Use VCZZ6XXX with three-way valves.
• Quick and easy replacement of moving parts.
• Restores valve to factory-new conditions.
• Using different cartridge changes Cv and flow characteristic of body.
• Identical cartridge can have different Cv in bodies of different sizes.
Product Specifications  Back To Top
Description Replacement cartridge, red spring, for VC series 2-way valves, with Equal Percentage Low flow for use with fail safe proportional actuators. Includes cartridge wrench.
Valve Type Replacement cartridge for VC series
Controlled Medium Water w/max of 60% Glycol, not suitable for steam
Flow Characteristic Equal Percentage Low Flow
Stem Travel (in.) 0.4 in.
Stem Travel (mm) 10 mm
Materials (Stem) Stainless Steel
Materials (Cartridge) EPDM, Ryton & Noryl plastic
Dimensions (in.) 1 1/2 in. diameter x 2 9/16 in. high
Dimensions (mm) 37 mm diameter x 65 mm high
Includes Two-way VC Valves
Comments VC series Floating or Modulating actuator

Literature and other Resources Download Back To Top
Installation Instructions - (VCZZ3 Replacement cartridges for 2-way and 3-way VC valves)
Cartridge assembly Wrench Main(Photo_BW - Web Quality Image)
Cartridge assembly Wrench Main(Photo_BW - Print Quality Image)
Cartridge assembly Wrench Main(Photo_Color - Web Quality Image)
Cartridge assembly Wrench Main(Photo_Color - Print Quality Image)
Three-way valve cartridge assembly Main(Photo_BW - Web Quality Image)
Three-way valve cartridge assembly Main(Photo_BW - Print Quality Image)
Three-way valve cartridge assembly Main(Photo_Color - Web Quality Image)
Three-way valve cartridge assembly Main(Photo_Color - Print Quality Image)
Two-way valve cartridge assembly Main(Photo_BW - Web Quality Image)
Two-way valve cartridge assembly Main(Photo_BW - Print Quality Image)
Two-way valve cartridge assembly Main(Photo_Color - Web Quality Image)
Two-way valve cartridge assembly Main(Photo_Color - Print Quality Image)
Two-way valve cartridge assembly Main(Photo_BW - Web Quality Image)
Two-way valve cartridge assembly Main(Photo_BW - Print Quality Image)
Two-way valve cartridge assembly Main(Photo_Color - Web Quality Image)
Two-way valve cartridge assembly Main(Photo_Color - Print Quality Image)
Two-way valve cartridge assembly Main(Photo_BW - Web Quality Image)
Two-way valve cartridge assembly Main(Photo_BW - Print Quality Image)
Two-way valve cartridge assembly Main(Photo_Color - Web Quality Image)
Two-way valve cartridge assembly Main(Photo_Color - Print Quality Image)
Two-way valve cartridge assembly Main(Photo_BW - Web Quality Image)
Two-way valve cartridge assembly Main(Photo_BW - Print Quality Image)
Two-way valve cartridge assembly Main(Photo_Color - Web Quality Image)
Two-way valve cartridge assembly Main(Photo_Color - Print Quality Image)
VCZZ1 Valve Cartridge for a Two way valve with Wrench Multiple Parts(Photo_BW - Web Quality Image)
VCZZ1 Valve Cartridge for a Two way valve with Wrench Multiple Parts(Photo_BW - Print Quality Image)
VCZZ1 Valve Cartridge for a Two way valve Main(Photo_BW - Web Quality Image)
VCZZ1 Valve Cartridge for a Two way valve Main(Photo_BW - Print Quality Image)
VCZZ1 Valve Cartridge for a Two way valve with Wrench Multiple Parts(Photo_Color - Web Quality Image)
VCZZ1 Valve Cartridge for a Two way valve with Wrench Multiple Parts(Photo_Color - Print Quality Image)
VCZZ1 Valve Cartridge for a Two way valve Main(Photo_Color - Web Quality Image)
VCZZ1 Valve Cartridge for a Two way valve Main(Photo_Color - Print Quality Image)
VCZZ1 Valve Cartridge for a Three way Valve With Wrench Multiple Parts(Photo_BW - Web Quality Image)
VCZZ1 Valve Cartridge for a Three way Valve With Wrench Multiple Parts(Photo_BW - Print Quality Image)
VCZZ1 Valve Cartridge for a Three way Valve Main(Photo_BW - Web Quality Image)
VCZZ1 Valve Cartridge for a Three way Valve Main(Photo_BW - Print Quality Image)
VCZZ1 Valve Cartridge for a Three way Valve With Wrench Multiple Parts(Photo_Color - Web Quality Image)
VCZZ1 Valve Cartridge for a Three way Valve With Wrench Multiple Parts(Photo_Color - Print Quality Image)
VCZZ1 Valve Cartridge for a Three way Valve Main(Photo_Color - Web Quality Image)
VCZZ1 Valve Cartridge for a Three way Valve Main(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration