HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>HVAC Service Assistance
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
VCZAL1400
2-way 3/4 in. fNPTconnection VC valve assembly for hydronic with 3.9 Cv and equal percentage flow

Locate Distributors Product Specifications  
Overview
Two-way Cartridge Cage Valves are intended for hydronic applications in a normal indoor environment to control the flow of hot water or chilled water glycol solution to 50% concentration. These valves are designed for zone control of heating/cooling systems, or to control individual fan coil, baseboard radiator or convector applications. Depending on the model selected they can be controlled by either a low or line voltage SPST or SPDT two position controller, or tristate (floating) or modulating proportional controller. For trouble-free operation of the product, good installation practice must include initial system flushing, chemical water treatment, and the use of a 50 micron (or finer) system side stream filter(s). Remove all filters before flushing.

Loading ...
Features

• Quick open, linear, and equal percentage control characteristics available.
• Bi-directional installation.
• Models for two position or proportional control.
• High close-off rating independent of Cv.
• Available with a variety of North American and international pipe fittings.
• No tools required for actuator installation or removal.
• Actuator removal does not require draining system.
• Service is by replacement of cartridge, not valve body.
• Cartridge replacement rebuilds valve to factory-new condition.
Product Specifications  Back To Top
Description 2-way 3/4 in. fNPTconnection VC valve assembly for hydronic with 3.9 Cv and equal percentage flow
Valve Type Cartridge Cage Valve
Body Pattern Two-way, Straight-through