Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Demos
Product Selection Tool
Cross Reference
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
>
Hydronic Heating
>
Water Flow Controls
>
Water Quality
Training Materials & Product Literature
Processing ...
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> Residential Heating Valves
> VC8715
VC8715AS1000
VC Valve 24V on-off, 1" Sweat, 7.0 Cv, w/aux.sw.
Locate Distributors
Product Specifications
Overview
Control central heating and/or cooling systems, fan coil systems, radiators and convectors. Depending on the model selected, it can be controlled by either a low or line voltage SPST or SPDT or floating controller such as a room thermostat, Aquastat control, or flow switch.
Processing ...
Product Prices
Product No
Product Base Price($)
Order Quantity
VC8715AS1000/U
1 +
$236.29
Add To Quote
Add To Quote
Processing your request. Please wait...
Features
• Two-way or three-way valves.
• Minimal actuator power consumption.
• Double insulated actuator.
• Quick-connect or one-meter cable electrical connections available.
• Safe for use with potable water.
• Quick and easy replacement of moving parts.
• Actuator head installation does not require draining the system.
• On/Off models with six second nominal timing (floating/modulating models available with 120 second timing).
Product Specifications
Back To Top
Pipe Size (inch)
1 in.
Pipe Size (DN)
DN25
Control Signal
24 Vac On/Off
Voltage
24V
Frequency
60 Hz
Capacity (Cv)
7.0 Cv
Capacity (kvs)
6 kvs
Flow Characteristic
Quick Open
Static Pressure Rating
300 psi (20 Bar)
Differential (close-off) Pressure Rating
60 psi (4 Bar)
Timing
6 sec
Controller Compatibility
24V SPST, Series 80
Coupling Controller
Integral
Dimensions (in.)
4 3/8 in high x 2 3/4 in wide x 3 1/2 in long
Dimensions (mm)
113 mm high x 68 mm wide x 94 mm long
Electrical Connections
Color-coded 40 in. (1 meter) cable
Aux Switch Ratings
25 Vac, 2.2A pilot duty, Class 2, SPST
Power Supply Rating
6 VA, SPST
Materials (Body)
Bronze
Pipe Connections
Sweat
Body Pattern
Two-way
Ambient Temperature Range (F)
32 F to 140 F
Ambient Temperature Range (C)
0 C to 60 C
Shipping Temperature Range (F)
-40 F to +150 F
Shipping Temperature Range (C)
-40 C to +65 C
Medium Temperature Range (F)
34 F to 203 F
Medium Temperature Range (C)
1 C to 95 C
Comments
Use with max. 50% glycol in water solution
Welcome
Login to My Account
New User Registration
Find Quote