HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>HVAC Service Assistance
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
VC6936ZZ11
Floating actuator with Power Failure Reposition for VC Series valves

Locate Distributors Product Specifications   Literature and Documents
Overview
Control central heating and/or cooling systems, fan coil systems, radiators and convectors. Depending on the model selected, it can be controlled by either a low or line voltage SPST or SPDT or floating or modulating controller such as a room thermostat, Aquastat control, flow switch or a 0/2 to 10 Vdc controller.

Loading ...
Features

• Use with two-way or three-way valves.
• Minimal actuator power consumption.
• Double insulated actuator.
• Quick-connect or one meter cable electrical connections available.
• Quick and easy replacement of moving parts.
• Actuator head installation does not require draining the system.
• On/Off models with six second nominal timing (floating/modulating models available with 120 second timing).
• Use non-fail safe proportional actuators with 3000 Series 2-way and 7000 Series 3-way VC valve bodies only.
• All VC Series actuator-valve combinations provide 60 psi close-off.
Product Specifications  Back To Top
Description Floating, 4-wire actuator with Normally Open/Normally closed Power Failure Reposition
Actuator Type Valve
Application Type