Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>
Actuators and Motors
>
Commercial Thermostats
>
Controllers
>
Dampers
>
Economizers
>
Lighting Controls
>
Manual Switches
>
Pneumatic Products
>
Sail Switches
>
Sensors
>
Submeters
>
Timers
>
Tools and Materials
>
Valves
>
Variable Frequency Drives
Training Materials & Product Literature
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> Valve Actuators
> Cartridge Cage Valve Actuators
> VC Series Proportional Actuators
VC6834ZZ11
Floating actuator for VC Series valves, w/ end switch
Locate Distributors
Product Specifications
Literature and Documents
Overview
Control central heating and/or cooling systems, fan coil systems, radiators and convectors. Depending on the model selected, it can be controlled by a low voltage SPST or SPDT switch, pulse-width modulated 24 Vac signal, or floating input, modulating controller such as a room thermostat, Aquastat control, flow switch or a 0/2 to 10 Vdc controller.
Product Prices
Package Type
Product Base Price($)
Order Quantity
U
1 +
$181.15
Quote Feature is temporarily disabled.
Add To Quote
Add To Quote
Processing your request. Please wait...
Features
• Use with two-way or three-way valves.
• Double insulated actuator.
• Five foot plenum-rated cable.
• Quick and easy replacement of moving parts.
• Actuator head installation does not require draining the system.
• Selectable/switchable electronic fail safe normally open or normally closed.
• Available with valve bodies with 1000-series 2-way and 6000-series 3-way cartridges for new construction.
• All VC Series actuator-valve combinations provide 60 psi close-off.
Product Specifications
Back To Top
Description
Floating, 3-wire actuator.. Plenum cable. Auxiliary switch.
Close-off
60 psid
Actuator Type
Valve
Application Type
HVAC
Fail Safe Mode
Stays in place
Control Signal
SP3T (tri-state) Floating
Control Signal
24 Vac
Supply Voltage
24 Vac
Number of Internal Auxiliary Switch
1
Type of Internal Auxiliary Switch
SPDT
Switch Ratings
2.2A (5 to 110 Vac)/1.0A (110 to 277 Vac) Inductive; Min. DC switching capability: 5 mA @ 24 Vac.
Medium Temperature (F)
203 F
Medium Temperature (C)
95 C
Shaft Adapter Type
Self-alignment
Manual operation
Lever
Stroke (in.)
0.4 in.
Stroke (mm)
10 mm
Maximum Differential Pressure Ratings (Close-off) (psi)
60 psid
Maximum Differential Pressure Ratings (Close-off) (kPa)
400 kPa
Mounting
Direct Coupled
Frequency
60 Hz
Frequency
50 Hz
Timing, Nominal Driving @ 60 Hz (sec)
120 sec
Dimensions (in.)
2.8 in. high x 3.7 in. wide x 2.7 in. deep
Dimensions (mm)
70 mm high x 94 mm wide x 68 mm deep
Weight (lb)
0.84 lb
Weight (kg)
0.38 kg
Electrical Protection
Double Insulated
Materials
Plastic housing
Power Consumption (Driving)
6 VA
Electrical Connection Length (in.)
5 ft.
Electrical Connection Length (m)
1.5 m
Electrical Connections
Plenum-rated cable
Cable Entry
Molded strain relief, conduit clamp
Temperature Range, Ambient (F)
32 F to 150 F
Temperature Range, Ambient (C)
0 C to 65 C
Temperature Range, Storage (F)
-40 F to +150 F
Temperature Range, Storage (C)
-40 C to +65 C
Temperature Ratings (Shipping)(F)
-40 F to +150 F
Temperature Ratings (Shipping)(C)
-40 C to +65 C
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Ingress Protection Rating
IP40
Approvals, Underwriters Laboratories Inc
Listed 94-5V
Approvals, Canadian Standards Association
CSA Certified: LR1322-367
Includes
Flexible conduit adapter
Used With
3000 Series 2-way and 7000 Series VC valve bodies only
Literature and other Resources Download
Back To Top
Installation Instructions - (VC60 On-Off Actuator for VC Series Balanced Hydronic Valves)
Download
Welcome
Login to My Account
New User Registration
Find Quote