HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Air Quality
Building Automation
Buildings Components LAR
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
VC4011ZZ11
Two position, line volt actuator for VC Series valves

Locate Distributors Product Specifications   Literature and Documents
Overview
Control central heating and/or cooling systems, fan coil systems, radiators and convectors. Depending on the model selected, it can be controlled by either a low or line voltage SPST or SPDT controller such as a room thermostat.

Processing ...
Product Prices
VC4011ZZ11/U

Features

• Use with two-way or three-way valves.
• Minimal actuator power consumption.
• Quick-connect or one meter cable electrical connections available.
• Quick and easy replacement of moving parts.
• Actuator head installation does not require draining the system.
• On/Off models with six second nominal timing
• Use two-position actuators with 1000 Series 2 way and 6000 Series 3-way VC valve bodies only.
• All VC Series actuator-valve combinations provide 60 psi close-off.
Product Specifications  Back To Top
Description 2 wire+com for SPST controller. 120V
Close-off 60 psid
Actuator Type Valve
Application Type HVAC
Fail Safe Mode Stays in place
Control Signal Two position
Control Signal SPST
Supply Voltage 100 to 130V
Number of Internal Auxiliary Switch 0
Medium Temperature (F) 203 F
Medium Temperature (C) 95 C
Shaft Adapter Type Self-alignment
Manual operation Lever
Stroke (in.) 0.4 in.
Stroke (mm) 10 mm
Maximum Differential Pressure Ratings (Close-off) (psi) 60 psid
Maximum Differential Pressure Ratings (Close-off) (kPa) 400 kPa
Mounting Direct Coupled
Frequency 60 Hz
Frequency 50 Hz
Timing, Nominal Driving @ 60 Hz (sec) 6 sec
Dimensions (in.) 2.8 in. high x 3.7 in. wide x 2.7 in. deep
Dimensions (mm) 70 mm high x 94 mm wide x 68 mm deep
Weight (lb) 0.73 lb
Weight (kg) 0.33 kg
Electrical Protection Double Insulated
Materials Plastic housing
Power Consumption (Driving) 6 VA
Electrical Connection Length (in.) 39 in.
Electrical Connection Length (m) 1 m
Electrical Connections Cable
Cable Entry Molded strain relief
Temperature Range, Ambient (F) 32 F to 150 F
Temperature Range, Ambient (C) 0 C to 65 C
Temperature Range, Storage (F) -40 F to +150 F
Temperature Range, Storage (C) -40 C to +65 C
Temperature Ratings (Shipping)(F) -40 F to +150 F
Temperature Ratings (Shipping)(C) -40 C to +65 C
Operating Humidity Range (% RH) 5 to 95% RH, non-condensing
Ingress Protection Rating IP40
Approvals, Underwriters Laboratories Inc UL Recognized, File# MH11826
Approvals, CE 89/336/ECC, 73/23/EEC
Approvals, Canadian Standards Association CSA Certified: LR1322-367
Used With VC Series Valve

Literature and other Resources Download Back To Top
Installation Instructions - (VC4 On-Off Actuator for VC Series Balanced Hydronic Valves)
VC Series Actuators for use with VCZ Valves Main(Photo_BW - Web Quality Image)
VC Series Actuators for use with VCZ Valves Main(Photo_BW - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration