HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
V5011N1040
Two-way, Globe, 1/2 in, (Female) NPT, 4.7 Cv, Water or Glycol

Locate Distributors Product Specifications   Literature and Documents
Overview
Used for two-position or modulating control of steam and water and glycol solutions (to 50 percent concentration) in heating or cooling systems.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Sizes range from 1/2 to 2 inches.
• Direct and reverse acting
• High pressure steam models with stainless steel trim
• Spring-loaded, self-adjusting packing.
• Stainless steel stem prevents corrosion.
• Valve designs provide equal percentage characteristics of flow for close control of water, and linear characteristic of flow for close control of steam or chilled water.
• Valves utilize direct mounting linear valve actuators, Q5020/Q5022A linkages with direct coupled rotary actuators, or pneumatic valve actuators to operate the valve.
Product Specifications  Back To Top
Description Two-way, Globe, 1/2 in, (Female) NPT, 4.7 Cv, Water or Glycol or Steam
Valve Type Globe Valve
Body Pattern Two-way
Flow Characteristic Equal Percentage
Controlled Medium Chilled or hot water with up to 50% Glycol
Pipe Size (inch) 1/2 in.
Pipe Size (DN) DN15
Flow Capacity (Cv) 4.7 Cv
Flow Capacity (kvs) 4.0 kvs
Connection Type Female NPT
Maximum Safe Operating Pressure (psi) 217 psi at 248 F
Maximum Safe Operating Pressure (kPa) 1500 kPa at 120 C
Valve Action Stem down to close
ANSI/ASME Rating 150
Actuation Must be purchased separately
Stem Travel (in.) 3/4 in.
Stem Travel (mm) 20 mm
Maximum Differential Pressure Ratings (Close-off) (psi) 240 psi
Maximum Differential Pressure Ratings (Close-off) (kPa) 1655 kPa
Maximum Differential for Quiet Water Service (psi) 20 psid
Maximum Differential for Quiet Water Service (kPa) 138 kPa
Static Pressure Rating ANSI 150
Ambient Temperature Range (F) 36 F to 248 F water
Ambient Temperature Range (C) 2 C to 120 C water
Leakage Rating Seat: 0.05% of Cv
Materials (Body) Red Brass
Materials (Seat) Stainless Steel
Materials (Stem) Stainless Steel
Materials (Plug/Ball/Disc) Brass
Materials (Packing) Teflon
Materials (Cartridge) Brass
Dimensions (in.) 6 5/8 in. high x 3 1/4 in. wide x 1 9/16 in. deep
Dimensions (mm) 168 mm high x 82 mm wide x 39 mm deep
Bonnet Size (in.) 1-3/8 in.
Bonnet Size (mm) 35 mm
Used With ML6984/ML7984; Q5020/DCA; Q5001/Modutrol IV Motor; MP953; ML6420,21A,25; ML7420/ML7421A/ML7425
Approvals, CRN Number 0C0861.9087YTN/0C0861.103

Literature and other Resources Download Back To Top
Product Data - (V5011N Two-Way Threaded Globe Valve)
Specification Data - (V5011N Two-Way Threaded Globe Valve)
Cross Reference - (V5011N Valve Cross-Reference for Threaded Globe Valves)
Product Data - (V5011J Single-Seated Valves)
Specification Data - (V5011J Single Seated Valves V5011A,B,D-H & J)
Installation Instructions - (V5011J Single Seated Valves)
Installation Instructions - (V5011N Two-Way and Three-Way NPT Threaded Globe Valves)
Dimensions for two way globe valve V5011 Dimension(LineArt)
Dimensions for two way globe valve V5011 Dimension(LineArt - Web Quality Image)
V5011F 1105 & V5011G 1111 Dimension(LineArt)
V5011F 1105 & V5011G 1111 Dimension(LineArt - Web Quality Image)
V5011F 1113 & V5011G 1129 Dimension(LineArt)
V5011F 1113 & V5011G 1129 Dimension(LineArt - Web Quality Image)
valve sizing Chart(LineArt)
valve sizing Chart(LineArt - Web Quality Image)
Single Seated Valves Dimension(LineArt)
Single Seated Valves Dimension(LineArt - Web Quality Image)
Two-way Flanged Globe Valve Dimension(LineArt)
Two-way Flanged Globe Valve Dimension(LineArt - Web Quality Image)
Two-way Threaded Globe Valve Dimension(LineArt)
Two-way Threaded Globe Valve Dimension(LineArt - Web Quality Image)
Two-way Threaded Globe Valve Dimension(LineArt)
Two-way Threaded Globe Valve Dimension(LineArt - Web Quality Image)
Collage of Hydronic Control Valves Multiple Parts(Photo_BW - Web Quality Image)
Collage of Hydronic Control Valves Multiple Parts(Photo_BW - Print Quality Image)
Collage of Hydronic Control Valves Multiple Parts(Photo_Color - Web Quality Image)
Collage of Hydronic Control Valves Multiple Parts(Photo_Color - Print Quality Image)
V5011 two-way Globe Valves straight on Ad Slick(LineArt)
V5011 two-way Globe Valves straight on Ad Slick(LineArt - Web Quality Image)
MP593 Pneumatic Coil Valve Actuator with V5011 Two-way globe Valve Ad Slick(LineArt)
MP593 Pneumatic Coil Valve Actuator with V5011 Two-way globe Valve Ad Slick(LineArt - Web Quality Image)
V5011 two-way Globe Valves Ad Slick(LineArt)
V5011 two-way Globe Valves Ad Slick(LineArt - Web Quality Image)
V5011 two-way Globe Valves straight on Ad Slick(LineArt)
V5011 two-way Globe Valves straight on Ad Slick(LineArt - Web Quality Image)
V5011A,B Hydronic Valve Dimesnions Dimension(LineArt)
V5011A,B Hydronic Valve Dimesnions Dimension(LineArt - Web Quality Image)
14003295-004 repack or rebuild kit for V5011 V5013 for water service Exploded(LineArt)
14003295-004 repack or rebuild kit for V5011 V5013 for water service Exploded(LineArt - Web Quality Image)
14003295-002 repack or rebuild kit for V5011 V5013 for steam service Exploded(LineArt)
14003295-002 repack or rebuild kit for V5011 V5013 for steam service Exploded(LineArt - Web Quality Image)
14003294-002 repack or rebuild kit for V5011 V5013 for steam service Exploded(LineArt)
14003294-002 repack or rebuild kit for V5011 V5013 for steam service Exploded(LineArt - Web Quality Image)
14003294-004 repack or rebuild kit for V5011 V5013 for water service Exploded(LineArt)
14003294-004 repack or rebuild kit for V5011 V5013 for water service Exploded(LineArt - Web Quality Image)
Two-Way Threaded Globe Valve Dimension(LineArt)
Two-Way Threaded Globe Valve Dimension(LineArt - Web Quality Image)
Dimension Diagram for V5011F and V5011G Valves Dimension(LineArt)
Dimension Diagram for V5011F and V5011G Valves Dimension(LineArt - Web Quality Image)
V5011A SINGLE SEATED WATER VALVE Front(Photo_BW - Web Quality Image)
V5011A SINGLE SEATED WATER VALVE Front(Photo_BW - Print Quality Image)
V5011A SINGLE SEATED WATER VALVE Front(Photo_BW - Web Quality Image)
V5011A SINGLE SEATED WATER VALVE Front(Photo_BW - Print Quality Image)
V5011A SINGLE SEATED WATER VALVE Front(Photo_Color - Web Quality Image)
V5011A SINGLE SEATED WATER VALVE Front(Photo_Color - Print Quality Image)
SINGLE SEATED WATER VALVE Front(Photo_Color - Web Quality Image)
SINGLE SEATED WATER VALVE Front(Photo_Color - Print Quality Image)
V5011 Pressure Temperature Ratings graph Graph(LineArt)
V5011 Pressure Temperature Ratings graph Graph(LineArt)
V5011 Pressure Temperature Ratings graph Graph(LineArt - Web Quality Image)
V5011 Pressure Temperature Ratings graph Graph(LineArt - Web Quality Image)
valve rating Graph(LineArt)
valve rating Graph(LineArt - Web Quality Image)
Single Seated Valve Main(Photo_BW - Web Quality Image)
Single Seated Valve Main(Photo_BW - Print Quality Image)
Single Seated Valve Main(Photo_Color - Web Quality Image)
Single Seated Valve Main(Photo_Color - Print Quality Image)
Single Seated Valve Main(Photo_BW - Web Quality Image)
Single Seated Valve Main(Photo_BW - Print Quality Image)
Single Seated Valve Main(Photo_Color - Web Quality Image)
Single Seated Valve Main(Photo_Color - Print Quality Image)
Two-way Globe Valve Main(Photo_BW - Web Quality Image)
Two-way Globe Valve Main(Photo_BW - Print Quality Image)
Group of Globe Valves (V5011 and V5013) Multiple Parts(Photo_BW - Web Quality Image)
Group of Globe Valves (V5011 and V5013) Multiple Parts(Photo_BW - Print Quality Image)
Two-way Globe Valve Main(Photo_BW - Web Quality Image)
Two-way Globe Valve Main(Photo_BW - Print Quality Image)
Two-way Globe Valve Main(Photo_Color - Web Quality Image)
Two-way Globe Valve Main(Photo_Color - Print Quality Image)
Group of Globe Valves (V5011 and V5013) Multiple Parts(Photo_Color - Web Quality Image)
Group of Globe Valves (V5011 and V5013) Multiple Parts(Photo_Color - Print Quality Image)
Two-way Globe Valve Main(Photo_Color - Web Quality Image)
Two-way Globe Valve Main(Photo_Color - Print Quality Image)
2-way Threaded globe valve Wiring(LineArt)
2-way Threaded globe valve Wiring(LineArt - Web Quality Image)
2-way Threaded globe valve Wiring(LineArt)
2-way Threaded globe valve Wiring(LineArt - Web Quality Image)
2-way Threaded globe valve Wiring(LineArt)
2-way Threaded globe valve Wiring(LineArt - Web Quality Image)
2-way Threaded globe valve Wiring(LineArt)
2-way Threaded globe valve Wiring(LineArt - Web Quality Image)
2-way Threaded globe valve Exploded(LineArt)
2-way Threaded globe valve Exploded(LineArt - Web Quality Image)
Two-Way Threaded Globe Valve Dimension(LineArt)
Two-Way Threaded Globe Valve Dimension(LineArt - Web Quality Image)
Two-Way Threaded Globe Valve Exploded(LineArt)
Two-Way Threaded Globe Valve Exploded(LineArt - Web Quality Image)
Valves Callouts(LineArt)
Valves Callouts(LineArt - Web Quality Image)
Valves Callouts(LineArt)
Valves Callouts(LineArt - Web Quality Image)
Valves Callouts(LineArt)
Valves Callouts(LineArt - Web Quality Image)
Valves Exploded(LineArt)
Valves Exploded(LineArt - Web Quality Image)
Valves Ad Slick(LineArt)
Valves Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram