HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
V5011G1111
Two-way, Globe, 2 1/2 in, (Female) NPT, 63 Cv, Steam

Locate Distributors Product Specifications   Literature and Documents
Overview
Used for two-position or modulating control of steam and water and glycol solutions (to 50 percent concentration) in heating or cooling systems.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Sizes range from 2-1/2 to 3 inches.
• Direct acting
• High pressure steam models with stainless steel trim.
• Spring-loaded, self-adjusting packing.
• Stainless steel stem prevents corrosion.
• Valve designs provide equal percentage characteristics of flow for close control of water, and linear characteristic of flow for close control of steam or chilled water.
• Valves utilize direct mounting valve actuators or Q5020/Q5022A linkages with Direct Coupled Actuators or Pneumatic Valve Actuators to operate the valve.
Product Specifications  Back To Top
Description Two-way, Globe, 2 1/2 in, (Female) NPT, 63 Cv, Steam
Valve Type Globe Valve
Body Pattern Two-way
Flow Characteristic Linear
Controlled Medium Steam
Controlled Medium Chilled or hot water with up to 50% Glycol
Pipe Size (inch) 2 1/2 in.
Pipe Size (DN) DN65
Flow Capacity (Cv) 63 Cv
Flow Capacity (kvs) 54 kvs
Connection Type Female NPT
Maximum Safe Operating Pressure (psi) 100 psi at 337 F steam
Maximum Safe Operating Pressure (psi) 240 psi water at 150 F
Maximum Safe Operating Pressure (kPa) 690 kPa at 69C steam
Maximum Safe Operating Pressure (kPa) 240 psi at 66 C
Valve Action Stem down to close
ANSI/ASME Rating 150
Actuation Must be purchased separately
Stem Travel (in.) 3/4 in.
Stem Travel (mm) 20 mm
Maximum Differential for Quiet Water Service (psi) 20 psid
Maximum Differential for Quiet Water Service (kPa) 138 kPa
Static Pressure Rating ANSI 150
Fluid Temperature Range (F) 40 F to 337 F
Fluid Temperature Range (C) 4 C to 169 C
Leakage Rating 0.5% of Cv
Materials (Body) Red Brass
Materials (Seat) Stainless Steel
Materials (Stem) Stainless Steel
Materials (Plug/Ball/Disc) Stainless Steel plug with carbon-loaded Teflon® disc
Materials (Packing) Teflon Cone
Dimensions (in.) 8 in. high x 1 5/8 in. wide x 5 5/8 in. deep
Dimensions (mm) 203 mm high x 41 mm wide x 142 mm deep
Bonnet Size (in.) 1-3/8 in.
Bonnet Size (mm) 35 mm
Used With ML6984/ML7984; Q5020/DCA; Q5001/Modutrol IV Motor; MP953; ML6420,21A,25; ML7420/ML7421A/ML7425
Approvals, CRN Number 0C0861.9087YTN

Literature and other Resources Download Back To Top
Product Data - (V5011N Two-Way Threaded Globe Valve)
Specification Data - (V5011N Two-Way Threaded Globe Valve)
Cross Reference - (V5011N Valve Cross-Reference for Threaded Globe Valves)
Product Data - (V5011J Single-Seated Valves)
Specification Data - (V5011J Single Seated Valves V5011A,B,D-H & J)
Installation Instructions - (V5011J Single Seated Valves)
Installation Instructions - (V5011N Two-Way and Three-Way NPT Threaded Globe Valves)
Dimensions for two way globe valve V5011 Dimension(LineArt)
Dimensions for two way globe valve V5011 Dimension(LineArt - Web Quality Image)
V5011F 1105 & V5011G 1111 Dimension(LineArt)
V5011F 1105 & V5011G 1111 Dimension(LineArt - Web Quality Image)
V5011F 1113 & V5011G 1129 Dimension(LineArt)
V5011F 1113 & V5011G 1129 Dimension(LineArt - Web Quality Image)
valve sizing Chart(LineArt)
valve sizing Chart(LineArt - Web Quality Image)
Single Seated Valves Dimension(LineArt)
Single Seated Valves Dimension(LineArt - Web Quality Image)
Two-way Flanged Globe Valve Dimension(LineArt)
Two-way Flanged Globe Valve Dimension(LineArt - Web Quality Image)
Two-way Threaded Globe Valve Dimension(LineArt)
Two-way Threaded Globe Valve Dimension(LineArt - Web Quality Image)
Two-way Threaded Globe Valve Dimension(LineArt)
Two-way Threaded Globe Valve Dimension(LineArt - Web Quality Image)
Collage of Hydronic Control Valves Multiple Parts(Photo_BW - Web Quality Image)
Collage of Hydronic Control Valves Multiple Parts(Photo_BW - Print Quality Image)
Collage of Hydronic Control Valves Multiple Parts(Photo_Color - Web Quality Image)
Collage of Hydronic Control Valves Multiple Parts(Photo_Color - Print Quality Image)
V5011 two-way Globe Valves straight on Ad Slick(LineArt)
V5011 two-way Globe Valves straight on Ad Slick(LineArt - Web Quality Image)
MP593 Pneumatic Coil Valve Actuator with V5011 Two-way globe Valve Ad Slick(LineArt)
MP593 Pneumatic Coil Valve Actuator with V5011 Two-way globe Valve Ad Slick(LineArt - Web Quality Image)
V5011 two-way Globe Valves Ad Slick(LineArt)
V5011 two-way Globe Valves Ad Slick(LineArt - Web Quality Image)
V5011 two-way Globe Valves straight on Ad Slick(LineArt)
V5011 two-way Globe Valves straight on Ad Slick(LineArt - Web Quality Image)
V5011A,B Hydronic Valve Dimesnions Dimension(LineArt)
V5011A,B Hydronic Valve Dimesnions Dimension(LineArt - Web Quality Image)
14003295-004 repack or rebuild kit for V5011 V5013 for water service Exploded(LineArt)
14003295-004 repack or rebuild kit for V5011 V5013 for water service Exploded(LineArt - Web Quality Image)
14003295-002 repack or rebuild kit for V5011 V5013 for steam service Exploded(LineArt)
14003295-002 repack or rebuild kit for V5011 V5013 for steam service Exploded(LineArt - Web Quality Image)
14003294-002 repack or rebuild kit for V5011 V5013 for steam service Exploded(LineArt)
14003294-002 repack or rebuild kit for V5011 V5013 for steam service Exploded(LineArt - Web Quality Image)
14003294-004 repack or rebuild kit for V5011 V5013 for water service Exploded(LineArt)
14003294-004 repack or rebuild kit for V5011 V5013 for water service Exploded(LineArt - Web Quality Image)
Two-Way Threaded Globe Valve Dimension(LineArt)
Two-Way Threaded Globe Valve Dimension(LineArt - Web Quality Image)
Dimension Diagram for V5011F and V5011G Valves Dimension(LineArt)
Dimension Diagram for V5011F and V5011G Valves Dimension(LineArt - Web Quality Image)
V5011A SINGLE SEATED WATER VALVE Front(Photo_BW - Web Quality Image)
V5011A SINGLE SEATED WATER VALVE Front(Photo_BW - Print Quality Image)
V5011A SINGLE SEATED WATER VALVE Front(Photo_BW - Web Quality Image)
V5011A SINGLE SEATED WATER VALVE Front(Photo_BW - Print Quality Image)
V5011A SINGLE SEATED WATER VALVE Front(Photo_Color - Web Quality Image)
V5011A SINGLE SEATED WATER VALVE Front(Photo_Color - Print Quality Image)
SINGLE SEATED WATER VALVE Front(Photo_Color - Web Quality Image)
SINGLE SEATED WATER VALVE Front(Photo_Color - Print Quality Image)
V5011 Pressure Temperature Ratings graph Graph(LineArt)
V5011 Pressure Temperature Ratings graph Graph(LineArt)
V5011 Pressure Temperature Ratings graph Graph(LineArt - Web Quality Image)
V5011 Pressure Temperature Ratings graph Graph(LineArt - Web Quality Image)
valve rating Graph(LineArt)
valve rating Graph(LineArt - Web Quality Image)
Single Seated Valve Main(Photo_BW - Web Quality Image)
Single Seated Valve Main(Photo_BW - Print Quality Image)
Single Seated Valve Main(Photo_Color - Web Quality Image)
Single Seated Valve Main(Photo_Color - Print Quality Image)
Single Seated Valve Main(Photo_BW - Web Quality Image)
Single Seated Valve Main(Photo_BW - Print Quality Image)
Single Seated Valve Main(Photo_Color - Web Quality Image)
Single Seated Valve Main(Photo_Color - Print Quality Image)
Two-way Globe Valve Main(Photo_BW - Web Quality Image)
Two-way Globe Valve Main(Photo_BW - Print Quality Image)
Group of Globe Valves (V5011 and V5013) Multiple Parts(Photo_BW - Web Quality Image)
Group of Globe Valves (V5011 and V5013) Multiple Parts(Photo_BW - Print Quality Image)
Two-way Globe Valve Main(Photo_BW - Web Quality Image)
Two-way Globe Valve Main(Photo_BW - Print Quality Image)
Two-way Globe Valve Main(Photo_Color - Web Quality Image)
Two-way Globe Valve Main(Photo_Color - Print Quality Image)
Group of Globe Valves (V5011 and V5013) Multiple Parts(Photo_Color - Web Quality Image)
Group of Globe Valves (V5011 and V5013) Multiple Parts(Photo_Color - Print Quality Image)
Two-way Globe Valve Main(Photo_Color - Web Quality Image)
Two-way Globe Valve Main(Photo_Color - Print Quality Image)
2-way Threaded globe valve Wiring(LineArt)
2-way Threaded globe valve Wiring(LineArt - Web Quality Image)
2-way Threaded globe valve Wiring(LineArt)
2-way Threaded globe valve Wiring(LineArt - Web Quality Image)
2-way Threaded globe valve Wiring(LineArt)
2-way Threaded globe valve Wiring(LineArt - Web Quality Image)
2-way Threaded globe valve Wiring(LineArt)
2-way Threaded globe valve Wiring(LineArt - Web Quality Image)
2-way Threaded globe valve Exploded(LineArt)
2-way Threaded globe valve Exploded(LineArt - Web Quality Image)
Two-Way Threaded Globe Valve Dimension(LineArt)
Two-Way Threaded Globe Valve Dimension(LineArt - Web Quality Image)
Two-Way Threaded Globe Valve Exploded(LineArt)
Two-Way Threaded Globe Valve Exploded(LineArt - Web Quality Image)
Valves Callouts(LineArt)
Valves Callouts(LineArt - Web Quality Image)
Valves Callouts(LineArt)
Valves Callouts(LineArt - Web Quality Image)
Valves Callouts(LineArt)
Valves Callouts(LineArt - Web Quality Image)
Valves Exploded(LineArt)
Valves Exploded(LineArt - Web Quality Image)
Valves Ad Slick(LineArt)
Valves Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram