HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Environmental & Combustion Controls
V4297A1005
Integrated Valve Train, Normally Closed, Small Body Solenoid Gas Valve.

Locate Distributors Product Specifications   Literature and Documents
Overview
V4297A are normally closed solenoid gas valve. Suitable for use on furnaces, ovens, atmospheric burners, commercial water heaters, roof-top make-up air units, power burners, and commercial/industrial boilers.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• V4297A are used with 120 Vac controllers.
• Positive close off of gas flow when de-energized.
• High valve spring force allows up to 0.7 psi back pressure at valve seat.
• No inlet pressure influence at valve seat.
• Inlet pressure changes do not affect ability to close valve.
• Low operating noise.
• Low rush-in current.
• Upstream and downstream taps allows tapping and testing pressure points.
• For use with the Integrated Valve Train.
• Accepts C6097 Pressure Switch mounted directly to flange (upstream pressure tap only).
Product Specifications  Back To Top
Description Integrated Valve Train, Normally Closed, Small Body Solenoid Gas Valve.
Type of Gas Air, natural, manufactured, mixed, and LP
Pipe Size (inch) 3/4 in. to 1 1/4 in.
Pipe Size (mm) 19 mm to 32 mm
Pipe Size (DN) DN20 or DN25 or DN32
Integrated Valve Train Body Size Small body, small flow
Capacity (cfh) 650 cfh
Capacity (cfh) 700 cfh
Capacity (cfh) 780 cfh
Capacity (m³/hr) 19.8 m3/hr
Valve Opening Time less than 1 sec
Valve Closing Time less than 1 sec
Pressure Ratings (psi) 5 psi
Pressure Ratings (kPa) 34.5 kPa
Body Pattern Straight-through, non-offset
Flanges Required, Order Seperately
Mounting Directly bolted to Integrated Valve Train Components
Materials (Body) Die-cast aluminum
Current (max amps at rated Vac/Hz) 0.2 amps
Voltage 110 Vac
Voltage 110/120 Vac
Voltage 120 Vac
Frequency 50 Hz
Frequency 60 Hz
Electrical Connections Screw terminals
Operating Temperature Range (F) -40 F to +130 F
Operating Temperature Range (C) -40 C to +54 C
Inlet/Outlet Pressure Tapping 1/4 in. NPT
Dimensions (in.) 9 in. high x 5 3/4 in. wide x 5 5/8 in. deep
Dimensions (mm) 229 mm high x 147 mm wide x 143 mm deep
Approvals, Underwriters Laboratories Inc Listed: File No. MH18476, V1, S1 - Guide No. YIOZ
Approvals, Canadian Standards Association Certificate No. 158158-1154280, Guide No. C3371-03, 04, 83
Approvals, Swiss RE (formerly IRI) Acceptable

Literature and other Resources Download Back To Top
Product Data - (V4297S Normally Open Vent Valve)
Installation Instructions - (V4297A Visual Position Indicator for V4295A and V4297A Valves)
Product Data - (V4297A Solenoid Safety Shut-Off Valve)
Normally open vent valve Chart(LineArt)
Normally open vent valve Chart(LineArt - Web Quality Image)
Normally open vent valve Chart(LineArt)
Normally open vent valve Chart(LineArt - Web Quality Image)
Gas Valve Dimension(LineArt)
Gas Valve Dimension(LineArt - Web Quality Image)
Gas Valve Dimension(LineArt)
Gas Valve Dimension(LineArt - Web Quality Image)
Gas Valve Dimension(LineArt)
Gas Valve Dimension(LineArt - Web Quality Image)
Normally Open Vent Valve for IVT Dimension(LineArt)
Normally Open Vent Valve for IVT Dimension(LineArt - Web Quality Image)
Solenoid Safety Shut-off Valve Dimension(LineArt)
Solenoid Safety Shut-off Valve Dimension(LineArt - Web Quality Image)
Integrated Valve Train, Normally Open Dimension(LineArt)
Integrated Valve Train, Normally Open Dimension(LineArt - Web Quality Image)
Gas Valve Wiring(LineArt)
Gas Valve Wiring(LineArt - Web Quality Image)
Valve Exploded(LineArt)
Valve Exploded(LineArt - Web Quality Image)
Valve Exploded(LineArt)
Valve Exploded(LineArt - Web Quality Image)
Valve Exploded(LineArt)
Valve Exploded(LineArt - Web Quality Image)
Valve Exploded(LineArt)
Valve Exploded(LineArt - Web Quality Image)
Valve Exploded(LineArt)
Valve Exploded(LineArt - Web Quality Image)
Normally open Vent Valve Ad Slick(LineArt)
Normally open Vent Valve Ad Slick(LineArt - Web Quality Image)
Normally open Vent Valve Wiring(LineArt)
Normally open Vent Valve Wiring(LineArt - Web Quality Image)
Valve Exploded(LineArt)
Valve Exploded(LineArt - Web Quality Image)
Valve Exploded(LineArt)
Valve Exploded(LineArt - Web Quality Image)
Valve Exploded(LineArt)
Valve Exploded(LineArt - Web Quality Image)
Valve Exploded(LineArt)
Valve Exploded(LineArt - Web Quality Image)
Valve Exploded(LineArt)
Valve Exploded(LineArt - Web Quality Image)
Valve Installation(LineArt)
Valve Installation(LineArt - Web Quality Image)
Gas Valve Dimension(LineArt)
Gas Valve Dimension(LineArt - Web Quality Image)
Gas Valve Wiring(LineArt)
Gas Valve Wiring(LineArt - Web Quality Image)
Gas Valve Dimension(LineArt)
Gas Valve Dimension(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram