Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>
Boiler Controls
>
Burner Controls
>
Commercial Pilot Burners
>
Fuel/Air Ratio System
>
Flame Detectors
>
Gas Valves
>
Hydronic Controllers
>
Industrial Flame Monitoring
>
Ignition Transformers
>
Limits and Controllers
>
Modulating Reset Temperature Controllers
>
Motors and Linkages
>
Network Communications
>
Pre Mix Gas Fuel Systems
>
Testers, Demonstrators and Accessories
>
SOLA System
Commercial Components
Training Materials & Product Literature
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> Solenoid
> V4295
V4295A1049
Solenoid, Normally Closed Gas Valve, 1 1/4 in. NPT pipe size, 2 psi rated
Locate Distributors
Product Specifications
Literature and Documents
Overview
V4295A/V8295A are normally closed and V4295S/V8295S are normally open (vent) solenoid gas valve. Suitable for use on furnaces, ovens, atmospheric burners, commercial water heaters, roof-top make-up air units, power burners, and commercial/industrial boilers.
Product Prices
Package Type
Product Base Price($)
Order Quantity
U
1 +
$327.72
Quote Feature is temporarily disabled.
Add To Quote
Add To Quote
Processing your request. Please wait...
Features
• V8295A,S are used with 24 Vac controllers.
• V4295A,S are used with 120 Vac controllers.
• Positive close off of gas flow when de-energized.
• High valve spring force allows up to 0.7 psi back pressure at valve seat.
• No inlet pressure influence at valve seat.
• Inlet pressure changes do not affect ability to close valve.
• Low operating noise.
• Low rush-in current.
• Upstream and downstream taps allows tapping and testing pressure points.
Product Specifications
Back To Top
Type of Gas
Air, natural, manufactured, mixed, and LP
Pipe Size (inch)
1 1/4 in.
Pipe Size (mm)
32 mm
Pipe Size (DN)
DN32
Capacity (cfh)
1450 cfh
Capacity (m³/hr)
41.0 m3/hr
Valve Opening Time
less than 1 sec
Valve Closing Time
less than 1 sec
Pressure Ratings (psi)
2 psi
Pressure Ratings (kPa)
13.8 kPa
Body Pattern
Straight-through, non-offset
Mounting
Vertical to 90 degrees from vertical
Materials (Body)
Die-cast aluminum
Current (max amps at rated Vac/Hz)
0.340 amps
Voltage
120 Vac
Frequency
50 Hz
Frequency
60 Hz
Electrical Connections
Screw terminals
Operating Temperature Range (F)
-40 F to +140 F
Operating Temperature Range (C)
-40 C to +60 C
Inlet/Outlet Pressure Tapping
1/4 in. NPT
Dimensions (in.)
8 in. high x 5 15/16 in. wide x 4 3/8 in. deep
Dimensions (mm)
203 mm high x 151 mm wide x 111 mm deep
Approvals, Underwriters Laboratories Inc
Listed: File No. MH18476, V1, S1 - Guide No. YIOZ
Approvals, Canadian Standards Association
Certificate No. 158158-1154280, Guide No. C3371-03, 04, 83
Approvals, Factory Mutual
Approved: Report No. J.I.OD6A2.AF
Approvals, Swiss RE (formerly IRI)
Acceptable
Approvals, Control Safety Devices
Acceptable
Literature and other Resources Download
Back To Top
Brochure - (V4295 V4295/V8295 Solenoid Valves)
Installation Instructions - (V4295A Solenoid Gas Valves)
Installation Instructions - (V4295A Visual Position Indicator for V4295A and V4297A Valves)
Download
Welcome
Login to My Account
New User Registration
Find Quote