HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Environmental & Combustion Controls
V4062A1198
Low pressure HI-LO-OFF actuator for use with V5055B and V5097B valve bodies

Locate Distributors Product Specifications   Literature and Documents
Overview
Use with V5055 or V5097 Gas Valves to control gas supply for commercial and industrial burners. Valve opens to low fire position when power is applied; valve opens all the way on demand.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Provide final safety shutoff service when used with V5055 or V5097 gas valve.
• One-second maximum closing time.
• Continuously displays the valve position with a red indicator when open and a yellow indicator when closed.
• Mount in any position directly to valve bonnet with three setscrews.
• Provide final safety shutoff service when used with V5055 or V5097 Gas Valves.
Product Specifications  Back To Top
Description HI-LO-OFF actuator for use with V5055B and V5097B valve bodies. Low pressure.
Damper Shaft Yes with return spring installed.
Timing (Closing) < 1 sec Yes
Timing (Opening) 13 sec
Auxiliary Switch Contact Ratings (120 Vac) 9.8 AFL, 58.8 ALR, 1/2 hp
Auxiliary Switch Contact Ratings (240 Vac) 4.9 AFL, 29.4 ALR, 1/2 hp
Electrical Ratings 120 Vac
Frequency 60 Hz
Internal Auxiliary Switch Yes - adjusted to 90 degree stroke
Maximum Safe Operating Pressure (psi) 5 psi
Maximum Safe Operating Pressure (kPa) 34 kPa
Temperature Range (F) -40 F to +150 F
Temperature Range (C) -40 C to +66 C
Proof of Closure Auxiliary Switch No
Used With V5034; V5055; V5097; VE5000
Approvals, Canadian Standards Association When used with V5055 and V5097: Certified General listed File No. 158158, Class 3371 for USA and Canada
Approvals, Underwriters Laboratories Inc When used with V5055A-E (3/4 to 4 in.) or V5097A-E (3/4 to 3 in.): Listed, File No. MH1639 Guide No. YIOZ
Approvals, Swiss RE (formerly IRI) When used with V5055 or V5097: Acceptable

Literature and other Resources Download Back To Top
Product Data - (V4062 HI-LO-OFF Fluid Power Gas Valve Actuator)
Data Sheet - (V4062 Automatic Safety Shutoff Valves)
Gas Valve Actuator Dimension(LineArt)
Gas Valve Actuator Dimension(LineArt - Web Quality Image)
Pressure Drop VS Capacity for Industrial Valves Graph(LineArt)
Pressure Drop VS Capacity for Industrial Valves Graph(LineArt - Web Quality Image)
Short stem adapter for V4055, V4065, Main(Photo_BW - Web Quality Image)
Short stem adapter for V4055, V4065, Main(Photo_BW - Print Quality Image)
Long stem adapter for V4055, V4065, Main(Photo_BW - Web Quality Image)
Long stem adapter for V4055, V4065, Main(Photo_BW - Print Quality Image)
Off-Lo-Hi Fluid Gas Valve Actuator Dimension(LineArt)
Off-Lo-Hi Fluid Gas Valve Actuator Dimension(LineArt - Web Quality Image)
Fluid Power Gas Valve Actuator Wiring(LineArt)
Fluid Power Gas Valve Actuator Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram