HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Environmental & Combustion Controls
V4055D1027
ON-OFF actuator with Proof of Closure normally used on V5055C/V5907C valve bodies(Low pressure )

Locate Distributors Product Specifications   Literature and Documents
Overview
Use in combination with V5055 or V5097 Gas Valves to control gas supply to commercial and industrial burners.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Use where smooth light off is important.
• One-second maximum closing time.
• Continuously displays the valve position with a red indicator when open and a yellow indicator when closed.
• Mount in any position directly to valve bonnet with three setscrews.
• Provide final safety shutoff service when used with V5055 or V5097 Gas Valves.
Product Specifications  Back To Top
Description ON-OFF actuator with Proof of Closure normally used on V5055C/V5907C valve bodies(Low pressure )
Damper Shaft No
Timing (Closing) < 1 sec Yes
Timing (Opening) 13 sec
Auxiliary Switch Contact Ratings (120 Vac) 9.8 AFL, 58.8 ALR, 1/2 hp
Auxiliary Switch Contact Ratings (240 Vac) 4.9 AFL, 29.4 ALR, 1/2 hp
Electrical Ratings 120 Vac
Frequency 60 Hz
Internal Auxiliary Switch Yes
Maximum Safe Operating Pressure (psi) 5 psi
Maximum Safe Operating Pressure (kPa) 34 kPa
Temperature Range (F) -40 F to +150 F
Temperature Range (C) -40 C to +66 C
Proof of Closure Auxiliary Switch Yes
Proof of Closure (Factory Mutual) Switch Contact Ratings 9.8 AFL, 58.8 ALR, 1/2 hp
Proof of Closure (Factory Mutual) Switch Contact Ratings 4.9 AFL, 29.4 ALR, 1/2 hp
Comments Nema 4 Enclosure
Used With V5055;V5097 Gas Valves
Approvals, Canadian Standards Association When used with V5055 and V5097: Certified General listed File No. 158158, Class 3371 for USA and Canada
Approvals, Underwriters Laboratories Inc When used with V5055A-E (3/4 to 4 in.) or V5097A-E (3/4 to 3 in.): Listed, File No. MH1639 Guide No. YIOZ
Approvals, Factory Mutual When used with the V5055D or V5097D: Approved, Report Nos. 20698, 20835, 21172, and 24061
Approvals, Swiss RE (formerly IRI) When used with V5055 or V5097: Acceptable

Literature and other Resources Download Back To Top
Product Data - (V4055A On-Off Fluid Power Gas Valve Actuator)
Product Data - (V4055F Fluid Power Actuator with Manual Control)
Data Sheet - (V4055 Automatic Safety Shutoff Valves)
Mounting Dimensions for V4055 actuators Dimension(LineArt)
Mounting Dimensions for V4055 actuators Dimension(LineArt - Web Quality Image)
7616BR damper Crank arm can be attached Cut-Away(LineArt)
7616BR damper Crank arm can be attached Cut-Away(LineArt - Web Quality Image)
Remove heater circuits with replacing Actuator Wiring(LineArt)
Remove heater circuits with replacing Actuator Wiring(LineArt - Web Quality Image)
External connections to the V4055 Actuator Wiring(LineArt)
External connections to the V4055 Actuator Wiring(LineArt - Web Quality Image)
Typical application to meet approved requirements Wiring(LineArt)
Typical application to meet approved requirements Wiring(LineArt - Web Quality Image)
Pressure Drop VS Capacity for Industrial Valves Graph(LineArt)
Pressure Drop VS Capacity for Industrial Valves Graph(LineArt - Web Quality Image)
V4055 Actuator with cover removed Callouts(LineArt)
V4055 Actuator with cover removed Callouts(LineArt - Web Quality Image)
Short stem adapter for V4055, V4065, Main(Photo_BW - Web Quality Image)
Short stem adapter for V4055, V4065, Main(Photo_BW - Print Quality Image)
Long stem adapter for V4055, V4065, Main(Photo_BW - Web Quality Image)
Long stem adapter for V4055, V4065, Main(Photo_BW - Print Quality Image)
V5055 Industrial Gas Valve Exploded(Photo_BW - Web Quality Image)
V5055 Industrial Gas Valve Exploded(Photo_BW - Print Quality Image)
V5055 Industrial Gas Valve Exploded(Photo_BW - Web Quality Image)
V5055 Industrial Gas Valve Exploded(Photo_BW - Print Quality Image)
On-Off Fluid Power Gas Valve Actuator Dimension(LineArt)
On-Off Fluid Power Gas Valve Actuator Dimension(LineArt - Web Quality Image)
Gas Valve Actuator Main(Photo_BW - Web Quality Image)
Gas Valve Actuator Main(Photo_BW - Print Quality Image)
Gas Valve Actuator Main(Photo_BW - Web Quality Image)
Gas Valve Actuator Main(Photo_BW - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram