HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Environmental & Combustion Controls
V4055B1039
High pressure ON-OFF actuator normally used with 4 in. V5055/V5097A,B and all V5055D valve bodies

Locate Distributors Product Specifications   Literature and Documents
Overview
Use in combination with V5055 or V5097 Gas Valves to control gas supply to commercial and industrial burners.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Use where smooth light off is important.
• One-second maximum closing time.
• Continuously displays the valve position with a red indicator when open and a yellow indicator when closed.
• Mount in any position directly to valve bonnet with three setscrews.
• Provide final safety shutoff service when used with V5055 or V5097 Gas Valves.
Product Specifications  Back To Top
Description High pressure ON-OFF actuator normally used with 4 in. V5055/V5097A,B and all V5055D valve bodies
Damper Shaft Yes
Timing (Closing) < 1 sec Yes
Timing (Opening) 13 sec
Electrical Ratings 120 Vac
Frequency 60 Hz
Internal Auxiliary Switch No
Maximum Safe Operating Pressure (psi) 15 or 25 psi
Maximum Safe Operating Pressure (kPa) 103 or 172 kPa
Temperature Range (F) -40 F to +150 F
Temperature Range (C) -40 C to +66 C
Proof of Closure Auxiliary Switch No
Used With V5055;V5097 Gas Valves
Approvals, Canadian Standards Association When used with V5055 and V5097: Certified General listed File No. 158158, Class 3371 for USA and Canada
Approvals, Underwriters Laboratories Inc When used with V5055A-E (3/4 to 4 in.) or V5097A-E (3/4 to 3 in.): Listed, File No. MH1639 Guide No. YIOZ
Approvals, Factory Mutual When used with the V5055D or V5097D: Approved, Report Nos. 20698, 20835, 21172, and 24061
Approvals, Swiss RE (formerly IRI) When used with V5055 or V5097: Acceptable

Literature and other Resources Download Back To Top
Product Data - (V4055A On-Off Fluid Power Gas Valve Actuator)
Product Data - (V4055F Fluid Power Actuator with Manual Control)
Data Sheet - (V4055 Automatic Safety Shutoff Valves)
Mounting Dimensions for V4055 actuators Dimension(LineArt)
Mounting Dimensions for V4055 actuators Dimension(LineArt - Web Quality Image)
7616BR damper Crank arm can be attached Cut-Away(LineArt)
7616BR damper Crank arm can be attached Cut-Away(LineArt - Web Quality Image)
Remove heater circuits with replacing Actuator Wiring(LineArt)
Remove heater circuits with replacing Actuator Wiring(LineArt - Web Quality Image)
External connections to the V4055 Actuator Wiring(LineArt)
External connections to the V4055 Actuator Wiring(LineArt - Web Quality Image)
Typical application to meet approved requirements Wiring(LineArt)
Typical application to meet approved requirements Wiring(LineArt - Web Quality Image)
Pressure Drop VS Capacity for Industrial Valves Graph(LineArt)
Pressure Drop VS Capacity for Industrial Valves Graph(LineArt - Web Quality Image)
V4055 Actuator with cover removed Callouts(LineArt)
V4055 Actuator with cover removed Callouts(LineArt - Web Quality Image)
Short stem adapter for V4055, V4065, Main(Photo_BW - Web Quality Image)
Short stem adapter for V4055, V4065, Main(Photo_BW - Print Quality Image)
Long stem adapter for V4055, V4065, Main(Photo_BW - Web Quality Image)
Long stem adapter for V4055, V4065, Main(Photo_BW - Print Quality Image)
V5055 Industrial Gas Valve Exploded(Photo_BW - Web Quality Image)
V5055 Industrial Gas Valve Exploded(Photo_BW - Print Quality Image)
V5055 Industrial Gas Valve Exploded(Photo_BW - Web Quality Image)
V5055 Industrial Gas Valve Exploded(Photo_BW - Print Quality Image)
On-Off Fluid Power Gas Valve Actuator Dimension(LineArt)
On-Off Fluid Power Gas Valve Actuator Dimension(LineArt - Web Quality Image)
Gas Valve Actuator Main(Photo_BW - Web Quality Image)
Gas Valve Actuator Main(Photo_BW - Print Quality Image)
Gas Valve Actuator Main(Photo_BW - Web Quality Image)
Gas Valve Actuator Main(Photo_BW - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram