HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
V4046A1074
120 Vac Magnetic Valve with 300 psi maximum operating pressure

Locate Distributors Product Specifications   Literature and Documents
Overview
For ON-OFF control of oil flow to domestic oil burner equipment.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Power interruption closes the valve immediately.
• Mount directly to pipeline or on support bracket.
Product Specifications  Back To Top
Description For controlling the flow of oil in an oil line. Valve opens with a time delay being energized. Valve closes on power failure.
Pipe Size (inch) 1/8 in.
Pipe Size (mm) 3 mm
Connection Type NPT
Temperature Range (F) 32 F to 115 F
Temperature Range (F) 125 F max Fluid
Temperature Range (C) 0 C to 46 C
Temperature Range (C) 54 C max Fluid
Current (max amps at rated Vac/Hz) 0.115 amps
Mounting Directly in pipe or on support bracket
Maximum Safe Operating Pressure (psi) 300 psi
Maximum Safe Operating Pressure (kPa) 2068 kPA
Pressure Ratings (kPa) 1034.2 kPa
Pressure Ratings (kPa) 2068.4 kPa
Pressure Ratings (psi) 150 psi
Pressure Ratings (psi) 300 psi
Type of Fuel #2 fuel oil
Valve Opening Time 3 sec to 8 sec
Valve Pattern Straight through
Valve Closing Time (sec) 1 sec maximum
Electrical Ratings 120 Vac
Frequency 60 Hz
Electrical Connections Two 36-in. (914 mm) leadwires, 1/2 in. conduit bushing
Power Consumption 8 W
Dimensions (in.) 2 3/4 in. high x 1 5/8 in. wide x 2 5/8 in. deep
Dimensions (mm) 70 mm high x 41 mm wide x 67 mm deep
Replacement Parts 116649A Coil Assembly
Materials (Body) Aluminum
Approvals, Underwriters Laboratories Inc Listed: File no. MH1639, vol. 3, sec. 3, Guide no. YIOZ
Approvals, Canadian Standards Association File no. LR95329-1
Approvals, Factory Mutual Listed: Report 16960

Literature and other Resources Download Back To Top
Specification Data - (V4046C Magnetic Valves)
Product Data - (V4046C Magnetic Valves)
Product Data - (V4046A Magnetic Valves)
V4046 Magnetic Valve Dimension(LineArt)
V4046 Magnetic Valve Dimension(LineArt - Web Quality Image)
Commercial Controls Training Wiring(LineArt)
Commercial Controls Training Wiring(LineArt - Web Quality Image)
Commercial Controls Training Graph(LineArt)
Commercial Controls Training Graph(LineArt - Web Quality Image)
Commercial Controls Training Graph(LineArt)
Commercial Controls Training Graph(LineArt - Web Quality Image)
Pilot Gas Valve Dimension(LineArt)
Pilot Gas Valve Dimension(LineArt - Web Quality Image)
V4046 Magnetic Valve Ad Slick(LineArt)
V4046 Magnetic Valve Ad Slick(LineArt - Web Quality Image)
Magnetic Valves Graph(LineArt)
Magnetic Valves Graph(LineArt - Web Quality Image)
Magnetic Valves Callouts(LineArt)
Magnetic Valves Callouts(LineArt - Web Quality Image)
Magnetic Valves Wiring(LineArt)
Magnetic Valves Wiring(LineArt - Web Quality Image)
Magnetic Valves Wiring(LineArt)
Magnetic Valves Wiring(LineArt - Web Quality Image)
Magnetic Valves Callouts(LineArt)
Magnetic Valves Callouts(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration