Loading ...
|
Features |
|
|
• Manual opener (on all models, except straight-through, normally open valves) for valve operation on power failure; valve returns to automatic position when power is restored. • All models may be installed without disassembling the valve. • Compact construction for easy installation. • Complete powerhead may be removed or replaced without breaking plumbing line connections or draining the system. • Motor may be replaced without removing the valve body or draining the system. • Suitable for heating and cooling applications. |
|
Product Specifications |
Back To Top |
|
|
|
Description |
120V 1/2 in. Sweat Connection Line Voltage Motorized Zone Valves |
|
Application |
Hydronic Control |
|
Body Pattern |
3-Way, Diverting |
|
De-energized Position |
Port A Normally Closed |
|
Maximum Close-off Pressure (psi) |
20 psi |
|
Maximum Close-off Pressure (kPa) |
138 kPa |
|
Fluid Temperature Range (F) |
40 F to 200 F |
|
Fluid Temperature Range (C) |
5 C to 93 C |
|
Electrical Connections (in.) |
18 in. leads |
|
Electrical Connections (mm) |
457 mm leads |
|
Nominal Timing (sec, min) |
30 sec |
|
Valve Action |
Spring Return to port A |
|
Maximum Ambient Temperature (F) |
125 F |
|
Maximum Ambient Temperature (C) |
52 C |
|
Dimensions (in.) |
4 5/8 in. high x 3 1/2 in. wide x 2 3/8 in. deep |
|
Dimensions (mm) |
117 mm high x 90 mm wide x 60 mm deep |
|
Static Pressure (psi) |
125 psi |
|
Static Pressure (kPa) |
862 kPa |
|
Materials (Stem) |
Stainless Steel |
|
Materials (Ball Plug) |
Buna-N (NBR) Rubber Ball |
|
Materials (Packing O-rings) |
EPDM rubber |
|
Approvals, Underwriters Laboratories Inc |
UL Component Listed: File MH11826 Vol. 1 |
|
Comments |
Valve designed for cycling (not constantly powered on) applications. |
|
Comments |
Use this valve in closed loop hydronic systems that do not contain dissolved oxygen in system water, such as fresh water from frequent source of makeup water. |
|
|
|