HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
V400A1095
120 Vac Standing Pilot Gas Valve with 3/4 in. x 3/4 in. inlet\outlet, standard opening and 3.5 in. wc pressure regulator setting

Locate Distributors Product Specifications   Literature and Documents


Product Prices
U
Quote Feature is temporarily disabled.
Product Specifications  Back To Top
Description 120 Vac Standing Pilot Gas Valve with 3/4 in. x 3/4 in. inlet\outlet, standard opening and 3.5 in. wc pressure regulator setting
Type Single Stage
Ignition Type Standing Pilot
Type of Gas Natural
Inlet/Outlet Size (in.) 3/4 in. x 3/4 in.
Body Pattern Straight-through, multi-tapped with 1/2 in. right and left outlets plugged
Opening Characteristics (standard, step) Standard
Capacity @ 1 in. p.d. 335,000 BTU/hr; 295,000 BTU/hr minimum
Pressure Ratings (psi) 1/2 psi
Pressure Ratings (kPa) 3.5 kPa
Pressure Regulator Setting (psi) 3.5 in. wc
Pressure Regulator Setting (kPa) 0.87 kPa
Pilot Gas Outlet Compression fitting for 1/4 in. OD tubing
Pressure Tapping 1/8 in. NPT with plug
Electrical Ratings 120 Vac
Frequency 60 Hz
Temperature Range (F) 32 F to 175 F
Temperature Range (C) 0 C to 79 C
Mounting 0 to 90 degrees in any direction from the upright position of the gas control knob, including vertically.
Dimensions (in.) 4 3/4 in high x 4 1/16 in. wide x 3 3/16 in. deep
Dimensions (mm) 121 mm high x 103 mm wide x 81 mm deep
Includes Two 3/4 x 1/2 in.; One 1/2 x 3/8 in. Reducer Bushing/Adapters
Approvals, American Gas Association IAS AGA Design Certified; File No. L2025003, CGA Design Certified; File No. L2025003, UL Component Recognized.
Approvals, Underwriters Laboratories Inc UL Component Recognized.
Tradeline Value Super Tradeline

Literature and other Resources Download Back To Top
Label - (V400 Gas Appliance Lighting Instructions)
Installation Instructions - (V400 Combination Gas Controls)
Installation Instructions - (V400 24 Volt - 120 Volt Combination Gas Controls Tradeline - English/French)
Installation Instructions - (V400 24 V/120 V Combination Gas Controls)
Low Voltage Combination Gas Control Dimension(LineArt)
Low Voltage Combination Gas Control Dimension(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration