HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
Whole House Air Quality
>Humidification
>Air Cleaners
>Dehumidification
>Ultraviolet Air Treatment
>Ventilation
>Carbon Monoxide Detection
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
UV100E3007
SmartLamp Ultraviolet Surface Treatment System, Coil Irradiation Model

Locate Distributors Product Specifications   Literature and Documents


Processing ...
Product Prices
UV100E3007/U

Product Specifications  Back To Top
Description SmartLamp Ultraviolet Surface Treatment System, Coil Irradiation Model
Application Type Coil Irradiation Application
Contaminants Reduced Surface Mold
Electrical Ratings 120 Vac
Electrical Rating (Watts) 36W
Operating Temperature (outside Duct F) 30 F to 104 F
Operating Temperature (outside Duct C) -2 C to +40 C
Operating Temperature (inside Duct F) 30 F to 140 F
Operating Temperature (inside Duct C) -2 C to +60 C

Literature and other Resources Download Back To Top
Owners Manual - (UV100E Ultraviolet Air Treatment System)
Product Data - (UV100E Ultraviolet Systems)
Owners Manual - (UV100E Enviracaire Elite Ultraviolet Air Treatment System)
Ultraviolet Air Treatment System Main(Photo_BW - Web Quality Image)
Ultraviolet Air Treatment System Main(Photo_BW - Print Quality Image)
Lamp Light Indicator Callouts(LineArt)
Lamp Light Indicator Callouts(LineArt - Web Quality Image)
Remove lamp bulb Front(LineArt)
Remove lamp bulb Front(LineArt - Web Quality Image)
Use cloth to wipe dust and fingerprints from glass Side(LineArt)
Use cloth to wipe dust and fingerprints from glass Side(LineArt - Web Quality Image)
Clean glass with soft cloth Front(LineArt)
Clean glass with soft cloth Front(LineArt - Web Quality Image)
Wipe lamp light indicator base Callouts(LineArt)
Wipe lamp light indicator base Callouts(LineArt - Web Quality Image)
Position bulb for insertion back into the lamp base Installation(LineArt)
Position bulb for insertion back into the lamp base Installation(LineArt - Web Quality Image)
Snap bulp into place Installation(LineArt)
Snap bulp into place Installation(LineArt - Web Quality Image)
Disconnect lamp glass from SnapLamp handle Installation(LineArt)
Disconnect lamp glass from SnapLamp handle Installation(LineArt - Web Quality Image)
Replace lamp glass in Snap Lamp handle Installation(LineArt)
Replace lamp glass in Snap Lamp handle Installation(LineArt - Web Quality Image)
Lamp ligh indicator LED and reset button Callouts(LineArt)
Lamp ligh indicator LED and reset button Callouts(LineArt - Web Quality Image)
Lamp light indicator LED change indicator and reset button Callouts(LineArt)
Lamp light indicator LED change indicator and reset button Callouts(LineArt - Web Quality Image)
typical air treatment system installations Front(LineArt)
typical air treatment system installations Front(LineArt - Web Quality Image)
Typical surface treatment system installations Front(LineArt)
Typical surface treatment system installations Front(LineArt - Web Quality Image)
SmartLamp Dual Lamp Ultraviolet Air Treatment System Main(Photo_BW - Web Quality Image)
SmartLamp Dual Lamp Ultraviolet Air Treatment System Main(Photo_BW - Print Quality Image)
SmartLamp Dual Lamp Ultraviolet Air Treatment System Multiple Parts(Photo_BW - Web Quality Image)
SmartLamp Dual Lamp Ultraviolet Air Treatment System Multiple Parts(Photo_BW - Print Quality Image)
SmartLamp Ultraviolet Air Treatment System Main(Photo_BW - Web Quality Image)
SmartLamp Ultraviolet Air Treatment System Main(Photo_BW - Print Quality Image)
SmartLamp Ultraviolet Air Treatment System Main(Photo_BW - Web Quality Image)
SmartLamp Ultraviolet Air Treatment System Main(Photo_BW - Print Quality Image)
SmartLamp Dual Lamp Ultraviolet Air Treatment System Main(Photo_Color - Web Quality Image)
SmartLamp Dual Lamp Ultraviolet Air Treatment System Main(Photo_Color - Print Quality Image)
SmartLamp Dual Lamp Ultraviolet Air Treatment System Main(Photo_Color - Web Quality Image)
SmartLamp Dual Lamp Ultraviolet Air Treatment System Main(Photo_Color - Print Quality Image)
SmartLamp Ultraviolet Air Treatment System Main(Photo_Color - Web Quality Image)
SmartLamp Ultraviolet Air Treatment System Main(Photo_Color - Print Quality Image)
SmartLamp Ultraviolet Air Treatment System Main(Photo_Color - Web Quality Image)
SmartLamp Ultraviolet Air Treatment System Main(Photo_Color - Print Quality Image)
UV100E_UVAir_6in_color Front(Photo_Color - Web Quality Image)
UV100E_UVAir_6in_color Front(Photo_Color - Print Quality Image)
UV100E_UVAirTreatment_color Front(Photo_Color - Web Quality Image)
UV100E_UVAirTreatment_color Front(Photo_Color - Print Quality Image)
UV100E_UVsurface_6in_color Front(Photo_Color - Web Quality Image)
UV100E_UVsurface_6in_color Front(Photo_Color - Print Quality Image)
Ultra Violet Air Treatment System Main(Photo_BW - Web Quality Image)
Ultra Violet Air Treatment System Main(Photo_BW - Print Quality Image)
Ultra Violet Air Treatment System - Single Lamp Main(Photo_BW - Web Quality Image)
Ultra Violet Air Treatment System - Single Lamp Main(Photo_BW - Print Quality Image)
HVAC maintenance UV safety label Front(LineArt)
HVAC maintenance UV safety label Front(LineArt - Web Quality Image)
UV100 Main(Photo_BW - Web Quality Image)
UV100 Main(Photo_BW - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram