HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
>Air Cleaners
>Dehumidification
>Humidification
>Ultraviolet Air Treatment
>Ventilation
>Carbon Monoxide Detection
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
UV100E2009
SmartLamp Ultraviolet Air Treatment System, Dual Lamp Return Air Model

Locate Distributors Product Specifications   Literature and Documents
Overview
Airborne pathogens can be circulated and spread in the airflow of residential ductwork. The high intensity energy from Honeywell UV air treatment system has been proven to kill up to 87% of certain airborne bacteria passing by the lamp in a single pass.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• SnapLamp™ features replacement lamp handle with detachable replacement bulb, UC18W or UC36W, to make replacement more economical.
• UV-C light kills airborne bacteria or surface mold.
• Continuously emits ultraviolet energy.
• UV lamp does not produce ozone.
• Sealed unit design prevents accidental installer and homeowner contact with the voltage and with the ultraviolet rays.
• Safe design prevents lamps from lighting unless the base is correctly mounted on the HVAC duct.
• Lamp light indicator to safely view the lamp operation.
• Power cord that plugs into electrical outlet.
• Quick and easy bulb replacement.
• Easy lamp maintenance.
• Optional AIRWATCH™ Indicator can be installed to remind customers when to change bulb.
• To capture and minimize micro-organism pass-through in residential heating, ventilation and air conditioning (HVAC) systems, combine the Ultraviolet System with a high-efficiency air filtration system that includes an electronic air cleaner.
Product Specifications  Back To Top
Description SmartLamp Ultraviolet Air Treatment System, Dual Lamp Return Air Model
Application Type Return Air Application
Contaminants Reduced Airborne Bacteria
Electrical Ratings 120 Vac
Electrical Rating (Watts) 36W each
Operating Temperature (outside Duct F) 30 F to 104 F
Operating Temperature (outside Duct C) -2 C to +40 C
Operating Temperature (inside Duct F) 30 F to 140 F
Operating Temperature (inside Duct C) -2 C to +60 C

Literature and other Resources Download Back To Top
Owners Manual - (UV100E Ultraviolet System)
Product Data - (UV100E Ultraviolet Systems)
Owners Manual - (UV100E Ultraviolet Air Treatment System - Enviracaire Elite)
Lamp Light Indicator Callouts(LineArt)
Lamp Light Indicator Callouts(LineArt - Web Quality Image)
Remove lamp bulb Front(LineArt)
Remove lamp bulb Front(LineArt - Web Quality Image)
Use cloth to wipe dust and fingerprints from glass Side(LineArt)
Use cloth to wipe dust and fingerprints from glass Side(LineArt - Web Quality Image)
Clean glass with soft cloth Front(LineArt)
Clean glass with soft cloth Front(LineArt - Web Quality Image)
Wipe lamp light indicator base Callouts(LineArt)
Wipe lamp light indicator base Callouts(LineArt - Web Quality Image)
Position bulb for insertion back into the lamp base Installation(LineArt)
Position bulb for insertion back into the lamp base Installation(LineArt - Web Quality Image)
Snap bulp into place Installation(LineArt)
Snap bulp into place Installation(LineArt - Web Quality Image)
Disconnect lamp glass from SnapLamp handle Installation(LineArt)
Disconnect lamp glass from SnapLamp handle Installation(LineArt - Web Quality Image)
Replace lamp glass in Snap Lamp handle Installation(LineArt)
Replace lamp glass in Snap Lamp handle Installation(LineArt - Web Quality Image)
Lamp ligh indicator LED and reset button Callouts(LineArt)
Lamp ligh indicator LED and reset button Callouts(LineArt - Web Quality Image)
Lamp light indicator LED change indicator and reset button Callouts(LineArt)
Lamp light indicator LED change indicator and reset button Callouts(LineArt - Web Quality Image)
typical air treatment system installations Front(LineArt)
typical air treatment system installations Front(LineArt - Web Quality Image)
Typical surface treatment system installations Front(LineArt)
Typical surface treatment system installations Front(LineArt - Web Quality Image)
SmartLamp Dual Lamp Ultraviolet Air Treatment System Main(Photo_BW - Web Quality Image)
SmartLamp Dual Lamp Ultraviolet Air Treatment System Main(Photo_BW - Print Quality Image)
SmartLamp Dual Lamp Ultraviolet Air Treatment System Multiple Parts(Photo_BW - Web Quality Image)
SmartLamp Dual Lamp Ultraviolet Air Treatment System Multiple Parts(Photo_BW - Print Quality Image)
SmartLamp Ultraviolet Air Treatment System Main(Photo_BW - Web Quality Image)
SmartLamp Ultraviolet Air Treatment System Main(Photo_BW - Print Quality Image)
SmartLamp Ultraviolet Air Treatment System Main(Photo_BW - Web Quality Image)
SmartLamp Ultraviolet Air Treatment System Main(Photo_BW - Print Quality Image)
SmartLamp Dual Lamp Ultraviolet Air Treatment System Main(Photo_Color - Web Quality Image)
SmartLamp Dual Lamp Ultraviolet Air Treatment System Main(Photo_Color - Print Quality Image)
SmartLamp Dual Lamp Ultraviolet Air Treatment System Main(Photo_Color - Web Quality Image)
SmartLamp Dual Lamp Ultraviolet Air Treatment System Main(Photo_Color - Print Quality Image)
SmartLamp Ultraviolet Air Treatment System Main(Photo_Color - Web Quality Image)
SmartLamp Ultraviolet Air Treatment System Main(Photo_Color - Print Quality Image)
SmartLamp Ultraviolet Air Treatment System Main(Photo_Color - Web Quality Image)
SmartLamp Ultraviolet Air Treatment System Main(Photo_Color - Print Quality Image)
UV100E_UVAir_6in_color Front(Photo_Color - Web Quality Image)
UV100E_UVAir_6in_color Front(Photo_Color - Print Quality Image)
UV100E_UVAirTreatment_color Front(Photo_Color - Web Quality Image)
UV100E_UVAirTreatment_color Front(Photo_Color - Print Quality Image)
Collection of Air Cleaner Products for Enviracaire Elite Multiple Parts(Photo_BW - Web Quality Image)
Collection of Air Cleaner Products for Enviracaire Elite Multiple Parts(Photo_BW - Print Quality Image)
Collection of Air Cleaner Products for Enviracaire Elite Multiple Parts(Photo_Color - Web Quality Image)
Collection of Air Cleaner Products for Enviracaire Elite Multiple Parts(Photo_Color - Print Quality Image)
Ultra Violet Air Treatment System - Single Lamp Main(Photo_BW - Web Quality Image)
Ultra Violet Air Treatment System - Single Lamp Main(Photo_BW - Print Quality Image)
HVAC maintenance UV safety label Front(LineArt)
HVAC maintenance UV safety label Front(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram