HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
>Air Cleaners
>Dehumidification
>Humidification
>Ultraviolet Air Treatment
>Ventilation
>Carbon Monoxide Detection
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
UC100E1030
Replacement Lamp for UV100E1035 or UV100E3007

Locate Distributors Product Specifications   Literature and Documents
Overview
The UC100 Ultraviolet Air Treatment System Replacement Lamp is for use with the UV100 Ultraviolet Air Treatment System.

Product Prices
U
Quote Feature is temporarily disabled.
Product Specifications  Back To Top
Description Replacement SnapLamp for UV100E3007, UV100E1035, UV100A1059 and UV100A2008, blue handle.
Application Type Replacement Lamp
Electrical Rating (Watts) 36W
Used With UV100A1018, UV100E3007, UV100E1035, UV100A2009, UV100A1059, UV100A2008

Literature and other Resources Download Back To Top
Installation Instructions - (UC100 Ultraviolet System Replacement Bulb/Handle Assembly)
Installation Instructions - (UC100C Ultraviolet Air Treatment System Replacement Lamp)
Installation Instructions - (UC100A1005 Ultraviolet Air Treatment System Replacement Lamp)
Replacement lamp for UV Air Treatment Main(Photo_BW - Web Quality Image)
Replacement lamp for UV Air Treatment Main(Photo_BW - Print Quality Image)
Replacement lamp for UV Air Treatment System Main(Photo_BW - Web Quality Image)
Replacement lamp for UV Air Treatment System Main(Photo_BW - Print Quality Image)
Replacement lamp for UV Air Treatement System Main(Photo_Color - Web Quality Image)
Replacement lamp for UV Air Treatement System Main(Photo_Color - Print Quality Image)
Replacement Lamp for UV Air Treatement System Main(Photo_Color - Web Quality Image)
Replacement Lamp for UV Air Treatement System Main(Photo_Color - Print Quality Image)
UC100A_UV light filter Main(Photo_Color - Web Quality Image)
UC100A_UV light filter Main(Photo_Color - Print Quality Image)
UC100A_UV light filter Main(Photo_BW - Web Quality Image)
UC100A_UV light filter Main(Photo_BW - Print Quality Image)
Ultraviolet Air Treatment System, Replacement Lamp Dimension(LineArt)
Ultraviolet Air Treatment System, Replacement Lamp Dimension(LineArt - Web Quality Image)
Remove Lamp Bulb Front(LineArt)
Remove Lamp Bulb Front(LineArt - Web Quality Image)
Use cloth to wipe dust and fingerprints from glass Side(LineArt)
Use cloth to wipe dust and fingerprints from glass Side(LineArt - Web Quality Image)
Position lamp handle for insertion back into the lamp base Front(LineArt)
Position lamp handle for insertion back into the lamp base Front(LineArt - Web Quality Image)
Snap lamp handle into place Installation(LineArt)
Snap lamp handle into place Installation(LineArt - Web Quality Image)
Disconnect bulb from SnapLamp handle Installation(LineArt)
Disconnect bulb from SnapLamp handle Installation(LineArt - Web Quality Image)
Replace bulb in SnapLamp handle Installation(LineArt)
Replace bulb in SnapLamp handle Installation(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration