HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
TL8230A1003
Digital Programmable Double Pole Line Voltage Thermostat for electric baseboards, convectors and fan forced heaters (resistive rated loads).

Locate Distributors Product Specifications   Literature and Documents
Overview
The LineVoltPRO™ programmable thermostat provides electronic control of 208/240 Vac resistive rated electric baseboard heaters, radiant ceiling heat, convectors and fan forced heaters.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• 7 day programmable - maintain the pre-set program schedule for up to 20% energy savings, or modify the schedule to fit your lifestyle.
• Electronic temperature control - precision of ±1 F saves up to an additional 10% on heating bills.
• Large, clear, backlit display - easy to read in various lighting conditions.
• Soundproofed for quiet operation - reduces the clicking noise commonly heard with conventional thermostats.
• On/Off or On/Standby switch allows you to turn the thermostat off at the end of the heating season.
• Early start - ensures programmed temperature is reached by programmed time.
• Heating indicator - at a glance confirmation that the heat is on.
• Maintenance free - no batteries required.
Product Specifications  Back To Top
Application Electric baseboards, convectors and fan forced heaters (resistive rated loads).
Programmability 7 Day Program
Color Premier White®
Switching Action DPST
Dimensions (in.) 4 7/8 in. high x 2 3/4 in. wide x 7/8 in. deep
Dimensions (mm) 124 mm high x 70 mm wide x 23 mm deep
Mounting Vertical
Electrical Ratings 15 Amps Max; 3600 Watts at 240 VAC, 3120 Watts at 208 VAC
Frequency 50 Hz
Frequency 60 Hz
Electrical Connections 5.5 in. (140mm) tinned copper lead wires
Operating Temperature Range (F) 32F to 122 F
Operating Temperature Range (C) 0 C to 50 C
Setting Temperature Range (F) 40 F to 86 F
Setting Temperature Range (C) 5 C to 30 C
Stages 1 Heat
Sensor Element Thermistor
Approvals, Underwriters Laboratories Inc UL Listed 9R12, File Number: E183695
Approvals, Canadian Standards Association cCSAus, File Number: LR76030
Display Size 2.67 sq. in.
Voltage 208/240 Vac

Literature and other Resources Download Back To Top
Installation Guide - (TL8230A Power Base, English, French, Spanish)
Sell Sheet - (TL8230A1003 TL8230A1003 LineVoltPRO 8000 7-Day Programmable Electric Heat Thermostat)
User Guide - (TL8230A Programmable Thermostat)
User Guide - (TL8230A Termostato programable - Spanish)
Installation and User Guide - (TL8230 Programmable Thermostat)
Installation and User Guide - (TL8230 Programmable Thermostat)
LineVoltPRO 8000 7-Day Programmable Electric Heat Thermostat Main(Photo_BW - Web Quality Image)
LineVoltPRO 8000 7-Day Programmable Electric Heat Thermostat Main(Photo_BW - Print Quality Image)
LineVoltPRO 8000 7-Day Programmable Electric Heat Thermostat Main(Photo_BW - Web Quality Image)
LineVoltPRO 8000 7-Day Programmable Electric Heat Thermostat Main(Photo_BW - Print Quality Image)
LineVoltPRO 8000 7-Day Programmable Electric Heat Thermostat Main(Photo_Color - Web Quality Image)
LineVoltPRO 8000 7-Day Programmable Electric Heat Thermostat Main(Photo_Color - Print Quality Image)
LineVoltPRO 8000 7-Day Programmable Electric Heat Thermostat Main(Photo_Color - Web Quality Image)
LineVoltPRO 8000 7-Day Programmable Electric Heat Thermostat Main(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration