HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
TH8320U1008
Premier White® Universal Programmable Thermostat with automatic/manual changeover and up to 3 Heat/2 Cool stages for heating and cooling systems

Locate Distributors Product Specifications   Literature and Documents
Overview
The VisionPRO Touchscreen Universal Programmable Thermostats provides electronic control of 24 Vac heating and cooling systems or 750 mV heating system.

Product Prices
U
Quote Feature is temporarily disabled.
UA
Must order in multiple(s) of 12
Minimum order quantity is 12
Quote Feature is temporarily disabled.
Features

• Large, Clear Display with Backlighting current temperature, set temperature and time are easy-to-read and all are displayed on the home screen.
• Menu Driven Programming Guides you through the scheduling process, showing only necessary information and choices on each screen.
• Ability to Select Multiple Days allows you to easily customize the thermostat for your unique schedule.
• Real-Time Clock keeps time during power failure; automatically updates for daylight saving time.
• Armchair Programming allows you to remove thermostat from wall to set the schedule.
• Precise Temperature Control (+/-1 F) reliable, consistent comfort.
• Multiple HOLD options allow you to modify schedule indefinitely or for a specific time.
• Change Reminders reminds you to service or replace the air filter, humidifier pad, ultraviolet lamp or thermostat batteries.
• Adaptive Intelligent Recovery™ - ensures programmed temperature is reached by programmed time.
• Temperature range stops - prevents user from setting the temperature too high or too low.
• Keypad lockout options for partial or full lockout.
Product Specifications  Back To Top
Description VisionPRO® Touchscreen 7-Day Programmable 3 Heat/2 Cool Conventional and Heat Pump Thermostat
Application Heat/Cool or Heat Pump with Auxiliary Heat
Programmability 7 Day Multiple Day Programming or Non-Programmable
Changeover Auto/Manual Selectable
Color Premier White®
Switch Positions (System) HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan) AUTO-ON-CIRC
Power Method Battery or Hardwired
Terminal Designations R, RC, W (O/B), W2 (AUX), Y, Y2, L, E, G, C, S1, S2
Dimensions (in.) 4 9/16 in. high x 6 in. wide x 1 1/4 in. deep
Dimensions (mm) 116 mm high x 152 mm wide x 32 mm deep
Mounting Horizontal
Electrical Ratings 20 to 30 Vac or 750 mV
Frequency 50 Hz
Frequency 60 Hz
Setting Temperature Range (F) Heat: 40 F to 90 F; Cool: 50 F to 99 F
Setting Temperature Range (C) Heat: 4.5 C to 32 C; Cool: 10 C to 37 C
Differential Temperature (F) ± 1 F
Differential Temperature (C) ±0.5 C
Stages Up to 3 Heat/2 Cool Heat Pump
Stages Up to 2 Heat/2 Cool Conventional
Outdoor Sensor Yes, optional outdoor or indoor remote
Remote Sensor Yes, optional outdoor or indoor remote
Sensor Element Thermistor
Heat Current 1.0 A running
Cool Current 1.0 A running
Fan Current 0.6A running
Operating Humidity Range (% RH) 5 to 90% RH, non-condensing
Comments The L terminal is an input or output.
Comments Selectable: Programmable or Non-Programmable
Display Size 10 sq. in.
Voltage 20 to 30 Vac or 750 mV

Literature and other Resources Download Back To Top
Product Data - (TH8320 VisionPRO 8000 Touchscreen Programmable Thermostat)
Product Data - (TH8320 Thermostat programmable VisionPRO 8000 - FRENCH)
Product Data - (TH8320 Termostato programable VisionPRO 8000 con pantalla sensible al tacto, SPANISH)
Competitive Comparison - (TH8320 TH8320, TH8321, TH8110 VisionPRO 8000 Touchscreen 7-Day Programmable Thermostat (Up to 3H/2C Conventional & Heat Pump))
Pocket Guide - (TH8320 VisionPRO 8000 Thermostats Installer Setup and System Test)
Pocket Guide - (TH8320 Thermostats VisionPro Guide de poche de configuration par l'installateur et test du system - French)
Pocket Guide - (TH8320 VisionPRO Thermostats Installer Setup and System Test - Spanish)
Sell Sheet - (TH8320 TH8320, TH8110 VisionPRO 8000 Touchscreen 7-Day Programmable Thermostat)
5x7 postcard - (TH8320 VisionPRO 8000 Thermostat)
Operating Manual - (TH8320U1008 TH8000, TH8110, TH8110U, TH8320, TH8320U, TH8321, TH8321U, TH8000 Series, VisionPRO Touchscreen Programmable Thermostat)
Installation Guide - (TH8320U1008 TH8000, TH8110, TH8110U, TH8320, TH8320U, TH8321, TH8321U, TH8000 Series, VisionPro Touch-screen Programmable Thermostat)
Installation Instructions - (TH8320U1008 TH8000, TH8110, TH8110U, TH8320, TH8320U, TH8321, TH8321U, TH8000 Series, VisionPro Touch-screen Programmable Thermostat)
Operating Manual - (TH8320U1065 Touchscreen Programmable Thermostat - Generic English/Spanish)
direct mail postcard - (TH8320 TH8320, TH8110 VisionPRO 8000 Thermostat)
Sell Sheet - (TH8320 VisionPRO 8000 Touchscreen 7-Day Programmable Thermostat)
Installation Instructions - (TH8320 VisionPRO Cover Plate - English, French, Spanish)
direct mail postcard - (TH8320 VisionPRO 8000 Thermostat 5x8 postcard)
Installation Guide - (TH8320U TH8000 Series, VisionPro Touch-screen Programmable Thermostat - English/French)
Installation Guide - (TH8320U TH8000 Series, VisionPRO Touch-screen Programmable Thermostat - English/Spanish)
Installation Instructions - (TH8320 Range Stop Instructions - English, Spanish)
Countermat Insert - (TH8320 TH8320, TH8110 VisionPRO 8000 Touchscreen 7-Day Programmable Thermostat Leader)
Inserting wires in terminal block for TH8320U and TH8321U Installation(LineArt)
Inserting wires in terminal block for TH8320U and TH8321U Installation(LineArt - Web Quality Image)
Heat pump operation with lockout temperatures set Graph(LineArt)
Heat pump operation with lockout temperatures set Graph(LineArt - Web Quality Image)
Typical hookup of conventional multistage two-stage heating and two-stage Wiring(LineArt)
Typical hookup of conventional multistage two-stage heating and two-stage Wiring(LineArt - Web Quality Image)
Typical hookup of conventional multistage two-stage heating and two-stage Wiring(LineArt)
Typical hookup of conventional multistage two-stage heating and two-stage Wiring(LineArt - Web Quality Image)
Typical hookup of conventional heat pump Wiring(LineArt)
Typical hookup of conventional heat pump Wiring(LineArt - Web Quality Image)
Typical hookup of single-stage heat pump Wiring(LineArt)
Typical hookup of single-stage heat pump Wiring(LineArt - Web Quality Image)
Typical hookup of multistage heat pump Wiring(LineArt)
Typical hookup of multistage heat pump Wiring(LineArt - Web Quality Image)
L terminal switch to R (power) side of system transformer Wiring(LineArt)
L terminal switch to R (power) side of system transformer Wiring(LineArt - Web Quality Image)
Mounting wallplate Installation(LineArt)
Mounting wallplate Installation(LineArt - Web Quality Image)
wire C7089 Outdoor Sensor to the thermostat Installation(LineArt)
wire C7089 Outdoor Sensor to the thermostat Installation(LineArt - Web Quality Image)
32003796-001 Cover Plate dimensions Dimension(LineArt)
32003796-001 Cover Plate dimensions Dimension(LineArt - Web Quality Image)
remove old batteries from thermostat Callouts(LineArt)
mount thermostat to wall Installation(LineArt)
mount thermostat to wall Installation(LineArt - Web Quality Image)
Thermostat display callouts Callouts(LineArt)
Thermostat display callouts Callouts(LineArt - Web Quality Image)
Typical hookup of heat only system with normally open zone valves Wiring(LineArt)
Typical hookup of heat only system with normally open zone valves Wiring(LineArt - Web Quality Image)
Set calendar and time Callouts(LineArt)
Set calendar and time Callouts(LineArt - Web Quality Image)
Set calendar and time Callouts(LineArt)
Set calendar and time Callouts(LineArt - Web Quality Image)
Review thermostat buttons used during Installer System Test Callouts(LineArt)
Review thermostat buttons used during Installer System Test Callouts(LineArt - Web Quality Image)
Typical hookup of conventional multistage two-stage heating and two-stage Wiring(LineArt)
Typical hookup of conventional multistage two-stage heating and two-stage Wiring(LineArt - Web Quality Image)
Dual Fuel heat Pump Operation in Heat mode with Balance Point Set Graph(LineArt - Web Quality Image)
installer setup callouts Callouts(LineArt)
installer setup callouts Callouts(LineArt - Web Quality Image)
Thermostat keys callouts Callouts(LineArt)
Thermostat keys callouts Callouts(LineArt - Web Quality Image)
Proporational temperature control versus P+I temperature control Graph(LineArt)
Proporational temperature control versus P+I temperature control Graph(LineArt - Web Quality Image)
C7189U Remote Indoor Sensor dimensions Dimension(LineArt)
C7189U Remote Indoor Sensor dimensions Dimension(LineArt - Web Quality Image)
Typical location for C7189 indoor sensor Installation(LineArt)
Typical location for C7189 indoor sensor Installation(LineArt - Web Quality Image)
C7089U Outdoor Sensor Mounting Clip dimensions Dimension(LineArt)
C7089U Outdoor Sensor Mounting Clip dimensions Dimension(LineArt - Web Quality Image)
L terminal switch to R (power) side of sytem transformer Wiring(LineArt)
L terminal switch to R (power) side of sytem transformer Wiring(LineArt - Web Quality Image)
wire C7089 Outdoor Sensor to the thermostat Installation(LineArt)
wire C7089 Outdoor Sensor to the thermostat Installation(LineArt - Web Quality Image)
remove old batteries from thermostat Callouts(LineArt)
push thermostat straight onto the wallplate until it snaps into place Callouts(LineArt)
Thermostat display callouts Callouts(LineArt)
Thermostat display callouts Callouts(LineArt - Web Quality Image)
Set calendar and time Callouts(LineArt)
Set calendar and time Callouts(LineArt - Web Quality Image)
Set calendar and time Callouts(LineArt)
Set calendar and time Callouts(LineArt - Web Quality Image)
VisionPro 8000 Touchscreen Thermostat Main(Photo_BW - Web Quality Image)
VisionPro 8000 Touchscreen Thermostat Main(Photo_BW - Print Quality Image)
VisionPro 8000 Touchscreen Thermostat Main(Photo_Color - Web Quality Image)
VisionPro 8000 Touchscreen Thermostat Main(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
C7089U1006 - Remote Outdoor Sensor
C7189U1005 - Remote Indoor Sensor
32003796-001 - Premier White® cover plate 7 7/8 in. (200 mm) x 5 1/2 in. (140 mm)