Loading ...
|
Features |
|
|
• Large, Clear Display with Backlighting current temperature, set temperature and time are easy-to-read and all are displayed on the home screen. • Menu Driven Programming Guides you through the scheduling process, showing only necessary information and choices on each screen. • Ability to Select Multiple Days allows you to easily customize the thermostat for your unique schedule. • Real-Time Clock keeps time during power failure; automatically updates for daylight saving time. • Armchair Programming allows you to remove thermostat from wall to set the schedule. • Precise Temperature Control (+/-1 F) reliable, consistent comfort. • Multiple HOLD options allow you to modify schedule indefinitely or for a specific time. • Change Reminders reminds you to service or replace the air filter, humidifier pad, ultraviolet lamp or thermostat batteries. • Adaptive Intelligent Recovery™ - ensures programmed temperature is reached by programmed time. • Temperature range stops - prevents user from setting the temperature too high or too low. • Keypad lockout options for partial or full lockout. |
|
Product Specifications |
Back To Top |
|
|
|
Description |
VisionPRO® Touchscreen 7-Day Programmable 1 Heat/1 Cool Conventional and Heat Pump Thermostat |
|
Application |
Heat/Cool or Heat Pump without Auxiliary Heat |
|
Programmability |
7 Day Multiple Day Programming or Non-Programmable |
|
Changeover |
Auto/Manual Selectable |
|
Switch Positions (System) |
HEAT-OFF-COOL-AUTO |
|
Switch Positions (Fan) |
AUTO-ON-CIRC |
|
Power Method |
Battery or Hardwired |
|
Terminal Designations |
R, RC, C, W (O/B), Y, G, S1, S2 |
|
Dimensions (in.) |
4 9/16 in. high x 6 in. wide x 1 1/4 in. deep |
|
Dimensions (mm) |
116 mm high x 152 mm wide x 32 mm deep |
|
Electrical Ratings |
20 to 30 Vac or 750 mV |
|
Setting Temperature Range (F) |
Heat: 40 F to 90 F; Cool: 50 F to 99 F |
|
Setting Temperature Range (C) |
Heat: 4.5 C to 32 C; Cool: 10 C to 37 C |
|
Differential Temperature (F) |
± 1 F |
|
Differential Temperature (C) |
±0.5 C |
|
Stages |
Up to 1 Heat/1 Cool |
|
Outdoor Sensor |
Yes, optional outdoor or indoor remote |
|
Remote Sensor |
Yes, optional outdoor or indoor remote |
|
Sensor Element |
Thermistor |
|
Heat Current |
1.0 A running |
|
Cool Current |
1.0 A running |
|
Operating Humidity Range (% RH) |
5 to 90% RH, non-condensing |
|
Comments |
Selectable to and Heat Only or Cool Only |
|
Voltage |
20 to 30 Vac or 750 mV |
|
|
|