HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
TH5110D1022
Large Screen Premier White® Heating & Cooling Thermostat with R, Rc, C, W (O/B), Y, G terminals

Locate Distributors Product Specifications  
Overview
The FocusPRO™ non-programmable digital thermostat provides electronic control of 24 Vac conventional and heat pump systems or 750 mV heating systems.

Loading ...
Features

• Non-programmable digital thermostat.
• Large, clear, backlit display - easy to read in various lighting conditions.
• Display size options - available in large screen or standard.
• Precise comfort control (+/- 1º F) - maintains consistent comfort to the highest level of accuracy.
• Easy change battery door - flip out door allows for easy battery replacement without removing or disassembling the thermostat.
• Up to 3 Heat/2 Cool Heat Pump or Up to 2 Heat/2 Cool Conventional.
• Dual-powered (battery and/or hardwire).
Product Specifications  Back To Top
Description Premier White® Heating & Cooling Thermostat
Application Up to 1 Heat/1 Cool Conventional and Heat Pumps with No Auxiliary Heat
Mounting Horizontal
Changeover Auto/Manual Selectable
Color Premier White®
Stages Up to 1 Heat/1 Cool
Power Method Dual Powered: Battery or Hardwire
Terminal Designations R, Rc, C, W (O/B), Y, G
Switch Positions (Fan) AUTO-ON
Switch Positions (System) HEAT-OFF-COOL-AUTO
Switch Type Relay
Accuracy (F) ±1 F
Accuracy (C) ±0.5 C
Dimensions (in.) 3 7/16 in. high x 4 1/2 in. wide x 1 5/16 in. deep
Dimensions (mm) 86 mm high x 114 mm wide x 33 mm deep
Setting Temperature Range (F) 40 to 90 in heat; 50 to 99 in cool
Setting Temperature Range (C) 4.5 to 32 in heat; 10 to 37 in cool
Electrical Ratings 20 to 30 Vac.
Frequency 50 Hz
Frequency 60 Hz
Cycles per Hour Heating 1-12 CPH; Cooling 1-6 CPH
Cool Current 1.0 A running
Heat Current 1.0 A running
Fan Current 0.5A running
Sensor Element Thermistor
Ambient Temperature Range (F) 32 F to 120 F
Ambient Temperature Range (C) 0 C to 48.9 C
Operating Humidity Range (% RH) 5 to 90% RH, non-condensing
Comments Large Display
Display Size 2.98 sq. in.
Voltage 20 to 30 Vac or 750 mV

Welcome

Login to My Account 
New User Registration

Product Accessories
50001137-001 - FocusPRO TH5110 Cover Plate Assembly
50002883-001 - FocusPRO 5000/6000 and PRO 3000/4000 Cover Plate Assembly
50007297-001 - 12 pack of small coverplates (4 5/16 in. x 5 1/2 in.)
50007298-001 - 12 pack of medium coverplates (5 in. x 6 7/8 in.)