HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
TH5110D1006
Premier White® Heating & Cooling Thermostat with R, Rc, C, W (O/B), Y, G terminals

Locate Distributors Product Specifications   Literature and Documents
Overview
The FocusPRO™ non-programmable digital thermostat provides electronic control of 24 Vac conventional and heat pump systems or 750 mV heating systems.

Product Prices
U
Quote Feature is temporarily disabled.
UA
Must order in multiple(s) of 12
Minimum order quantity is 24
Quote Feature is temporarily disabled.
Features

• Non-programmable digital thermostat.
• Large, clear, backlit display - easy to read in various lighting conditions.
• Display size options - available in large screen or standard.
• Precise comfort control (+/- 1º F) - maintains consistent comfort to the highest level of accuracy.
• Easy change battery door - flip out door allows for easy battery replacement without removing or disassembling the thermostat.
• Up to 3 Heat/2 Cool Heat Pump or Up to 2 Heat/2 Cool Conventional.
• Dual-powered (battery and/or hardwire).
Product Specifications  Back To Top
Description Premier White® Heating & Cooling Thermostat
Application Up to 1 Heat/1 Cool Conventional Systems and Heat Pumps with No Auxiliary Heat
Mounting Horizontal
Changeover Auto/Manual Selectable
Color Premier White®
Stages Up to 1 Heat/1 Cool
Power Method Dual Powered: Battery or Hardwire
Terminal Designations R, Rc, C, W (O/B), Y, G
Switch Positions (Fan) AUTO-ON
Switch Positions (System) HEAT-OFF-COOL-AUTO
Switch Type Relay
Accuracy (F) ±1 F
Accuracy (C) ±0.5 C
Dimensions (in.) 3 7/16 in. high x 4 1/2 in. wide x 1 5/16 in. deep
Dimensions (mm) 86 mm high x 114 mm wide x 33 mm deep
Setting Temperature Range (F) Heat: 40 F to 90 F; Cool: 50 F to 99 F
Setting Temperature Range (C) Heat: 4.5 C to 32 C; Cool: 10 C to 37 C
Electrical Ratings 20 to 30 Vac.
Frequency 50 Hz
Frequency 60 Hz
Cycles per Hour Heating 1-12 CPH; Cooling 1-6 CPH
Cool Current 1.0 A running
Heat Current 1.0 A running
Fan Current 0.5A running
Sensor Element Thermistor
Operating Humidity Range (% RH) 5 to 90% RH, non-condensing
Comments Standard display size 1.95 sq. in.
Voltage 20 to 30 Vac or 750 mV

Literature and other Resources Download Back To Top
5x7 postcard - (TH5110 FocusPRO 5000 Thermostat)
Installation Instructions - (TH5110D Non-programmable Thermostat)
Sell Sheet - (TH5110 FocusPRO 5000 Digital Non-Programmable Thermostat)
Installation Guide - (TH5110D1006 TH5220, TH5110, TH5000 Series FocusPRO Non-Programmable Digital Thermostat)
Operating Manual - (TH5110D1006 TH5220, TH5110, TH5000 Series FocusPRO Non-Programmable Digital Thermostat)
Installation Instructions - (TH5110D Thermostat non programmable - French)
Installation Instructions - (TH5110D Termostato no programable - Spanish)
Operating Instructions - (TH5110D Non-programmable Thermostat)
Operating Instructions - (TH5110D Thermostat non programmable - French)
Operating Instructions - (TH5110D Termostato no programable)
Addendum - (TH5110D1022 Addendum with Range Stops and to remove wallplate from the thermostat.)
Installation Guide - (TH5110 TH5000 Series FocusPRO Non-Programmable Digital Thermostat, English/French)
Installation Guide - (TH5110 TH5000 Series FocusPRO Non-Programmable Digital Thermostat)
Installation Instructions - (TH5110 Range Stop Instructions - English, Spanish)
Installation Instructions - (TH5110 Cover Plate Assembly - English, French, Spanish)
Installation Instructions - (TH5110 Cover Plate Assembly - English, French, Spanish)
Competitive Comparison - (TH5110D TH5110D FocusPRO 5000 Digital Non-Programmable Thermostat (1H/1C Conventional and Heat Pump))
Countermat Insert - (TH5110 TH5110 FocusPRO 5000 Digital Non-Programmable Thermostat Leader)
Replace batteries removing batteries Callouts(LineArt)
Replace batteries removing batteries Callouts(LineArt - Web Quality Image)
Replacement batterry holder Front(LineArt)
Replacement batterry holder Front(LineArt - Web Quality Image)
Seperate wallplate from thermostat Front(LineArt)
Seperate wallplate from thermostat Front(LineArt - Web Quality Image)
Thermostat model number Callouts(LineArt)
Thermostat model number Callouts(LineArt - Web Quality Image)
Installing batteries Front(LineArt)
Installing batteries Front(LineArt - Web Quality Image)
Typical hookup of cenventional 1H/1C system with one transformer Front(LineArt)
Typical hookup of cenventional 1H/1C system with one transformer Front(LineArt - Web Quality Image)
Typical hookup of cenventional 1H/1C system with two transformers Front(LineArt)
Typical hookup of cenventional 1H/1C system with two transformers Front(LineArt - Web Quality Image)
Typical hookup of 1H/1C heat pump Front(LineArt)
Typical hookup of 1H/1C heat pump Front(LineArt - Web Quality Image)
Typical hookup of heat only system Front(LineArt)
Typical hookup of heat only system Front(LineArt - Web Quality Image)
Typical hookup of heat only system with fan Front(LineArt)
Typical hookup of heat only system with fan Front(LineArt - Web Quality Image)
Typical hookup of heat only series 20 system Front(LineArt)
Typical hookup of heat only series 20 system Front(LineArt - Web Quality Image)
Typical hookup of cool only system Front(LineArt)
Typical hookup of cool only system Front(LineArt - Web Quality Image)
Typical hookup of a heat only system with a normally open zone valve Front(LineArt)
Typical hookup of a heat only system with a normally open zone valve Front(LineArt - Web Quality Image)
Mount thermostat to wallplate Front(LineArt)
Mount thermostat to wallplate Front(LineArt - Web Quality Image)
Enter installer setup Front(LineArt)
Enter installer setup Front(LineArt - Web Quality Image)
Review display description Front(LineArt)
Review display description Front(LineArt - Web Quality Image)
Review thermostat button description Front(LineArt)
Review thermostat button description Front(LineArt - Web Quality Image)
Select thermostat location Front(LineArt)
Select thermostat location Front(LineArt - Web Quality Image)
Operate your thermostat set system setting Front(LineArt)
Operate your thermostat set system setting Front(LineArt - Web Quality Image)
Operate your thermostat set fan setting Front(LineArt)
Operate your thermostat set fan setting Front(LineArt - Web Quality Image)
Operate your thermostat change temperature setting Callouts(LineArt)
Operate your thermostat change temperature setting Callouts(LineArt - Web Quality Image)
Replace batteries replace battery indication Callouts(LineArt)
Replace batteries replace battery indication Callouts(LineArt - Web Quality Image)
Battery holder Callouts(LineArt)
Battery holder Callouts(LineArt - Web Quality Image)
Auto changeover press system Callouts(LineArt)
Auto changeover press system Callouts(LineArt - Web Quality Image)
Auto changeover press up or down Callouts(LineArt)
Auto changeover press up or down Callouts(LineArt - Web Quality Image)
Auto changeover press up or down button Callouts(LineArt)
Auto changeover press up or down button Callouts(LineArt - Web Quality Image)
Insert wires into terminal block Front(LineArt)
Insert wires into terminal block Front(LineArt - Web Quality Image)
Insert wires into terminal block Front(LineArt)
Insert wires into terminal block Front(LineArt - Web Quality Image)
Restrict wires to shaded area of wire hole Front(LineArt)
Restrict wires to shaded area of wire hole Front(LineArt - Web Quality Image)
Configure installer setup Front(LineArt)
Configure installer setup Front(LineArt - Web Quality Image)
Review thermostat buttons used for installer setup Callouts(LineArt)
Review thermostat buttons used for installer setup Callouts(LineArt - Web Quality Image)
Enter installer system test Front(LineArt)
Enter installer system test Front(LineArt - Web Quality Image)
Review thermostat buttons used during installer system test Callouts(LineArt)
Review thermostat buttons used during installer system test Callouts(LineArt - Web Quality Image)
Cover plate Front(LineArt)
Cover plate Front(LineArt - Web Quality Image)
TH5110-1 Front(Photo_BW - Web Quality Image)
TH5110-1 Front(Photo_BW - Print Quality Image)
FocusPRO TH5110 Non-porgrammable Thermostat Front(Photo_BW - Web Quality Image)
FocusPRO TH5110 Non-porgrammable Thermostat Front(Photo_BW - Print Quality Image)
Zone Valve Builder Pack with TH5110 Thermostat Multiple Parts(Photo_BW - Web Quality Image)
Zone Valve Builder Pack with TH5110 Thermostat Multiple Parts(Photo_BW - Print Quality Image)
Zone Valve Builder Pack with TH5110 Thermostat Multiple Parts(Photo_Color - Web Quality Image)
Zone Valve Builder Pack with TH5110 Thermostat Multiple Parts(Photo_Color - Print Quality Image)
FocusPRO TH5110 Non-programmable Thermostat Main(Photo_Color - Web Quality Image)
FocusPRO TH5110 Non-programmable Thermostat Main(Photo_Color - Print Quality Image)
FocusPRO TH5110 Non-programmable Thermostat Main(Photo_Color - Web Quality Image)
FocusPRO TH5110 Non-programmable Thermostat Main(Photo_Color - Print Quality Image)
Premier White Heating & Cooling Thermostat Main(Photo_Color - Web Quality Image)
Premier White Heating & Cooling Thermostat Main(Photo_Color - Print Quality Image)
Large Screen Premier White® Heating & Cooling Thermostat Main(Photo_Color - Web Quality Image)
Large Screen Premier White® Heating & Cooling Thermostat Main(Photo_Color - Print Quality Image)
Large Screen Premier White® Heating & Cooling Thermostat Main(Photo_Color - Web Quality Image)
Large Screen Premier White® Heating & Cooling Thermostat Main(Photo_Color - Print Quality Image)
Premier White® Heating & Cooling Thermostat Main(Photo_BW - Web Quality Image)
Premier White® Heating & Cooling Thermostat Main(Photo_BW - Print Quality Image)
Premier White Heating & Cooling Thermostat Main(Photo_BW - Web Quality Image)
Premier White Heating & Cooling Thermostat Main(Photo_BW - Print Quality Image)
Premier White® Heating & Cooling Thermostat Main(Photo_Color - Web Quality Image)
Premier White® Heating & Cooling Thermostat Main(Photo_Color - Print Quality Image)
Large Screen Premier White® Heating & Cooling Thermostat Main(Photo_BW - Web Quality Image)
Large Screen Premier White® Heating & Cooling Thermostat Main(Photo_BW - Print Quality Image)
Large Screen Premier White® Heating & Cooling Thermostat Main(Photo_BW - Web Quality Image)
Large Screen Premier White® Heating & Cooling Thermostat Main(Photo_BW - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
50001137-001 - FocusPRO TH5110 Cover Plate Assembly
50002883-001 - FocusPRO 5000/6000 and PRO 3000/4000 Cover Plate Assembly
50007297-001 - 12 pack of small coverplates (4 5/16 in. x 5 1/2 in.)
50007298-001 - 12 pack of medium coverplates (5 in. x 6 7/8 in.)