HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
TG511D1004
Medium Universal Thermostat Guard with Beige painted steel cover, opaque ring base and wallplate Fits T822, T834, T8034, T841, T874 with Q674, and others

Locate Distributors Product Specifications  
Overview
Enclose and protect wall thermostats against tampering, damage and unauthorized adjustment of thermostat settings.

Loading ...
Features

• Unique double-wall construction provides extra measure of tamper-resistance.
• Used in both new and existing applications.
• Tamper-resistant lock; key cannot be removed unless in locked position.
• All models mount vertically or horizontally on wall or exposed junction box.
• Vents in guard base allow airflow for optimum thermostat performance.
Product Specifications  Back To Top
Description Medium Universal Thermostat Guard with Beige painted steel cover, opaque ring base and wallplate Fits T822, T834, T8034, T841, T874 with Q674, and others
Size medium
Color Painted metal
Ring Base Color opaque polystyrene
Wallplate Color Opaque Polystyrene
Outside Height (in.) 6 3/8 in.
Outside Height (mm) 162 mm
Outside Width (in.) 7 3/8 in.
Outside Width (mm) 187 mm
Outside Depth (in.) 2 7/8 in.
Outside Depth (mm) 73 mm
Inside Height (in.) 5 1/16 in.
Inside Height (mm) 129 mm
Inside Width (in.) 6 1/16 in.
Inside Width (mm) 154 mm
Used With TH3000 Series, TH4000 Series, TH5000 Series, TH6000 Series, TH8000 Series, Others thermostats of similar size

Welcome

Login to My Account 
New User Registration

Product Accessories
191990A - Replacement Keys (set of 2) for TG509, TG510, TG511 and TG512