Quality & Safety
Our Company
Our History
Homes
Buildings
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Thermostats
>
Programmable Thermostats
>
Non-Programmable Thermostats
>
Wireless Thermostats
>
Thermostat Parts and Accessories
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature
Loading ...
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> Thermostat Parts and Accessories
> TG511
TG511A1000
Medium Universal Thermostat Guard with clear cover and base, and opaque wallplate Fits T822, T834, T8034, T841, T874 with Q674, WR1F46, and others
Locate Distributors
Product Specifications
Literature and Documents
Overview
Enclose and protect wall thermostats against tampering, damage and unauthorized adjustment of thermostat settings.
Loading ...
Features
• Unique double-wall construction provides extra measure of tamper-resistance.
• Used in both new and existing applications.
• Tamper-resistant lock; key cannot be removed unless in locked position.
• All models mount vertically or horizontally on wall or exposed junction box.
• Vents in guard base allow airflow for optimum thermostat performance.
Product Specifications
Back To Top
Description
Medium Universal Thermostat Guard with clear cover and base, and opaque wallplate Fits T822, T834, T8034, T841, T874 with Q674, WR1F46, and others
Size
medium
Color
Clear Acrylic
Ring Base Color
clear acrylic
Wallplate Color
Opaque Polystyrene
Outside Height (in.)
6 1/2 in.
Outside Height (mm)
165 mm
Outside Width (in.)
7 1/2 in.
Outside Width (mm)
191 mm
Outside Depth (in.)
2 15/16 in.
Outside Depth (mm)
75 mm
Inside Height (in.)
5 1/16 in.
Inside Height (mm)
129 mm
Inside Width (in.)
6 1/16 in.
Inside Width (mm)
154 mm
Used With
TH3000 Series, TH4000 Series, TH5000 Series, TH6000 Series, TH8000 Series, Others thermostats of similar size
Used With
T874/Q674, Others of similar size
Tradeline Value
Tradeline
Literature and other Resources Download
Back To Top
Installation Instructions - (TG510A, TG510B, TG510D, TG511A, TG511B, TG511D, TG512A, TG512B, TG512D Universal Thermostat Guards)
Product Data - (TG509, TG510, TG511, TG512 VersaguardT Universal Thermostat Guards)
Download
Welcome
Login to My Account
New User Registration
Find Quote
Product Accessories
191990A - Replacement Keys (set of 2) for TG509, TG510, TG511 and TG512