HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
TG510A1001
Small universal thermostat guard Clear cover, clear base opaque wallplate Fits T87 RS TX400

Locate Distributors Product Specifications  
Overview
Enclose and protect wall thermostats against tampering, damage and unauthorized adjustment of thermostat settings.

Loading ...
Features

• Unique double-wall construction provides extra measure of tamper-resistance.
• Used in both new and existing applications.
• Tamper-resistant lock; key cannot be removed unless in locked position.
• All models mount vertically or horizontally on wall or exposed junction box.
• Vents in guard base allow airflow for optimum thermostat performance.
Product Specifications  Back To Top
Description Small universal thermostat guard Clear cover, clear base opaque wallplate Fits T87 RS TX400
Size small
Color Clear Acrylic
Ring Base Color clear acrylic
Wallplate Color Opaque Polystyrene
Outside Height (in.) 5 7/8 in.
Outside Height (mm) 149 mm
Outside Width (in.) 5 7/8 in.
Outside Width (mm) 149 mm
Outside Depth (in.) 2 1/2 in.
Outside Depth (mm) 64 mm
Inside Height (in.) 4 7/16 in.
Inside Height (mm) 113 mm
Inside Width (in.) 4 7/16 in.
Inside Width (mm) 113 mm
Used With T87/Q539, TP970 Family, Others of similar size
Tradeline Value Tradeline

Welcome

Login to My Account 
New User Registration

Product Accessories
191990A - Replacement Keys (set of 2) for TG509, TG510, TG511 and TG512