HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Thermostat Parts and Accessories
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
T87N1026
The Round® Mercury Free Easy-to-See Thermostat with manual changeover and R, Rc, W, Y, G, O, B terminals for single stage heating and cooling systems

Locate Distributors Product Specifications   Literature and Documents
Overview
The Round® thermostats provide electronic control of 24Vac heating and cooling systems with the classic twist to set dial.

Loading ...
Features

• Classic Styling now Mercury Free
• Separate temperature setting and thermometer
• Available in Heat/Cool and Heat Only Models.
• The Easy-To-See™ has enlarged scale and raised numbers--plus it click at every 2ºF change.
Product Specifications  Back To Top
Description The Round® Heat and Cool Easy-to-See Mercury Free Thermostat
Application 1 Heat/1 Cool Conventional and Heat Pumps with No Auxiliary Heat
Mounting Round
Changeover Manual
Color Premier White®
Stages 1 Heat/1 Cool
Power Method Battery assisted power stealing
Terminal Designations R, Rc, W, Y, G, O, B
Switch Positions (Fan) AUTO-ON
Switch Positions (System) COOL-OFF-HEAT
Switch Type Relay
Accuracy (F) ±1 F
Accuracy (C) ±1 C
Dimensions (in.) 4 in. diameter x 1 3/4 in. deep
Dimensions (mm) 102 mm diameter x 45 mm deep
Setting Temperature Range (F) 40 to 90
Electrical Ratings 20 to 30 Vac
Frequency 50 Hz
Frequency 60 Hz
Cycles per Hour Adjustable 1, 3, 5, 9
Cool Current 0.02-1.2A running
Heat Current 0.02-1.2A running
Sensor Element Thermistor
Operating Humidity Range (% RH) 5 to 90% RH (non-condensing)
Includes 6 in. (152 mm) cover ring and switch position labels
Comments EASY-TO-SEE model with Large raised markings and a click at each 2 degree setpoint change
Voltage 20 to 30 Vac

Literature and other Resources Download Back To Top
Sell Sheet - (T87K1007, T87N1000, T87N1026 The Round Mercury-Free Thermostat)
Owners Manual - (T87N Easy-To-See, The Round, English, French, Spanish)
Owners Manual - (T87N, T87K The Round Thermostat)
Installation Instructions - (50000066, T8775, T87K, T87N Decorator Cover Plate for T8775 Thermostat - English, French, Spanish)
Installation Instructions - (T87K, T87N (50010944, 50010944-001) Range Stops, English, French, Spanish)
Download

Welcome

Login to My Account 
New User Registration