HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
T841E1007
Premier White 1 Heat/1Cool Stage Thermostat with manual changeover and Y,G,W1,R,B,W2 terminals for multistage- two stage gas valve

Locate Distributors Product Specifications   Literature and Documents
Overview
Heat Pump/Multistage Thermostats provide low voltage (24 Vac) control of two-stage heating and one-stage cooling heat pump systems using manual changeover.

This product is obsolete. It can be purchased while supply lasts, or you can look for a replacement in the cross-reference.
Product Prices
U
Quote Feature is temporarily disabled.
Features

• Coiled bimetal element operates dust-free mercury switches.
• Heat anticipators are adjustable or fixed; cooling anticipator is fixed.
• Mount directly on wall or horizontal outlet box; no separate subbase necessary.
• T841E model available for two-stage gas valves.
Product Specifications  Back To Top
Description Premier White 1 Heat/1Cool Stage Thermostat with manual changeover and Y,G,W1,R,B,W2 terminals for multistage- two stage gas valve
Application Conventional systems
Mounting Horizontal
Changeover Manual
Color Premier White®
Stages 2 Heat/1 Cool
Terminal Designations Y, G, W1, R, B, W2
Switch Positions (Fan) AUTO-ON
Switch Positions (System) HEAT-OFF-COOL
Switch Type Mercury
Switching Action 1st Stage SPDT; Second Stage SPST
Accuracy (F) 2 F
Accuracy (C) 1 C
Dimensions (in.) 3 1/2 in. high x 5 1/4 in. wide x 2 1/16 in. deep
Dimensions (mm) 89 mm high x 133 mm wide x 52 mm deep
Setting Temperature Range (F) 45 F to 85 F
Interstage Differential Temperature (F) 1 F
Interstage Differential Temperature (C) 0.6 C
Anticipator (cooling) 0 to 1.5A fixed
Anticipator (heating) First stage 0.1 to 1.2A adjustable; Second stage 0 to 1.5A fixed
Cool Current 1.5A running, 6.5A inrush at 30 Vac max
Heat Current 2nd Stage 1.5 running and 6.5A inrush at 30 Vac max.
Heat Current 1st Stage 1.2A running, 6.5A inrush at 30 Vac max.
Sensor Element Bimetal
LEDs HI, LOW
Ambient Temperature Range (F) 45 F to 85 F
Ambient Temperature Range (C) 7 C to 29 C
Approvals, Canadian Standards Association Certified; File No. LR95329-6
Comments For use on two-stage gas valve with one stage cooling applications. Low speed LED goes off when high speed comes on.
Tradeline Value Tradeline
Voltage 20 to 30 Vac

Literature and other Resources Download Back To Top
Installation Instructions - (T841A Easy-To-See Heat Pump Thermostat -TRADELINE (available in 69-1045AB-2))
Owners Guide - (T841A Easy-To-SeeT Heat Pump Thermostat -TRADELINE (available in 69-1045AB-2))
Installation Instructions - (T8411R1002 Electronic Heat Pump Thermostat -Tradeline)
Installation Instructions - (T8411R1051 Electronic Heat Pump Thermostat)
Product Data - (T841A Heat Pump and Multistage Thermostat)
Installation Instructions - (T841A Heating-Cooling Heat Pump Thermostat- TRADELINE)
Product Data - (T8411R Electronic Heat Pump Thermostat)
Installation Instructions - (T8411R Electronic Heat Pump Thermostat)
Owners Manual - (T8411R Electronic Thermostat)
Installation Instructions - (T841B Heating-Cooling Thermostats)
Installation Instructions - (T841A Heating-Cooling Heat Pump Thermostat -Super Tradeline)
Installation Instructions - (T841A Heating-Cooling Thermostats)
Installation Instructions - (T841D Heating-Cooling Thermostats-TRADELINE)
Installation Instructions - (T841D Heating-Cooling Thermostats)
T841 Heat Pump Thermostat Ad Slick(LineArt)
T841 Heat Pump Thermostat Ad Slick(LineArt - Web Quality Image)
T841 Heat Pump Thermostat with No Callback Ad Slick(LineArt)
T841 Heat Pump Thermostat with No Callback Ad Slick(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Callouts(LineArt)
Thermostat Callouts(LineArt - Web Quality Image)
Thermostat Main(LineArt)
Thermostat Main(LineArt - Web Quality Image)
Thermostat Button Callouts(LineArt)
Thermostat Button Callouts(LineArt - Web Quality Image)
Thermostat Button Callouts(LineArt)
Thermostat Button Callouts(LineArt - Web Quality Image)
Thermostat LCD Callouts(LineArt)
Thermostat LCD Callouts(LineArt - Web Quality Image)
Electronic Thermostat Installation(LineArt)
Electronic Thermostat Installation(LineArt - Web Quality Image)
Electronic Thermostat Installation(LineArt)
Electronic Thermostat Installation(LineArt - Web Quality Image)
Electronic Thermostat Installation(LineArt)
Electronic Thermostat Installation(LineArt - Web Quality Image)
Trol-a-Temp Thermostat Ad Slick(LineArt)
Trol-a-Temp Thermostat Ad Slick(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
T8411 Non-programmable Electronic Heat Pump thermostat Ad Slick(LineArt)
T8411 Non-programmable Electronic Heat Pump thermostat Ad Slick(LineArt - Web Quality Image)
Thermostat Installation(LineArt)
Thermostat Installation(LineArt - Web Quality Image)
Thermostat Main(LineArt)
Thermostat Main(LineArt - Web Quality Image)
Thermostat Button Button(LineArt)
Thermostat Button Button(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
LCD Ad Slick(LineArt)
LCD Ad Slick(LineArt - Web Quality Image)
Thermostat Button Callouts(LineArt)
Thermostat Button Callouts(LineArt - Web Quality Image)
Thermostat LCD Callouts(LineArt)
Thermostat LCD Callouts(LineArt - Web Quality Image)
Thermostat Installation(LineArt)
Thermostat Installation(LineArt - Web Quality Image)
Electronic Thermostat Installation(LineArt)
Electronic Thermostat Installation(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Callouts(LineArt)
Thermostat Callouts(LineArt - Web Quality Image)
Heating/Cooling Thermostat Exploded(LineArt)
Heating/Cooling Thermostat Exploded(LineArt - Web Quality Image)
Heating and Cooling Thermostats Callouts(LineArt)
Heating and Cooling Thermostats Callouts(LineArt - Web Quality Image)
Heating and Cooling Thermostats Callouts(LineArt)
Heating and Cooling Thermostats Callouts(LineArt - Web Quality Image)
Easy to See Thermostat Wiring(LineArt)
Easy to See Thermostat Wiring(LineArt - Web Quality Image)
Easy to See Thermostat Callouts(LineArt)
Easy to See Thermostat Callouts(LineArt - Web Quality Image)
Heat Pump Zone Thermostat Callouts(LineArt)
Heat Pump Zone Thermostat Callouts(LineArt - Web Quality Image)
Easy to See Thermostat Ad Slick(LineArt)
Easy to See Thermostat Ad Slick(LineArt - Web Quality Image)
Heating and Cooling Thermostat Wiring(LineArt)
Heating and Cooling Thermostat Wiring(LineArt - Web Quality Image)
Wiring for T8034 T834 Thermostat Wiring(LineArt)
Wiring for T8034 T834 Thermostat Wiring(LineArt - Web Quality Image)
Heating and Cooling Thermostat Wiring(LineArt)
Heating and Cooling Thermostat Wiring(LineArt - Web Quality Image)
Heating and Cooling Thermostat Wiring(LineArt)
Heating and Cooling Thermostat Wiring(LineArt - Web Quality Image)
Heating and Cooling Thermostat Wiring(LineArt)
Heating and Cooling Thermostat Wiring(LineArt - Web Quality Image)
Heating and Cooling Thermostat Wiring(LineArt)
Heating and Cooling Thermostat Wiring(LineArt - Web Quality Image)
Heating and Cooling Thermostat Wiring(LineArt)
Heating and Cooling Thermostat Wiring(LineArt - Web Quality Image)
Heating and Cooling Thermostat Wiring(LineArt)
Heating and Cooling Thermostat Wiring(LineArt - Web Quality Image)
Heating and Cooling Thermostat Wiring(LineArt)
Heating and Cooling Thermostat Wiring(LineArt - Web Quality Image)
Heating and Cooling Thermostat Wiring(LineArt)
Heating and Cooling Thermostat Wiring(LineArt - Web Quality Image)
Heating and Cooling Thermostat Wiring(LineArt)
Heating and Cooling Thermostat Wiring(LineArt - Web Quality Image)
Heating and Cooling Thermostat Wiring(LineArt)
Heating and Cooling Thermostat Wiring(LineArt - Web Quality Image)
Heating and Cooling Thermostat Wiring(LineArt)
Heating and Cooling Thermostat Wiring(LineArt - Web Quality Image)
Heating and Cooling Thermostat Wiring(LineArt)
Heating and Cooling Thermostat Wiring(LineArt - Web Quality Image)
Heating and Cooling Thermostat Wiring(LineArt)
Heating and Cooling Thermostat Wiring(LineArt - Web Quality Image)
Heating and Cooling Thermostat Wiring(LineArt)
Heating and Cooling Thermostat Wiring(LineArt - Web Quality Image)
Heat Pump Zone Thermostat Installation(LineArt)
Heat Pump Zone Thermostat Installation(LineArt - Web Quality Image)
Electronic Heat Pump Thermostat Installation(LineArt)
Electronic Heat Pump Thermostat Installation(LineArt - Web Quality Image)
Electronic Heat Pump Thermostat Ad Slick(LineArt)
Electronic Heat Pump Thermostat Ad Slick(LineArt - Web Quality Image)
Heat Pump Zone Thermostat Installation(LineArt)
Heat Pump Zone Thermostat Installation(LineArt - Web Quality Image)
Electronic Heat Pump Thermostat Callouts(LineArt)
Electronic Heat Pump Thermostat Callouts(LineArt - Web Quality Image)
Electronic Heat Pump Thermostat Installation(LineArt)
Electronic Heat Pump Thermostat Installation(LineArt - Web Quality Image)
Heat Pump Zone Thermostat Wiring(LineArt)
Heat Pump Zone Thermostat Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration