Loading ...
|
Features |
|
|
• Attractive styling complements any decor. • Ease-of-use means fewer questions and increased satisfaction. • Large display for quick, easy readability. • Keys are located by the display for easy access. • Fan and system switches are located on the lower edge to eliminate accidental setting changes. • Easy installation, setup and self-test saves installer time. • Manual changeover from heat to cool eliminates unexpected system operation. • 2 stage heat, 1 stage cool heat pumps. • Degree F or C temperature display for added model flexibility. • Selectable heating cycle rate for a variety of applications. • Cooling cycle rate is fixed (3 cph), the standard setting for compressors, for speedy installation. • Setpoints are permanently held in memory (no batteries used) and retained during power outages. |
|
Product Specifications |
Back To Top |
|
|
|
Description |
Taupe 2 Heat/1 Cool Stage Electronic Heat Pump Thermostat with manual changeover and L,W2,E,B,O,Y,W1,R,C,G terminals |
|
Application |
Heat Pump Systems |
|
Terminal Designations |
L, W2, E, B, O, Y, W1, R, C, G |
|
Switch Positions (Fan) |
AUTO-ON |
|
Switch Positions (System) |
OFF-COOL-HEAT-EM. HEAT |
|
Dimensions (in.) |
3 1/2 in. high x 5 1/2 in. wide x 1 3/16 in. deep |
|
Dimensions (mm) |
89 mm high x 140 mm wide x 55 mm deep |
|
Setting Temperature Range (F) |
40 F to 99 F |
|
Setting Temperature Range (C) |
4 C to 37 C |
|
Interstage Differential Temperature (F) |
1 to 1.5 F Multistage models only |
|
Interstage Differential Temperature (C) |
.5 to .8 C Multistage models only |
|
Cycles per Hour |
Adj. 1,3,4,5,6,9,12 depending on model |
|
Cool Current |
0.02A to 1.5A running, 7.5A inrush |
|
Heat Current |
1st stage 0.02A to 1.5A running 7.5A inrush; 2nd stage .02 to 1.0A running 3.5A inrush |
|
Fan Current |
0.02A to 0.5A running, 2.5A inrush |
|
Sensor Element |
Thermistor |
|
Ambient Temperature Range (F) |
30 F to 110 F |
|
Ambient Temperature Range (C) |
4 C to 43 C |
|
Operating Humidity Range (% RH) |
5 to 90% RH, non-condensing |
|
Includes |
Logo insert pocket |
|
Tradeline Value |
Tradeline |
|
|
|