|
Description |
Mercury Free 1Heat/1Cool Stage Thermostat for control of single stage low voltage heating/cooling systems |
|
Application |
1 Heat/1 Cool Conventional and Heat Pumps with No Auxiliary Heat |
|
Terminal Designations |
R, Rc, W, Y, G, O, B |
|
Switch Positions (Fan) |
AUTO-ON |
|
Switch Positions (System) |
HEAT-OFF-COOL |
|
Switch Type |
Precision Snap Action |
|
Dimensions (in.) |
4 3/4 in. high x 2 7/8 in. wide x 1 3/8 in. deep |
|
Dimensions (mm) |
121 mm high x 73 mm wide x 35 mm deep |
|
Setting Temperature Range (F) |
45 to 95 |
|
Electrical Ratings |
20 to 30 Vac |
|
Cool Current |
0.02 A to 1.0 A running |
|
Heat Current |
0.02 A to 1.0 A running |
|