HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
T834L1004
Mercury Free Cool Only Thermostat with Positive Off for control of single stage low voltage cooling systems

Locate Distributors Product Specifications   Literature and Documents
Overview
Thermostats for low voltage control of single-stage heating, cooling or heating-cooling systems.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Integrated thermometer and temperature setting scale.
• Precise Snap-action switch.
• Mount directly on wall or outlet box.
• Includes dealer logo pocket.
Product Specifications  Back To Top
Description Temperature scale in Fahrenheit and Celsius
Application Cool Only
Mounting Vertical
Color Premier White®
Stages 1 Cool
Terminal Designations R, Y, G, O
Switch Positions (Fan) AUTO-ON
Switch Positions (System) COOL-OFF
Switch Type Precision Snap Action
Switching Action SPST
Accuracy (F) ±2 F
Accuracy (C) ±1 C
Dimensions (in.) 4 3/4 in. high x 2 7/8 in. wide x 1 3/8 in. deep
Dimensions (mm) 121 mm high x 73 mm wide x 35 mm deep
Setting Temperature Range (F) 45 to 95
Setting Temperature Range (C) 7 to 32
Electrical Ratings 20 to 30 Vac
Cool Current 0.02 A to 1.0 A running
Heat Current 0.02 A to 1.0 A running
Sensor Element Bimetal
Voltage 20 to 30 Vac

Literature and other Resources Download Back To Top
Installation Instructions - (T834L Range Stops)
Owner's Manual - (T834L T834 Series Thermostat - English, French, Spanish)
Installation Instructions - (T834C Heating and Cooling Thermostat)
Sell Sheet - (T834 Mercury-Free Econostat)
Installation Instructions - (T834C Heating-Cooling Triple Fuel Thermostats)
Sell Sheet - (T834 Mercury-Free Econostat)
Product Data - (T834C Heating/Cooling Thermostats)
Installation Instructions - (T834C Heating-Cooling Thermostat)
Installation Instructions - (T834C Heating/Cooling Thermostats-TRADELINE)
Installation Instructions - (T834C Heating/Cooling Thermostats)
Installation Instructions - (T834C Heating/Cooling Thermostat-CANADIAN)
Addendum - (T834C Addendum to T834C Instructions and T8034C Instructions)
Installation Instructions - (T834C Termostatos Para Aire Acondicionado -SPANISH)
Installation Instructions - (T834C Heating-Cooling Triple Fuel Thermostats -Super Tradeline)
Installation Instructions - (T834G Thermostat For Evaporative Coolers TRADELINE)
Installation Instructions - (T834H Heating Thermostat for CANADA)
Installation Instructions - (T834H Heating Thermostat -TRADELINE)
T834 thermostat Dimension(LineArt)
T834 thermostat Dimension(LineArt - Web Quality Image)
Mounting plate assembly for T822 and T834 Multiple Parts(Photo_BW - Web Quality Image)
Mounting plate assembly for T822 and T834 Multiple Parts(Photo_BW - Print Quality Image)
T834L1004 Front(Photo_Color - Web Quality Image)
T834L1004 Front(Photo_Color - Print Quality Image)
Mercury Free Cool Only Thermostat Main(Photo_BW - Web Quality Image)
Mercury Free Cool Only Thermostat Main(Photo_BW - Print Quality Image)
Mercury Free Cool Only Thermostat Main(Photo_BW - Web Quality Image)
Mercury Free Cool Only Thermostat Main(Photo_BW - Print Quality Image)
Mercury Free Cool Only Thermostat Main(Photo_Color - Web Quality Image)
Mercury Free Cool Only Thermostat Main(Photo_Color - Print Quality Image)
T834N1002 Front(Photo_Color - Web Quality Image)
T834N1002 Front(Photo_Color - Print Quality Image)
Mercury Free 1Heat/1Cool Stage Thermostat Main(Photo_BW - Web Quality Image)
Mercury Free 1Heat/1Cool Stage Thermostat Main(Photo_BW - Print Quality Image)
Mercury Free 1Heat/1Cool Stage Thermostat Main(Photo_BW - Web Quality Image)
Mercury Free 1Heat/1Cool Stage Thermostat Main(Photo_BW - Print Quality Image)
Mercury Free 1Heat/1Cool Stage Thermostat Main(Photo_Color - Web Quality Image)
Mercury Free 1Heat/1Cool Stage Thermostat Main(Photo_Color - Print Quality Image)
T834N1010 Front(Photo_Color - Web Quality Image)
T834N1010 Front(Photo_Color - Print Quality Image)
Mercury Free 1Heat/1Cool Stage Thermostat Multiple Parts(Photo_BW - Web Quality Image)
Mercury Free 1Heat/1Cool Stage Thermostat Multiple Parts(Photo_BW - Print Quality Image)
Mercury Free 1Heat/1Cool Stage Thermostat Main(Photo_BW - Web Quality Image)
Mercury Free 1Heat/1Cool Stage Thermostat Main(Photo_BW - Print Quality Image)
Mercury Free 1Heat/1Cool Stage Thermostat Main(Photo_Color - Web Quality Image)
Mercury Free 1Heat/1Cool Stage Thermostat Main(Photo_Color - Print Quality Image)
T834 low voltage single stage Thermostat with No Callback Ad Slick(LineArt)
T834 low voltage single stage Thermostat with No Callback Ad Slick(LineArt - Web Quality Image)
T834 low voltage single stage Thermostat Ad Slick(LineArt)
T834 low voltage single stage Thermostat Ad Slick(LineArt - Web Quality Image)
Jumpering thermostat terminals to control fan operation Callouts(LineArt)
Jumpering thermostat terminals to control fan operation Callouts(LineArt - Web Quality Image)
Internal view of T834C Callouts(LineArt)
Internal view of T834C Callouts(LineArt - Web Quality Image)
Internal schematic &typical hookup for T834C1137 &T834C2308in a standard heating Architecture(LineArt)
Internal schematic &typical hookup for T834C1137 &T834C2308in a standard heating Architecture(LineArt - Web Quality Image)
Nw Style for T834 thermostat Main(Photo_BW - Web Quality Image)
Nw Style for T834 thermostat Main(Photo_BW - Print Quality Image)
New Style for T834 thermostat Main(Photo_Color - Web Quality Image)
New Style for T834 thermostat Main(Photo_Color - Print Quality Image)
T834 New Style Thermostat Ad Slick(LineArt)
T834 New Style Thermostat Ad Slick(LineArt - Web Quality Image)
Wiring for T0834 T834 Wiring(LineArt)
Wiring for T0834 T834 Wiring(LineArt - Web Quality Image)
Wiring for T0834 T834 Wiring(LineArt)
Wiring for T0834 T834 Wiring(LineArt - Web Quality Image)
Mercury Switch Calibration Wiring(LineArt)
Mercury Switch Calibration Wiring(LineArt - Web Quality Image)
Wiring for T834 Wiring(LineArt)
Wiring for T834 Wiring(LineArt - Web Quality Image)
Wiring for T8034 T834 Thermostat Wiring(LineArt)
Wiring for T8034 T834 Thermostat Wiring(LineArt - Web Quality Image)
T834 Thermostat Wiring Wiring(LineArt)
T834 Thermostat Wiring Wiring(LineArt - Web Quality Image)
T834 Thermostat Wiring Wiring(LineArt)
T834 Thermostat Wiring Wiring(LineArt - Web Quality Image)
T834 low voltage single stage Thermostat Ad Slick(LineArt)
T834 low voltage single stage Thermostat Ad Slick(LineArt - Web Quality Image)
Mercury Switch Calibration Wiring(LineArt)
Mercury Switch Calibration Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Callouts(LineArt)
Thermostat Callouts(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Wiring(LineArt)
Thermostat Wiring(LineArt - Web Quality Image)
Thermostat Callouts(LineArt)
Thermostat Callouts(LineArt - Web Quality Image)
Heating/Cooling Thermostats Callouts(LineArt)
Heating/Cooling Thermostats Callouts(LineArt - Web Quality Image)
Heating/Cooling Thermostats Callouts(LineArt)
Heating/Cooling Thermostats Callouts(LineArt - Web Quality Image)
Heating/Cooling Thermostats Wiring(LineArt)
Heating/Cooling Thermostats Wiring(LineArt - Web Quality Image)
Heating/Cooling Thermostats Wiring(LineArt)
Heating/Cooling Thermostats Wiring(LineArt - Web Quality Image)
Thermostat Ad Slick(LineArt)
Thermostat Ad Slick(LineArt - Web Quality Image)
Thermostat Callouts(LineArt)
Thermostat Callouts(LineArt - Web Quality Image)
Heating and Cooling Thermostats Wiring(LineArt)
Heating and Cooling Thermostats Wiring(LineArt - Web Quality Image)
Humidifier Exploded(LineArt)
Humidifier Exploded(LineArt - Web Quality Image)
Mercury Switch Heat Anticipator Ad Slick(LineArt)
Mercury Switch Heat Anticipator Ad Slick(LineArt - Web Quality Image)
Thermostat Installation(LineArt)
Thermostat Installation(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
50019661-001 - Range Stop Assembly for Econostat