HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
T827K1009
Mercury Free Heat Only Thermostat with Positive Off for control of single stage low voltage heating systems

Locate Distributors Product Specifications   Literature and Documents
Overview
The EconoStat series mechanical thermostats provide control of 12 Vdc or 750 mV heat only systems.

Processing ...
Product Prices
U

Features

• Integrated thermometer and temperature setting scale.
• Precise Snap-action switch.
• Mount directly on wall or outlet box.
• Includes dealer logo pocket.
Product Specifications  Back To Top
Description Mercury Free Heat Only Thermostat with Positive Off for control of single stage low voltage heating systems
Application Heat Only
Mounting Vertical
Color Premier White®
Stages 1 Heat
Terminal Designations R, W
Switch Positions (System) HEAT-OFF
Switch Type Precision Snap Action
Switching Action SPST
Accuracy (F) ±2 F
Accuracy (C) ±1 C
Dimensions (in.) 4 3/4 in. high x 2 7/8 in. wide x 1 3/8 in. deep
Dimensions (mm) 121 mm high x 73 mm wide x 35 mm deep
Setting Temperature Range (F) 45 to 95
Sensor Element Bimetal
Voltage 12 Vdc; 750 mV

Literature and other Resources Download Back To Top
Installation Instructions - (T827K Range Stops)
Owners Manual - (T827K T834/T8034 Series Econostat Thermostat (English, French, Spanish))
Sell Sheet - (T827 Mercury-Free Econostat)
Sell Sheet - (T827 Mercury-Free Econostat)
Product Data - (T827A Heating Thermostat)
Installation Instructions - (T827A Heating Thermostat)
Installation Instructions - (T827B Heating Thermostat)
T827 Non-programmable heating thermostat Ad Slick(LineArt)
T827 Non-programmable heating thermostat Ad Slick(LineArt - Web Quality Image)
T834 low voltage single stage Thermostat with Off switch Ad Slick(LineArt)
T834 low voltage single stage Thermostat with Off switch Ad Slick(LineArt - Web Quality Image)
T827 Non-programmable heating thermostat Ad Slick(LineArt)
T827 Non-programmable heating thermostat Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration